Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24350.0530
Part Number
|
---|
24350.0530 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shape | Mounting Section Material | Mounting Section Surface Treatment | d2 | Overall Length L (mm) | d1 (mm) | d3 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | Gear lever handle | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.59 € | 1 | 2 Days | 10 | Ball Shape | Stainless Steel | No | M8 | 91 | 10 | 25 | 80 | 11 | 22.5 | Stainless steel 1.4305, dull blasted |
Loading...
Type | Fixed Shape | Handle Material | Phenol | Handle Surface | No |
---|---|---|---|---|---|
Mounting Method | Male thread | Temperature max.(°C) | 110 | Ball knob | Thermosetting plastic PF 31 |
Cylindrical handle | Thermosetting plastic (PF 31) | REACH compliant | yes |
This page is Grip, Level, part number 24350.0530.
You can find the detail information about specifications and dimensions on part number 24350.0530.
Configure
Basic Attributes
Type
Shape
Mounting Section Material
Mounting Section Surface Treatment
d2
Overall Length L(mm)
d1(mm)
d3(mm)
l1(mm)
l2(mm)
l3(mm)
Gear lever handle
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
24350.0030 |
24350.0032 |
24350.0034 |
24350.0532 |
24350.0534 |
24350.0540 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Shape | Mounting Section Material | Mounting Section Surface Treatment | d2 | Overall Length L (mm) | d1 (mm) | d3 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | Gear lever handle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.75 € | 1 |
Same day
Stock | 10 | Ball Shape | Steel | Triiron Film | M8 | 91 | 10 | 25 | 80 | 11 | 22.5 | Steel, zinc-coated by galvanization, passivated | |||
3.82 € | 1 | 2 Days | 10 | Ball Shape | Steel | Triiron Film | M8 | 111 | 10 | 25 | 100 | 11 | 22.5 | Steel, zinc-coated by galvanization, passivated | |||
3.97 € | 1 | 2 Days | 10 | Ball Shape | Steel | Triiron Film | M8 | 136 | 10 | 25 | 125 | 11 | 22.5 | Steel, zinc-coated by galvanization, passivated | |||
6.09 € | 1 |
Same day
Stock | 10 | Ball Shape | Stainless Steel | No | M8 | 111 | 10 | 25 | 100 | 11 | 22.5 | Stainless steel 1.4305, dull blasted | |||
6.55 € | 1 | 2 Days | 10 | Ball Shape | Stainless Steel | No | M8 | 136 | 10 | 25 | 125 | 11 | 22.5 | Stainless steel 1.4305, dull blasted | |||
7.49 € | 1 |
Same day
Stock | 10 | Ball Shape | Stainless Steel | No | M10 | 114 | 12 | 32 | 100 | 14 | 29 | Stainless steel 1.4305, dull blasted |