Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24300.0560
Handle
• Aluminium, drawn, bright, vibratory grinded
• Aluminium, plastic coated, similar to RAL 9005, black
• Stainless steel 1.4301, dull blasted
Back mount handle.
Dimensions | Weight | Art. No. | ||||||
b | l | a | d | h | r | t | ||
±0.25 | ||||||||
[mm] | [g] | |||||||
aluminium, bright | ||||||||
20 | 100 | 13 | M6 | 49 | 13 | 10 | 90 | 24300.0100 |
112 | 13 | M6 | 49 | 13 | 10 | 97 | 24300.0110 | |
117 | 13 | M6 | 49 | 13 | 10 | 100 | 24300.0112 | |
120 | 13 | M6 | 49 | 13 | 10 | 97 | 24300.0114 | |
128 | 13 | M6 | 51 | 13 | 10 | 107 | 24300.0120 | |
160 | 13 | M6 | 51 | 13 | 10 | 122 | 24300.0130 | |
26 | 112 | 17 | M8 | 55 | 17 | 12 | 163 | 24300.0140 |
117 | 17 | M8 | 55 | 17 | 12 | 166 | 24300.0142 | |
120 | 17 | M8 | 55 | 17 | 12 | 200 | 24300.0144 | |
125 | 17 | M8 | 55 | 17 | 12 | 176 | 24300.0146 | |
128 | 17 | M8 | 55 | 17 | 12 | 180 | 24300.0150 | |
160 | 17 | M8 | 57 | 17 | 12 | 217 | 24300.0160 | |
179 | 17 | M8 | 57 | 17 | 12 | 234 | 24300.0162 | |
192 | 17 | M8 | 57 | 17 | 12 | 240 | 24300.0170 | |
300 | 17 | M8 | 57 | 17 | 12 | 344 | 24300.0180 | |
400 | 17 | M8 | 57 | 17 | 12 | 436 | 24300.0190 | |
500 | 17 | M8 | 57 | 17 | 12 | 538 | 24300.0200 | |
aluminium, black | ||||||||
20 | 100 | 13 | M6 | 49 | 13 | 10 | 100 | 24300.0300 |
112 | 13 | M6 | 49 | 13 | 10 | 98 | 24300.0310 | |
117 | 13 | M6 | 49 | 13 | 10 | 100 | 24300.0312 | |
120 | 13 | M6 | 49 | 13 | 10 | 104 | 24300.0314 | |
128 | 13 | M6 | 51 | 13 | 10 | 110 | 24300.0320 | |
160 | 13 | M6 | 51 | 13 | 10 | 126 | 24300.0330 | |
26 | 112 | 17 | M8 | 55 | 17 | 12 | 167 | 24300.0340 |
117 | 17 | M8 | 55 | 17 | 12 | 166 | 24300.0342 | |
120 | 17 | M8 | 55 | 17 | 12 | 160 | 24300.0344 | |
125 | 17 | M8 | 55 | 17 | 12 | 178 | 24300.0346 | |
128 | 17 | M8 | 55 | 17 | 12 | 181 | 24300.0350 | |
160 | 17 | M8 | 57 | 17 | 12 | 217 | 24300.0360 | |
179 | 17 | M8 | 57 | 17 | 12 | 234 | 24300.0362 | |
192 | 17 | M8 | 57 | 17 | 12 | 250 | 24300.0370 | |
300 | 17 | M8 | 57 | 17 | 12 | 347 | 24300.0380 | |
400 | 17 | M8 | 57 | 17 | 12 | 30 | 24300.0390 | |
500 | 17 | M8 | 57 | 17 | 12 | 538 | 24300.0400 | |
stainless steel | ||||||||
20 | 112 | 13 | M6 | 49 | 13 | 10 | 271 | 24300.0510 |
128 | 13 | M6 | 51 | 13 | 10 | 300 | 24300.0520 | |
160 | 13 | M6 | 51 | 13 | 10 | 366 | 24300.0530 | |
200 | 13 | M6 | 51 | 13 | 10 | 440 | 24300.0540 | |
250 | 13 | M6 | 51 | 13 | 10 | 517 | 24300.0550 | |
300 | 13 | M6 | 51 | 13 | 10 | 597 | 24300.0560 | |
350 | 13 | M6 | 51 | 13 | 10 | 660 | 24300.0570 | |
400 | 13 | M6 | 51 | 13 | 10 | 737 | 24300.0580 |
Handle
• Stainless steel 1.4301, dull blasted
Dimensions | Weight | Art. No. | |||||
d1 | l | d2 | h | r | t | ||
+0.5 | min. | ||||||
[mm] | [g] | ||||||
stainless steel | |||||||
12 | 125 | M6 | 51 | 14 | 12 | 197 | 24310.0710 |
12 | 160 | M6 | 51 | 14 | 12 | 201 | 24310.0720 |
12 | 200 | M6 | 51 | 14 | 12 | 237 | 24310.0730 |
12 | 250 | M6 | 51 | 14 | 12 | 282 | 24310.0740 |
16 | 160 | M6 | 59 | 18 | 12 | 373 | 24310.0750 |
16 | 200 | M6 | 59 | 18 | 12 | 437 | 24310.0760 |
16 | 250 | M6 | 59 | 18 | 12 | 523 | 24310.0770 |
16 | 300 | M6 | 59 | 18 | 12 | 603 | 24310.0780 |
Part Number
|
---|
24300.0560 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Main Body Material | Main Body, Surface Treatment | Handle Cross Sectional Shape | d | d1 (mm) | d2 | l (mm) | l1 (mm) | l2 (mm) | h (mm) | h3 min. (mm) | a (mm) | b (mm) | t (mm) | R (mm) | Handle | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.65 € | 1 | 2 Days | 10 | Stainless Steel | Sand blasted | Others | M6 | - | - | 300 | - | - | 51 | 13 | 20 | - | 10 | 13 | Stainless steel 1.4301, dull blasted | - |
Loading...
Main Body Type | Imposition Type | Surfaced Type Category | U Shaped | U-shaped Type | Straight |
---|---|---|---|---|---|
Additional Function | No | Mounting Method | Female Thread | Conflict Minerals free | yes |
REACH compliant | yes |
This page is Arch Shape Grip, part number 24300.0560.
You can find the detail information about specifications and dimensions on part number 24300.0560.
Configure
Basic Attributes
d1(mm)
d2
l1(mm)
l2(mm)
b(mm)
Type
Main Body Material
Main Body, Surface Treatment
Handle Cross Sectional Shape
d
l(mm)
h(mm)
h3 min.(mm)
a(mm)
t(mm)
R(mm)
Handle
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
24300.0114 |
24300.0120 |
24300.0130 |
24300.0570 |
24300.0580 |
24300.0610 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Main Body Material | Main Body, Surface Treatment | Handle Cross Sectional Shape | d | d1 (mm) | d2 | l (mm) | l1 (mm) | l2 (mm) | h (mm) | h3 min. (mm) | a (mm) | b (mm) | t (mm) | R (mm) | Handle | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.96 € | 1 | 2 Days | 10 | Aluminium | Others | Others | M6 | - | - | 120 | - | - | 49 | 13 | 20 | - | 10 | 13 | Aluminium, drawn, bright, vibratory grinded | - | |||
7.26 € | 1 | 2 Days | 10 | Aluminium | Others | Others | M6 | - | - | 128 | - | - | 51 | 13 | 20 | - | 10 | 13 | Aluminium, drawn, bright, vibratory grinded | - | |||
7.84 € | 1 | 2 Days | 10 | Aluminium | Others | Others | M6 | - | - | 160 | - | - | 51 | 13 | 20 | - | 10 | 13 | Aluminium, drawn, bright, vibratory grinded | - | |||
- | 37.84 € | 1 | Available | 2 Days | 10 | Stainless Steel | Sand blasted | Others | M6 | - | - | 350 | - | - | 51 | 13 | 20 | - | 10 | 13 | Stainless steel 1.4301, dull blasted | - | |
54.05 € | 1 | 2 Days | 10 | Stainless Steel | Sand blasted | Others | M6 | - | - | 400 | - | - | 51 | 13 | 20 | - | 10 | 13 | Stainless steel 1.4301, dull blasted | - | |||
25.79 € | 1 | 3 Days | - | Stainless Steel | Others | Others | M6 | - | - | - | 112 | 125 | 49 | - | 13 | 20 | 10 | 13 | Stainless steel, slide polished, shiny metallic finish | 274 |