Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24310.0610
Part Number
|
---|
24310.0610 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Main Body Material | Main Body, Surface Treatment | d1 (mm) | d2 | d3 (mm) | l (mm) | h (mm) | t (mm) | R (mm) | Handle | Support washer | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.92 € | 1 | 2 Days | 10 | Stainless Steel | Sand blasted | 8 | M4 | 12 | 128 | 35 | 8 | 10 | Stainless steel 1.4305, dull blasted | Stainless steel |
Loading...
Main Body Type | Imposition Type | Surfaced Type Category | U Shaped | U-shaped Type | Straight |
---|---|---|---|---|---|
Additional Function | No | Mounting Method | Female Thread | Handle Cross Sectional Shape | Round shape |
Conflict Minerals free | yes | REACH compliant | yes |
This page is Includes Arch Shape Grip Base Washer, part number 24310.0610.
You can find the detail information about specifications and dimensions on part number 24310.0610.
Configure
Basic Attributes
Type
Main Body Material
Main Body, Surface Treatment
d1(mm)
d2
d3(mm)
l(mm)
h(mm)
t(mm)
R(mm)
Handle
Support washer
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
24310.0040 |
24310.0050 |
24310.0060 |
24310.0620 |
24310.0630 |
24310.0640 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Main Body Material | Main Body, Surface Treatment | d1 (mm) | d2 | d3 (mm) | l (mm) | h (mm) | t (mm) | R (mm) | Handle | Support washer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.53 € | 1 | 2 Days | 10 | Steel | Chrome Plating | 8 | M4 | 12 | 96 | 35 | 8 | 10 | Steel, chromium-plated | Zinc die-cast, nickel-plated | |||
5.59 € | 1 | 2 Days | 10 | Steel | Chrome Plating | 8 | M4 | 12 | 100 | 35 | 8 | 10 | Steel, chromium-plated | Zinc die-cast, nickel-plated | |||
5.78 € | 1 | 2 Days | 10 | Steel | Chrome Plating | 8 | M4 | 12 | 120 | 35 | 8 | 10 | Steel, chromium-plated | Zinc die-cast, nickel-plated | |||
7.84 € | 1 | 2 Days | 10 | Stainless Steel | Sand blasted | 10 | M5 | 15 | 88 | 43 | 12 | 12 | Stainless steel 1.4305, dull blasted | Stainless steel | |||
8.12 € | 1 | 2 Days | 10 | Stainless Steel | Sand blasted | 10 | M5 | 15 | 100 | 43 | 12 | 12 | Stainless steel 1.4305, dull blasted | Stainless steel | |||
8.53 € | 1 | 2 Days | 10 | Stainless Steel | Sand blasted | 10 | M5 | 15 | 120 | 43 | 12 | 12 | Stainless steel 1.4305, dull blasted | Stainless steel |