Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22800.0220 |
22800.0410 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | Seal | Plug-in nipple | Supporting bar | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
76.98 € | 1 | 3 Days | 10 | Flat-faced ball, ribbed surface | - | - | - | 42 | |||
154.52 € | 1 | 3 Days | 10 | With holding bar | PVC | Brass | Steel, blackened | 321 |
Loading...
Load capacity for static load max.(kN) | 15 | Body | Heat-treated steel, tempered, phosphated | Ball | Ball-bearing steel, hardened |
---|---|---|---|---|---|
Conflict Minerals free | yes | REACH compliant | yes |
Configure
Basic Attributes
Type
Seal
Plug-in nipple
Supporting bar
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes