Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
25100.0070
![]() | Quick plug coupling with radial offset compensation for multiple applications, e.g. as a link between a piston rod and a linear movement unit. |
Dimensions | WS | Radial offset compensation x max. | Maximum tensile and compressive load max. | Weight | Art. No. | ||||||||
d1 | d2 | d3 | l1 | l2 | l3 | l4 | l5 | WS1 | WS2 | ||||
~ | min. | min. | |||||||||||
[mm] | [mm] | [mm] | [kN] | [g] | |||||||||
with coupling screw – picture 1 | |||||||||||||
M 6 | 21.0 | – | 37.5 | 11.0 | 14 | 9.0 | 18.0 | 19 | 10 | 0.6 | 2.5 | 44 | 25100.0006 |
M 8 | 26.0 | – | 45.0 | 13.5 | 17 | 11.5 | 22.5 | 24 | 13 | 0.7 | 4.5 | 86 | 25100.0008 |
M10 | 30.0 | – | 56.2 | 16.0 | 20 | 16.0 | 29.0 | 27 | 17 | 0.7 | 6.5 | 148 | 25100.0010 |
M12 | 32.5 | – | 66.7 | 21.0 | 25 | 17.0 | 34.0 | 30 | 19 | 0.8 | 10.0 | 209 | 25100.0012 |
M16 | 39.0 | – | 83.0 | 25.0 | 30 | 23.0 | 42.0 | 36 | 24 | 1.0 | 18.0 | 382 | 25100.0016 |
M20 | 44.0 | – | 93.5 | 29.0 | 35 | 23.5 | 45.5 | 41 | 30 | 1.0 | 30.0 | 572 | 25100.0020 |
M10 x 1,25 | 30.0 | – | 56.2 | 16.0 | 20 | 16.0 | 29.0 | 27 | 17 | 0.7 | 6.5 | 148 | 25100.0030 |
M12 x 1,25 | 32.5 | – | 66.7 | 21.0 | 25 | 17.0 | 34.0 | 30 | 19 | 0.8 | 10.0 | 209 | 25100.0032 |
M16 x 1,5 | 39.0 | – | 83.0 | 25.0 | 30 | 23.0 | 42.0 | 36 | 24 | 1.0 | 18.0 | 381 | 25100.0036 |
M20 x 1,5 | 44.0 | – | 93.5 | 29.0 | 35 | 23.5 | 45.5 | 41 | 30 | 1.0 | 30.0 | 571 | 25100.0040 |
with coupling nut – picture 2 | |||||||||||||
M 6 | 21.0 | 11.0 | 37.5 | 11.0 | – | 9.0 | 18.0 | 19 | 10 | 0.6 | 2.5 | 46 | 25100.0056 |
M 8 | 26.0 | 14.4 | 45.0 | 13.5 | – | 11.5 | 22.5 | 24 | 13 | 0.7 | 4.5 | 91 | 25100.0058 |
M10 | 30.0 | 19.0 | 56.2 | 15.0 | – | 16.0 | 29.0 | 27 | 17 | 0.7 | 6.5 | 159 | 25100.0060 |
M12 | 32.5 | 21.2 | 66.7 | 17.5 | – | 17.0 | 34.0 | 30 | 19 | 0.8 | 10.0 | 224 | 25100.0062 |
M16 | 39.0 | 27.0 | 83.0 | 22.0 | – | 23.0 | 42.0 | 36 | 24 | 1.0 | 18.0 | 403 | 25100.0066 |
M20 | 44.0 | 34.0 | 93.5 | 25.0 | – | 23.5 | 45.5 | 41 | 30 | 1.0 | 30.0 | 606 | 25100.0070 |
M10 x 1,25 | 30.0 | 19.0 | 56.2 | 15.0 | – | 16.0 | 29.0 | 27 | 17 | 0.7 | 6.5 | 159 | 25100.0080 |
M12 x 1,25 | 32.5 | 21.2 | 66.7 | 17.5 | – | 17.0 | 34.0 | 30 | 19 | 0.8 | 10.0 | 223 | 25100.0082 |
M16 x 1,5 | 39.0 | 27.0 | 83.0 | 22.0 | – | 23.0 | 42.0 | 36 | 24 | 1.0 | 18.0 | 403 | 25100.0086 |
M20 x 1,5 | 44.0 | 34.0 | 93.5 | 25.0 | – | 23.5 | 45.5 | 41 | 30 | 1.0 | 30.0 | 596 | 25100.0090 |
Part Number
|
---|
25100.0070 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Connecting Thread Nominal M (mm) | Connection Type, Work Piece Side | Maximum tensile and compressive load max. (kN) | Axial offset x max. (mm) | d1(M) | d2 (mm) | d3 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | WS1 (mm) | WS2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
59.56 € | 1 |
Same day
Stock | 10 | M20~M26 | Female Thread | 30 | 1 | 20 | 44 | 34 | ~ 93.5 | 25 | - | 23.5 | 45.5 | 41 | 30 |
Loading...
Type | Floating joint | Cylinder Used | Air pressure cylinders / Hydraulic Cylinder | Connection Type, Cylinder Side | Female Thread |
---|---|---|---|---|---|
Main Body Material | Steel | Extra Short, Type | Eccentricity | Metallic Head | No |
Stud Material | Steel | Lock nut | Steel, black (ISO 4035/8675) | Coupling part | Heat-treated steel, tempered, phosphated |
Claw | Heat-treated steel, tempered, phosphated | Conflict Minerals free | yes | REACH compliant | yes |
This page is Quick Plug Coupling With Radial Offset Compensation, part number 25100.0070.
You can find the detail information about specifications and dimensions on part number 25100.0070.
Configure
Stock
Basic Attributes
l3(mm)
Type
Connecting Thread Nominal M(mm)
Connection Type, Work Piece Side
Axial offset x max.(mm)
d1(M)
d2(mm)
d3(mm)
l1(mm)
l2(mm)
l4(mm)
l5(mm)
WS1(mm)
WS2(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
25100.0012 |
25100.0016 |
25100.0020 |
25100.0080 |
25100.0082 |
25100.0086 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Connecting Thread Nominal M (mm) | Connection Type, Work Piece Side | Maximum tensile and compressive load max. (kN) | Axial offset x max. (mm) | d1(M) | d2 (mm) | d3 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | WS1 (mm) | WS2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.56 € | 1 | 3 Days | 10 | M10~M18 | Male thread | 10 | 0.8 | 12 | 32.5 | - | ~ 66.7 | 21 | 25 | 17 | 34 | 30 | 19 | |||
49.19 € | 1 | 3 Days | 10 | M10~M18 | Male thread | 18 | 1 | 16 | 39 | - | ~ 83 | 25 | 30 | 23 | 42 | 36 | 24 | |||
59.56 € | 1 |
Same day
Stock | 10 | M20~M26 | Male thread | 30 | 1 | 20 | 44 | - | ~ 93.5 | 29 | 35 | 23.5 | 45.5 | 41 | 30 | |||
35.78 € | 1 | 3 Days | 10 | M10~M18 | Female Thread | 6.5 | 0.7 | 10 x 1,25 | 30 | 19 | ~ 56.2 | 15 | - | 16 | 29 | 27 | 17 | |||
40.56 € | 1 | 4 Days | 10 | M10~M18 | Female Thread | 10 | 0.8 | 12 x 1,25 | 32.5 | 21.2 | ~ 66.7 | 17.5 | - | 17 | 34 | 30 | 19 | |||
49.19 € | 1 | 4 Days | 10 | M10~M18 | Female Thread | 18 | 1 | 16 x 1,5 | 39 | 27 | ~ 83 | 22 | - | 23 | 42 | 36 | 24 |