Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
25100.0230
![]() | Quick plug coupling with radial offset compensation requiring only little space. Suitable for multiple applications, e.g. as a link between a piston rod and a linear-movement unit. |
Dimensions | WS | Radial offset compensation x max. | Maximum tensile and compressive load max. | Weight | Art. No. | ||||||||||||
d1 | d2 | d3 | d4 | d5 | l1 | l2 | l3 | l4 | l5 | l6 | l7 | t | |||||
~ | min. | ||||||||||||||||
[mm] | [mm] | [mm] | [kN] | [g] | |||||||||||||
with coupling screw – picture 1 | |||||||||||||||||
M 6 | 42 | – | 5.5 | 10 | 30.5 | 11.0 | 14 | 3.0 | 11.0 | 7.0 | 14.0 | 5.4 | 10 | 0.6 | 2.5 | 75 | 25100.0206 |
M 8 | 48 | – | 6.6 | 11 | 35.5 | 13.5 | 17 | 3.0 | 13.0 | 8.0 | 16.0 | 6.4 | 13 | 0.7 | 4.5 | 118 | 25100.0208 |
M10 | 50 | – | 6.6 | 11 | 43.2 | 16.0 | 20 | 4.2 | 16.0 | 9.0 | 17.0 | 6.4 | 17 | 0.7 | 6.5 | 175 | 25100.0210 |
M12 | 55 | – | 6.6 | 11 | 53.2 | 21.0 | 25 | 4.2 | 20.5 | 10.0 | 19.0 | 6.4 | 19 | 0.8 | 10.0 | 279 | 25100.0212 |
M16 | 65 | – | 9.0 | 15 | 64.0 | 25.0 | 30 | 5.0 | 23.0 | 12.5 | 22.5 | 8.5 | 24 | 1.0 | 18.0 | 455 | 25100.0216 |
M20 | 80 | – | 11.0 | 18 | 74.0 | 29.0 | 35 | 5.0 | 26.0 | 17.0 | 28.0 | 10.0 | 30 | 1.0 | 30.0 | 810 | 25100.0220 |
M10 x 1,25 | 50 | – | 6.6 | 11 | 43.2 | 16.0 | 20 | 4.2 | 16.0 | 9.0 | 17.0 | 6.4 | 17 | 0.7 | 6.5 | 176 | 25100.0230 |
M12 x 1,25 | 55 | – | 6.6 | 11 | 53.2 | 21.0 | 25 | 4.2 | 20.5 | 10.0 | 19.0 | 6.4 | 19 | 0.8 | 10.0 | 280 | 25100.0232 |
M16 x 1,5 | 65 | – | 9.0 | 15 | 64.0 | 25.0 | 30 | 5.0 | 23.0 | 12.5 | 22.5 | 8.5 | 24 | 1.0 | 18.0 | 454 | 25100.0236 |
M20 x 1,5 | 80 | – | 11.0 | 18 | 74.0 | 29.0 | 35 | 5.0 | 26.0 | 17.0 | 28.0 | 10.0 | 30 | 1.0 | 30.0 | 812 | 25100.0240 |
with coupling nut – picture 2 | |||||||||||||||||
M 6 | 42 | 11.0 | 5.5 | 10 | 30.5 | 11.0 | – | 3.0 | 11.0 | 7.0 | 14.0 | 5.4 | 10 | 0.6 | 2.5 | 77 | 25100.0256 |
M 8 | 48 | 14.4 | 6.6 | 11 | 35.5 | 13.5 | – | 3.0 | 13.0 | 8.0 | 16.0 | 6.4 | 13 | 0.7 | 4.5 | 123 | 25100.0258 |
M10 | 50 | 19.0 | 6.6 | 11 | 43.2 | 15.0 | – | 4.2 | 16.0 | 9.0 | 17.0 | 6.4 | 17 | 0.7 | 6.5 | 187 | 25100.0260 |
M12 | 55 | 21.2 | 6.6 | 11 | 53.2 | 17.5 | – | 4.2 | 20.5 | 10.0 | 19.0 | 6.4 | 19 | 0.8 | 10.0 | 295 | 25100.0262 |
M16 | 65 | 27.0 | 9.0 | 15 | 64.0 | 22.0 | – | 5.0 | 23.0 | 12.5 | 22.5 | 8.5 | 24 | 1.0 | 18.0 | 471 | 25100.0266 |
M20 | 80 | 34.0 | 11.0 | 18 | 74.0 | 25.0 | – | 5.0 | 26.0 | 17.0 | 28.0 | 10.0 | 30 | 1.0 | 30.0 | 850 | 25100.0270 |
M10 x 1,25 | 50 | 19.0 | 6.6 | 11 | 43.2 | 15.0 | – | 4.2 | 16.0 | 9.0 | 17.0 | 6.4 | 17 | 0.7 | 6.5 | 188 | 25100.0280 |
M12 x 1,25 | 55 | 21.2 | 6.6 | 11 | 53.2 | 17.5 | – | 4.2 | 20.5 | 10.0 | 19.0 | 6.4 | 19 | 0.8 | 10.0 | 294 | 25100.0282 |
M16 x 1,5 | 65 | 27.0 | 9.0 | 15 | 64.0 | 22.0 | – | 5.0 | 23.0 | 12.5 | 22.5 | 8.5 | 24 | 1.0 | 18.0 | 471 | 25100.0286 |
M20 x 1,5 | 80 | 34.0 | 11.0 | 18 | 74.0 | 25.0 | – | 5.0 | 26.0 | 17.0 | 28.0 | 10.0 | 30 | 1.0 | 30.0 | 836 | 25100.0290 |
Part Number
|
---|
25100.0230 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Connection Type, Cylinder Side | Connecting Thread Nominal M (mm) | Maximum tensile and compressive load max. (kN) | Axial offset x max. (mm) | d1(M) | d2 (mm) | d3 (mm) | d4 (mm) | d5 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | l6 (mm) | l7 (mm) | t (mm) | WS (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.34 € | 1 | 3 Days | 10 | Male thread | M10~M18 | 6.5 | 0.7 | 10 x 1,25 | 50 | - | 6.6 | 11 | ~ 43.2 | 16 | 20 | 4.2 | 16 | 9 | 17 | 6.4 | 17 |
Loading...
Type | Flange Type | Cylinder Used | Air pressure cylinders / Hydraulic Cylinder | Flange Shape | Round shape |
---|---|---|---|---|---|
Connection Type, Work Piece Side | Hole | Main Body Material | Steel | Extra Short, Type | Eccentricity |
Metallic Head | Flange Fittings | Stud Material | Steel | Lock nut | Steel, black (ISO 4035/8675) |
Coupling part | Heat-treated steel, tempered, phosphated | Flange | Heat-treated steel, tempered, phosphated | Conflict Minerals free | yes |
REACH compliant | yes |
Configure
Basic Attributes
d3(mm)
Type
Connection Type, Cylinder Side
Connecting Thread Nominal M(mm)
Axial offset x max.(mm)
d1(M)
d2(mm)
d4(mm)
d5(mm)
l1(mm)
l2(mm)
l3(mm)
l4(mm)
l5(mm)
l6(mm)
l7(mm)
t(mm)
WS(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes