Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
25100.0256
Quick plug coupling with radial offset compensation requiring only little space. Suitable for multiple applications, e.g. as a link between a piston rod and a linear-movement unit. |
Dimensions | WS | Radial offset compensation x max. | Maximum tensile and compressive load max. | Weight | Art. No. | ||||||||||||
d1 | d2 | d3 | d4 | d5 | l1 | l2 | l3 | l4 | l5 | l6 | l7 | t | |||||
~ | min. | ||||||||||||||||
[mm] | [mm] | [mm] | [kN] | [g] | |||||||||||||
with coupling screw – picture 1 | |||||||||||||||||
M 6 | 42 | – | 5.5 | 10 | 30.5 | 11.0 | 14 | 3.0 | 11.0 | 7.0 | 14.0 | 5.4 | 10 | 0.6 | 2.5 | 75 | 25100.0206 |
M 8 | 48 | – | 6.6 | 11 | 35.5 | 13.5 | 17 | 3.0 | 13.0 | 8.0 | 16.0 | 6.4 | 13 | 0.7 | 4.5 | 118 | 25100.0208 |
M10 | 50 | – | 6.6 | 11 | 43.2 | 16.0 | 20 | 4.2 | 16.0 | 9.0 | 17.0 | 6.4 | 17 | 0.7 | 6.5 | 175 | 25100.0210 |
M12 | 55 | – | 6.6 | 11 | 53.2 | 21.0 | 25 | 4.2 | 20.5 | 10.0 | 19.0 | 6.4 | 19 | 0.8 | 10.0 | 279 | 25100.0212 |
M16 | 65 | – | 9.0 | 15 | 64.0 | 25.0 | 30 | 5.0 | 23.0 | 12.5 | 22.5 | 8.5 | 24 | 1.0 | 18.0 | 455 | 25100.0216 |
M20 | 80 | – | 11.0 | 18 | 74.0 | 29.0 | 35 | 5.0 | 26.0 | 17.0 | 28.0 | 10.0 | 30 | 1.0 | 30.0 | 810 | 25100.0220 |
M10 x 1,25 | 50 | – | 6.6 | 11 | 43.2 | 16.0 | 20 | 4.2 | 16.0 | 9.0 | 17.0 | 6.4 | 17 | 0.7 | 6.5 | 176 | 25100.0230 |
M12 x 1,25 | 55 | – | 6.6 | 11 | 53.2 | 21.0 | 25 | 4.2 | 20.5 | 10.0 | 19.0 | 6.4 | 19 | 0.8 | 10.0 | 280 | 25100.0232 |
M16 x 1,5 | 65 | – | 9.0 | 15 | 64.0 | 25.0 | 30 | 5.0 | 23.0 | 12.5 | 22.5 | 8.5 | 24 | 1.0 | 18.0 | 454 | 25100.0236 |
M20 x 1,5 | 80 | – | 11.0 | 18 | 74.0 | 29.0 | 35 | 5.0 | 26.0 | 17.0 | 28.0 | 10.0 | 30 | 1.0 | 30.0 | 812 | 25100.0240 |
with coupling nut – picture 2 | |||||||||||||||||
M 6 | 42 | 11.0 | 5.5 | 10 | 30.5 | 11.0 | – | 3.0 | 11.0 | 7.0 | 14.0 | 5.4 | 10 | 0.6 | 2.5 | 77 | 25100.0256 |
M 8 | 48 | 14.4 | 6.6 | 11 | 35.5 | 13.5 | – | 3.0 | 13.0 | 8.0 | 16.0 | 6.4 | 13 | 0.7 | 4.5 | 123 | 25100.0258 |
M10 | 50 | 19.0 | 6.6 | 11 | 43.2 | 15.0 | – | 4.2 | 16.0 | 9.0 | 17.0 | 6.4 | 17 | 0.7 | 6.5 | 187 | 25100.0260 |
M12 | 55 | 21.2 | 6.6 | 11 | 53.2 | 17.5 | – | 4.2 | 20.5 | 10.0 | 19.0 | 6.4 | 19 | 0.8 | 10.0 | 295 | 25100.0262 |
M16 | 65 | 27.0 | 9.0 | 15 | 64.0 | 22.0 | – | 5.0 | 23.0 | 12.5 | 22.5 | 8.5 | 24 | 1.0 | 18.0 | 471 | 25100.0266 |
M20 | 80 | 34.0 | 11.0 | 18 | 74.0 | 25.0 | – | 5.0 | 26.0 | 17.0 | 28.0 | 10.0 | 30 | 1.0 | 30.0 | 850 | 25100.0270 |
M10 x 1,25 | 50 | 19.0 | 6.6 | 11 | 43.2 | 15.0 | – | 4.2 | 16.0 | 9.0 | 17.0 | 6.4 | 17 | 0.7 | 6.5 | 188 | 25100.0280 |
M12 x 1,25 | 55 | 21.2 | 6.6 | 11 | 53.2 | 17.5 | – | 4.2 | 20.5 | 10.0 | 19.0 | 6.4 | 19 | 0.8 | 10.0 | 294 | 25100.0282 |
M16 x 1,5 | 65 | 27.0 | 9.0 | 15 | 64.0 | 22.0 | – | 5.0 | 23.0 | 12.5 | 22.5 | 8.5 | 24 | 1.0 | 18.0 | 471 | 25100.0286 |
M20 x 1,5 | 80 | 34.0 | 11.0 | 18 | 74.0 | 25.0 | – | 5.0 | 26.0 | 17.0 | 28.0 | 10.0 | 30 | 1.0 | 30.0 | 836 | 25100.0290 |
Part Number
|
---|
25100.0256 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Connection Type, Cylinder Side | Connecting Thread Nominal M (mm) | Maximum tensile and compressive load max. (kN) | Axial offset x max. (mm) | d1(M) | d2 (mm) | d3 (mm) | d4 (mm) | d5 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | l6 (mm) | l7 (mm) | t (mm) | WS (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.14 € | 1 |
Same day
Stock | 10 | Female Thread | M3~M8 | 2.5 | 0.6 | 6 | 42 | 11 | 5.5 | 10 | ~ 30.5 | 11 | - | 3 | 11 | 7 | 14 | 5.4 | 10 |
Loading...
Type | Flange Type | Cylinder Used | Air pressure cylinders / Hydraulic Cylinder | Flange Shape | Round shape |
---|---|---|---|---|---|
Connection Type, Work Piece Side | Hole | Main Body Material | Steel | Extra Short, Type | Eccentricity |
Metallic Head | Flange Fittings | Stud Material | Steel | Lock nut | Steel, black (ISO 4035/8675) |
Coupling part | Heat-treated steel, tempered, phosphated | Flange | Heat-treated steel, tempered, phosphated | Conflict Minerals free | yes |
REACH compliant | yes |
This page is Quick Plug Coupling With Radial Offset Compensation, With Mounting Flange, part number 25100.0256.
You can find the detail information about specifications and dimensions on part number 25100.0256.
Configure
Stock
Basic Attributes
l3(mm)
Type
Connection Type, Cylinder Side
Connecting Thread Nominal M(mm)
Axial offset x max.(mm)
d1(M)
d2(mm)
d3(mm)
d4(mm)
d5(mm)
l1(mm)
l2(mm)
l4(mm)
l5(mm)
l6(mm)
l7(mm)
t(mm)
WS(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
25100.0212 |
25100.0216 |
25100.0220 |
25100.0258 |
25100.0260 |
25100.0262 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Connection Type, Cylinder Side | Connecting Thread Nominal M (mm) | Maximum tensile and compressive load max. (kN) | Axial offset x max. (mm) | d1(M) | d2 (mm) | d3 (mm) | d4 (mm) | d5 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | l6 (mm) | l7 (mm) | t (mm) | WS (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.44 € | 1 |
Same day
Stock | 10 | Male thread | M10~M18 | 10 | 0.8 | 12 | 55 | - | 6.6 | 11 | ~ 53.2 | 21 | 25 | 4.2 | 20.5 | 10 | 19 | 6.4 | 19 | |||
73.61 € | 1 | 3 Days | 10 | Male thread | M10~M18 | 18 | 1 | 16 | 65 | - | 9 | 15 | ~ 64 | 25 | 30 | 5 | 23 | 12.5 | 22.5 | 8.5 | 24 | |||
96.12 € | 1 | 4 Days | 10 | Male thread | M20~M26 | 30 | 1 | 20 | 80 | - | 11 | 18 | ~ 74 | 29 | 35 | 5 | 26 | 17 | 28 | 10 | 30 | |||
48.38 € | 1 | 3 Days | 10 | Female Thread | M3~M8 | 4.5 | 0.7 | 8 | 48 | 14.4 | 6.6 | 11 | ~ 35.5 | 13.5 | - | 3 | 13 | 8 | 16 | 6.4 | 13 | |||
51.34 € | 1 | 3 Days | 10 | Female Thread | M10~M18 | 6.5 | 0.7 | 10 | 50 | 19 | 6.6 | 11 | ~ 43.2 | 15 | - | 4.2 | 16 | 9 | 17 | 6.4 | 17 | |||
60.44 € | 1 | 3 Days | 10 | Female Thread | M10~M18 | 10 | 0.8 | 12 | 55 | 21.2 | 6.6 | 11 | ~ 53.2 | 17.5 | - | 4.2 | 20.5 | 10 | 19 | 6.4 | 19 |