Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
25100.0406
Part Number
|
---|
25100.0406 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Connecting Thread Nominal M (mm) | Maximum tensile and compressive load max. (kN) | d1(M) | d2 (mm) | d3 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | l6 (mm) | WS1 (mm) | WS2 (mm) | WS3 (mm) | WS4 (mm) | x max. (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61.24 € | 1 | 3 Days | 10 | M3~M8 | 2.5 | 6 | 24.5 | 9.6 | ~ 52 | 14 | 9.5 | 13 | 29 | 18.5 | 22 | 19 | 8 | 5 | 0.6 |
Loading...
Type | Floating joint | Cylinder Used | Air pressure cylinders / Hydraulic Cylinder | Connection Type, Cylinder Side | Male thread |
---|---|---|---|---|---|
Connection Type, Work Piece Side | Female Thread | Main Body Material | Steel | Extra Short, Type | Eccentricity / Declination |
Metallic Head | No | Stud Material | Steel | Allowable Angular Misalignment V(deg) | ±4 |
Lock nut | Steel, black (ISO 4035/8675) | Coupling part | Heat-treated steel, nitrided, black | Claw | Heat-treated steel, tempered, phosphated |
Spring | Stainless steel | Nut | Heat-treated steel, phosphated | Seat | Heat-treated steel, tempered, phosphated |
Conflict Minerals free | yes | REACH compliant | yes |
This page is Quick Plug Couplings With Angular And Radial Offset Compensation, part number 25100.0406.
You can find the detail information about specifications and dimensions on part number 25100.0406.
Configure
Basic Attributes
Type
Connecting Thread Nominal M(mm)
d1(M)
d2(mm)
d3(mm)
l1(mm)
l2(mm)
l3(mm)
l4(mm)
l5(mm)
l6(mm)
WS1(mm)
WS2(mm)
WS3(mm)
WS4(mm)
x max.(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
25100.0408 |
25100.0410 |
25100.0412 |
25100.0416 |
25100.0420 |
25100.0430 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Connecting Thread Nominal M (mm) | Maximum tensile and compressive load max. (kN) | d1(M) | d2 (mm) | d3 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | l6 (mm) | WS1 (mm) | WS2 (mm) | WS3 (mm) | WS4 (mm) | x max. (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66.18 € | 1 | 4 Days | 10 | M3~M8 | 4.5 | 8 | 30 | 15 | ~ 63 | 18 | 11.5 | 16 | 33 | 23.5 | 27 | 24 | 13 | 7 | 0.6 | |||
89.04 € | 1 | 3 Days | 10 | M10~M18 | 6.5 | 10 | 44 | 21 | ~ 81 | 22 | 16 | 24 | 43 | 30.5 | 41 | 36 | 18 | 12 | 0.7 | |||
90.07 € | 1 | 3 Days | 10 | M10~M18 | 10 | 12 | 44 | 21 | ~ 85 | 26 | 16 | 24 | 43 | 34.5 | 41 | 36 | 18 | 12 | 0.7 | |||
126.10 € | 1 | 4 Days | 10 | M10~M18 | 18 | 16 | 60 | 32 | ~ 121 | 34 | 26 | 34 | 62 | 45 | 55 | 46 | 27 | 18 | 1 | |||
127.14 € | 1 | 4 Days | 10 | M20~M26 | 30 | 20 | 60 | 32 | ~ 129 | 42 | 26 | 34 | 62 | 53 | 55 | 46 | 27 | 18 | 1 | |||
89.04 € | 1 | 4 Days | 10 | M10~M18 | 6.5 | 10 x 1,25 | 44 | 21 | ~ 81 | 22 | 16 | 24 | 43 | 30.5 | 41 | 36 | 18 | 12 | 0.7 |