Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
25100.0440
Part Number
|
---|
25100.0440 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Connecting Thread Nominal M (mm) | Maximum tensile and compressive load max. (kN) | d1(M) | d2 (mm) | d3 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | l6 (mm) | WS1 (mm) | WS2 (mm) | WS3 (mm) | WS4 (mm) | x max. (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
127.14 € | 1 | 4 Days | 10 | M20~M26 | 30 | 20 x 1,5 | 60 | 32 | ~ 129 | 42 | 26 | 34 | 62 | 53 | 55 | 46 | 27 | 18 | 1 |
Loading...
Type | Floating joint | Cylinder Used | Air pressure cylinders / Hydraulic Cylinder | Connection Type, Cylinder Side | Male thread |
---|---|---|---|---|---|
Connection Type, Work Piece Side | Female Thread | Main Body Material | Steel | Extra Short, Type | Eccentricity / Declination |
Metallic Head | No | Stud Material | Steel | Allowable Angular Misalignment V(deg) | ±4 |
Lock nut | Steel, black (ISO 4035/8675) | Coupling part | Heat-treated steel, nitrided, black | Claw | Heat-treated steel, tempered, phosphated |
Spring | Stainless steel | Nut | Heat-treated steel, phosphated | Seat | Heat-treated steel, tempered, phosphated |
Conflict Minerals free | yes | REACH compliant | yes |
Configure
Basic Attributes
Type
Connecting Thread Nominal M(mm)
d1(M)
d2(mm)
d3(mm)
l1(mm)
l2(mm)
l3(mm)
l4(mm)
l5(mm)
l6(mm)
WS1(mm)
WS2(mm)
WS3(mm)
WS4(mm)
x max.(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes