Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22110.0030
![]() | Particularly suitable for screwing into thin walled pieces. Performance in the smallest space requirements. |
Dimensions | WS | Spring load1) | Operating temperature range | Weight | Art. No. | |||||||||
d1 | d2 | d3 | d4 | l1 | l2 | l3 | l4 | F1 | F2 | min. | max. | |||
0 -0.06 | min. | min. | ~ | ~ | ||||||||||
[mm] | [mm] | [N] | [°C] | [g] | ||||||||||
without locking, knob black – picture 1, steel | ||||||||||||||
4 | M 8 x 0.75 | 21 | 15 | 26.5 | 5 | 5 | 3.5 | 10 | 4.5 | 12 | -30 | 80 | 14 | 22110.0024 |
5 | M 8 x 0.75 | 21 | 15 | 26.5 | 5 | 5 | 3.5 | 10 | 4.5 | 12 | -30 | 80 | 14 | 22110.0026 |
6 | M10 x 1 | 25 | 18 | 34.0 | 7 | 7 | 4.5 | 12 | 5.0 | 18 | -30 | 80 | 25 | 22110.0028 |
7 | M10 x 1 | 25 | 18 | 34.0 | 7 | 7 | 4.5 | 12 | 5.0 | 18 | -30 | 80 | 26 | 22110.0030 |
with locking, knob black – picture 2, steel | ||||||||||||||
4 | M 8 x 0.75 | 21 | 15 | 26.5 | 5 | 5 | 3.5 | 10 | 4.5 | 12 | -30 | 80 | 13 | 22110.0034 |
5 | M 8 x 0.75 | 21 | 15 | 26.5 | 5 | 5 | 3.5 | 10 | 4.5 | 12 | -30 | 80 | 14 | 22110.0036 |
6 | M10 x 1 | 25 | 18 | 34.0 | 7 | 7 | 4.5 | 12 | 5.0 | 18 | -30 | 80 | 24 | 22110.0038 |
7 | M10 x 1 | 25 | 18 | 34.0 | 7 | 7 | 4.5 | 12 | 5.0 | 18 | -30 | 80 | 25 | 22110.0040 |
without locking, knob black – picture 1, stainless steel | ||||||||||||||
4 | M 8 x 0.75 | 21 | 15 | 26.5 | 5 | 5 | 3.5 | 10 | 4.5 | 12 | -30 | 80 | 14 | 22110.0044 |
5 | M 8 x 0.75 | 21 | 15 | 26.5 | 5 | 5 | 3.5 | 10 | 4.5 | 12 | -30 | 80 | 14 | 22110.0046 |
6 | M10 x 1 | 25 | 18 | 34.0 | 7 | 7 | 4.5 | 12 | 5.0 | 18 | -30 | 80 | 25 | 22110.0048 |
7 | M10 x 1 | 25 | 18 | 34.0 | 7 | 7 | 4.5 | 12 | 5.0 | 18 | -30 | 80 | 26 | 22110.0050 |
with locking, knob black – picture 2, stainless steel | ||||||||||||||
4 | M 8 x 0.75 | 21 | 15 | 26.5 | 5 | 5 | 3.5 | 10 | 4.5 | 12 | -30 | 80 | 13 | 22110.0054 |
5 | M 8 x 0.75 | 21 | 15 | 26.5 | 5 | 5 | 3.5 | 10 | 4.5 | 12 | -30 | 80 | 14 | 22110.0056 |
6 | M10 x 1 | 25 | 18 | 34.0 | 7 | 7 | 4.5 | 12 | 5.0 | 18 | -30 | 80 | 24 | 22110.0058 |
7 | M10 x 1 | 25 | 18 | 34.0 | 7 | 7 | 4.5 | 12 | 5.0 | 18 | -30 | 80 | 25 | 22110.0060 |
Part Number
|
---|
22110.0030 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Method | Main Body Surface Treatment | Tip O.D. d (Ø) | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | F1 (N) | F2 (N) | s (mm) | Stroke (mm) | WS (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.43 € | 1 | 2 Days | 10 | Screw-In | Zinc Plating | 7 | M10 x 1 | 25 | 18 | 34 | 7 | 7 | 4.5 | ~ 5 | ~ 18 | 12 | 7 | 12 |
Loading...
Type | Standard knob | Overall Length | Short | Operation Knob | Presence |
---|---|---|---|---|---|
Knob | Thermoplastic PA 6, black, dull | Locking pin | Stainless steel 1.4305 | Temperature min.(°C) | -30 |
Temperature max.(°C) | 80 | Conflict Minerals free | yes | REACH compliant | yes |
This page is Index Plungers, Mini Indexes, part number 22110.0030.
You can find the detail information about specifications and dimensions on part number 22110.0030.
Configure
Basic Attributes
Type
Mounting Method
Main Body Surface Treatment
Tip O.D. d(Ø)
d2(mm)
d3(mm)
d4(mm)
l1(mm)
l2(mm)
l3(mm)
l4(mm)
F1(N)
F2(N)
s(mm)
Stroke(mm)
WS(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22110.0024 |
22110.0026 |
22110.0028 |
22110.0034 |
22110.0036 |
22110.0038 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Method | Main Body Surface Treatment | Tip O.D. d (Ø) | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | F1 (N) | F2 (N) | s (mm) | Stroke (mm) | WS (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.05 € | 1 |
Same day
Stock | 10 | Screw-In | Zinc Plating | 4 | M8 x 0,75 | 21 | 15 | 26.5 | 5 | 5 | 3.5 | ~ 4.5 | ~ 12 | - | 5 | 10 | |||
5.22 € | 1 | 2 Days | 10 | Screw-In | Zinc Plating | 5 | M8 x 0,75 | 21 | 15 | 26.5 | 5 | 5 | 3.5 | ~ 4.5 | ~ 12 | - | 5 | 10 | |||
6.14 € | 1 |
Same day
Stock | 10 | Screw-In | Zinc Plating | 6 | M10 x 1 | 25 | 18 | 34 | 7 | 7 | 4.5 | ~ 5 | ~ 18 | - | 7 | 12 | |||
5.05 € | 1 | 3 Days | 10 | Bolt Mounting | Zinc Plating | 4 | M8 x 0,75 | 21 | 15 | 26.5 | 5 | 5 | 3.5 | ~ 4.5 | ~ 12 | 12 | 5 | 10 | |||
5.22 € | 1 |
Same day
Stock | 10 | Bolt Mounting | Zinc Plating | 5 | M8 x 0,75 | 21 | 15 | 26.5 | 5 | 5 | 3.5 | ~ 4.5 | ~ 12 | 12 | 5 | 10 | |||
6.14 € | 1 | 2 Days | 10 | Bolt Mounting | Zinc Plating | 6 | M10 x 1 | 25 | 18 | 34 | 7 | 7 | 4.5 | ~ 5 | ~ 18 | 14 | 7 | 12 |