Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22110.0146
Index plungers are used for indexing bores. Types with / without lock have the same building height. Due to a thread recess the index plungers can be completely screwed in. |
Dimensions | WS | Spring load1) | Operating temperature range | Weight | Art. No. | ||||||||||||
d1 | d2 | l2 | d3 | d4 | d5 | l1 | l3 | l4 | l5 | l6 | F1 | F2 | min. | max. | |||
-0.02 -0.05 | min. | ~ | ~ | ||||||||||||||
[mm] | [N] | [°C] | [g] | ||||||||||||||
with knob, black – picture 1, steel | |||||||||||||||||
4 | M 8 x 1 | 4 | 16 | – | – | 35.0 | 16 | 5 | – | – | 10 | 4.5 | 12.0 | -30 | 80 | 10 | 22110.0103 |
4 | M 8 x 1 | 6 | 16 | – | – | 35.0 | 16 | 5 | – | – | 10 | 4.0 | 12.5 | -30 | 80 | 10 | 22110.0104 |
5 | M10 x 1 | 5 | 19 | – | – | 40.0 | 18 | 6 | – | – | 12 | 5.0 | 15.0 | -30 | 80 | 18 | 22110.0106 |
5 | M10 x 1 | 8 | 19 | – | – | 40.0 | 18 | 6 | – | – | 12 | 5.0 | 18.0 | -30 | 80 | 18 | 22110.0107 |
6 | M12 x 1,5 | 6 | 23 | – | – | 48.0 | 22 | 6 | – | – | 14 | 6.5 | 19.0 | -30 | 80 | 29 | 22110.0109 |
6 | M12 x 1,5 | 9 | 23 | – | – | 48.0 | 22 | 6 | – | – | 14 | 6.0 | 25.0 | -30 | 80 | 29 | 22110.0110 |
8 | M16 x 1,5 | 8 | 28 | – | – | 58.0 | 26 | 8 | – | – | 17 | 8.5 | 26.0 | -30 | 80 | 62 | 22110.0112 |
8 | M16 x 1,5 | 12 | 28 | – | – | 58.0 | 26 | 8 | – | – | 17 | 8.5 | 28.0 | -30 | 80 | 62 | 22110.0113 |
10 | M16 x 1,5 | 12 | 28 | – | – | 58.0 | 26 | 8 | – | – | 17 | 9.5 | 38.0 | -30 | 80 | 63 | 22110.0115 |
12 | M20 x 1,5 | 15 | 33 | – | – | 67.0 | 33 | 10 | – | – | 22 | 11.5 | 40.0 | -30 | 80 | 128 | 22110.0116 |
16 | M24 x 2 | 20 | 33 | – | – | 78.5 | 38 | 12 | – | – | 27 | 13.0 | 54.0 | -30 | 80 | 203 | 22110.0117 |
16 | M24 x 2 | 20 | 33 | – | – | 78.5 | 38 | 12 | – | – | 27 | 13.0 | 54.0 | -30 | 80 | 219 | 22110.0137 |
without knob – picture 2, steel | |||||||||||||||||
4 | M 8 x 1 | 4 | – | M3 | 7 | – | 16 | 5 | 4.5 | 2.5 | 10 | 4.5 | 12.0 | – | 250 | 9 | 22110.0143 |
4 | M 8 x 1 | 6 | – | M3 | 7 | – | 16 | 5 | 4.5 | 2.5 | 10 | 4.0 | 12.5 | – | 250 | 91 | 22110.0144 |
5 | M10 x 1 | 5 | – | M4 | 8 | – | 18 | 6 | 5.5 | 3.0 | 12 | 5.0 | 15.0 | – | 250 | 16 | 22110.0146 |
5 | M10 x 1 | 8 | – | M4 | 8 | – | 18 | 6 | 5.5 | 3.0 | 12 | 5.0 | 18.0 | – | 250 | 17 | 22110.0147 |
6 | M12 x 1,5 | 6 | – | M5 | 9 | – | 22 | 6 | 7.0 | 3.5 | 14 | 6.5 | 19.0 | – | 250 | 25 | 22110.0149 |
6 | M12 x 1,5 | 9 | – | M5 | 9 | – | 22 | 6 | 7.0 | 3.5 | 14 | 6.0 | 25.0 | – | 250 | 26 | 22110.0150 |
8 | M16 x 1,5 | 8 | – | M6 | 10 | – | 26 | 8 | 8.5 | 4.0 | 17 | 8.5 | 26.0 | – | 250 | 54 | 22110.0152 |
8 | M16 x 1,5 | 12 | – | M6 | 10 | – | 26 | 8 | 8.5 | 4.0 | 17 | 8.5 | 28.0 | – | 250 | 55 | 22110.0153 |
10 | M16 x 1,5 | 12 | – | M6 | 10 | – | 26 | 8 | 8.5 | 4.0 | 17 | 9.5 | 38.0 | – | 250 | 56 | 22110.0155 |
12 | M20 x 1,5 | 15 | – | M6 | 12 | – | 33 | 10 | 8.5 | 4.0 | 22 | 11.5 | 40.0 | – | 250 | 111 | 22110.0156 |
16 | M24 x 2 | 20 | – | M8 | 15 | – | 38 | 12 | 11.5 | 5.0 | 27 | 13.0 | 54.0 | – | 250 | 193 | 22110.0157 |
with knob, black – picture 1, stainless steel | |||||||||||||||||
4 | M 8 x 1 | 4 | 16 | – | – | 35.0 | 16 | 5 | – | – | 10 | 4.5 | 12.0 | -30 | 80 | 10 | 22110.0203 |
4 | M 8 x 1 | 6 | 16 | – | – | 35.0 | 16 | 5 | – | – | 10 | 4.0 | 12.5 | -30 | 80 | 10 | 22110.0204 |
5 | M 8 x 1 | 5 | 19 | – | – | 40.0 | 18 | 6 | – | – | 12 | 5.0 | 15.0 | -30 | 80 | 18 | 22110.0206 |
5 | M10 x 1 | 8 | 19 | – | – | 40.0 | 18 | 6 | – | – | 12 | 5.0 | 18.0 | -30 | 80 | 18 | 22110.0207 |
6 | M12 x 1,5 | 6 | 23 | – | – | 48.0 | 22 | 6 | – | – | 14 | 6.5 | 19.0 | -30 | 80 | 29 | 22110.0209 |
6 | M12 x 1,5 | 9 | 23 | – | – | 48.0 | 22 | 6 | – | – | 14 | 6.0 | 25.0 | -30 | 80 | 29 | 22110.0210 |
8 | M16 x 1,5 | 8 | 28 | – | – | 58.0 | 26 | 8 | – | – | 17 | 8.5 | 26.0 | -30 | 80 | 62 | 22110.0212 |
8 | M16 x 1,5 | 12 | 28 | – | – | 58.0 | 26 | 8 | – | – | 17 | 8.5 | 28.0 | -30 | 80 | 62 | 22110.0213 |
10 | M16 x 1,5 | 12 | 28 | – | – | 58.0 | 26 | 8 | – | – | 17 | 9.5 | 38.0 | -30 | 80 | 64 | 22110.0215 |
12 | M20 x 1,5 | 15 | 33 | – | – | 67.0 | 33 | 10 | – | – | 22 | 11.5 | 40.0 | -30 | 80 | 117 | 22110.0216 |
16 | M24 x 2 | 20 | 33 | – | – | 78.5 | 38 | 12 | – | – | 27 | 13.0 | 54.0 | -30 | 80 | 204 | 22110.0217 |
16 | M24 x 2 | 20 | 33 | – | – | 78.5 | 38 | 12 | – | – | 27 | 13.0 | 54.0 | -30 | 80 | 219 | 22110.0237 |
without knob – picture 2, stainless steel | |||||||||||||||||
4 | M 8 x 1 | 4 | – | M3 | 7 | – | 16 | 5 | 4.5 | 2.5 | 10 | 4.5 | 12.0 | – | 250 | 9 | 22110.0243 |
4 | M 8 x 1 | 6 | – | M3 | 7 | – | 16 | 5 | 4.5 | 2.5 | 10 | 4.0 | 12.5 | – | 250 | 9 | 22110.0244 |
5 | M10 x 1 | 5 | – | M4 | 8 | – | 18 | 6 | 5.5 | 3.0 | 12 | 5.0 | 15.0 | – | 250 | 16 | 22110.0246 |
5 | M10 x 1 | 8 | – | M4 | 8 | – | 18 | 6 | 5.5 | 3.0 | 12 | 5.0 | 18.0 | – | 250 | 16 | 22110.0247 |
6 | M12 x 1,5 | 6 | – | M5 | 9 | – | 22 | 6 | 7.0 | 3.5 | 14 | 6.5 | 19.0 | – | 250 | 31 | 22110.0249 |
6 | M12 x 1,5 | 9 | – | M5 | 9 | – | 22 | 6 | 7.0 | 3.5 | 14 | 6.0 | 25.0 | – | 250 | 25 | 22110.0250 |
8 | M16 x 1,5 | 8 | – | M6 | 10 | – | 26 | 8 | 8.5 | 4.0 | 17 | 8.5 | 26.0 | – | 250 | 55 | 22110.0252 |
8 | M16 x 1,5 | 12 | – | M6 | 10 | – | 26 | 8 | 8.5 | 4.0 | 17 | 8.5 | 28.0 | – | 250 | 55 | 22110.0253 |
10 | M16 x 1,5 | 12 | – | M6 | 10 | – | 26 | 8 | 8.5 | 4.0 | 17 | 9.5 | 38.0 | – | 250 | 56 | 22110.0255 |
12 | M20 x 1,5 | 15 | – | M6 | 12 | – | 33 | 10 | 8.5 | 4.0 | 22 | 11.5 | 40.0 | – | 250 | 111 | 22110.0256 |
16 | M24 x 2 | 20 | – | M8 | 15 | – | 38 | 12 | 11.5 | 5.0 | 27 | 13.0 | 54.0 | – | 250 | 194 | 22110.0257 |
Dimensions | Wrench size | Weight | Art. No. | |
d2 | ||||
[mm] | [mm] | [g] | ||
Lock nuts ISO 8675 (DIN 439), steel | ||||
M 8 x 1 | 13 | 2.7 | 22120.0114 | |
M10 x 1 | 16 | 5.2 | 22120.0115 | |
M12 x 1,5 | 18 | 7.5 | 22120.0116 | |
M16 x 1,5 | 24 | 15.0 | 22120.0118 | |
M20 x 1,5 | 30 | 32.0 | 22120.0120 | |
M24 x 2 | 36 | 58.0 | 22120.0122 | |
Lock nuts ISO 8675 (DIN 439), stainless steel | ||||
M 8 x 1 | 13 | 2.7 | 22120.0514 | |
M10 x 1 | 16 | 5.2 | 22120.0515 | |
M12 x 1,5 | 18 | 7.5 | 22120.0516 | |
M16 x 1,5 | 24 | 15.0 | 22120.0518 | |
M20 x 1,5 | 30 | 32.0 | 22120.0520 | |
M24 x 2 | 36 | 58.0 | 22120.0522 | |
Lock nuts ISO 4035 for the following sizes, stainless steel | ||||
M16 | 24 | 18.0 | 22120.0720 |
Part Number
|
---|
22110.0146 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | Mounting Method | Operation Knob | Main Body Surface Treatment | Tip O.D. d (Ø) | d2 (mm) | d3 (mm) | d4 (mm) | d5 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | l6 (mm) | F1 (N) | F2 (N) | s (mm) | Stroke (mm) | WS (mm) | Material | Knob | Locking pin | Temperature min. (°C) | Temperature max. (°C) | Conflict Minerals free | REACH compliant | Wrench size (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.84 € | 1 | 2 Days | 10 | Without Knob | Screw-In | No | Black Oxide | 5 | M10 x 1 | - | M4 | 8 | - | 5 | 18 | 6 | 5.5 | 3 | ~ 5 | ~ 15 | - | 5 | 12 | - | - | Steel, hardened | - | 250 | yes | yes | - | - |
Loading...
Configure
Basic Attributes
d3(mm)
l1(mm)
s(mm)
Material
Knob
Temperature min.(°C)
Wrench size(mm)
Type
Type
Mounting Method
Operation Knob
Main Body Surface Treatment
Tip O.D. d(Ø)
d2(mm)
d4(mm)
d5(mm)
l2(mm)
l3(mm)
l4(mm)
l5(mm)
l6(mm)
F1(N)
F2(N)
Stroke(mm)
WS(mm)
Locking pin
Temperature max.(°C)
Conflict Minerals free
REACH compliant
Filter by CAD data type
Filter by standard shipping days
Optional Attributes