Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22110.2123
Index plungers are used for indexing bores. Types with / without lock have the same building height. Due to a thread recess the index plungers can be completely screwed in. |
Dimensions | WS | Spring load1) | Operating temperature range | Weight | Art. No. | ||||||||
d1 | d2 | l2 | d3 | l1 | l3 | l4 | F1 | F2 | min. | max. | |||
-0.02 -0.05 | min. | ~ | ~ | ||||||||||
[mm] | [mm] | [N] | [°C] | [g] | |||||||||
with knob, black, steel | |||||||||||||
4 | M 8 x 1 | 4 | 16 | 35.0 | 16 | 5 | 10 | 4.5 | 12.0 | -30 | 80 | 12 | 22110.0123 |
4 | M 8 x 1 | 6 | 16 | 35.0 | 16 | 5 | 10 | 4.0 | 12.5 | -30 | 80 | 12 | 22110.0124 |
5 | M10 x 1 | 5 | 19 | 40.0 | 18 | 6 | 12 | 5.0 | 15.0 | -30 | 80 | 20 | 22110.0126 |
5 | M10 x 1 | 8 | 19 | 40.0 | 18 | 6 | 12 | 5.0 | 18.0 | -30 | 80 | 20 | 22110.0127 |
6 | M12 x 1,5 | 6 | 23 | 48.0 | 22 | 6 | 14 | 6.5 | 19.0 | -30 | 80 | 31 | 22110.0129 |
6 | M12 x 1,5 | 9 | 23 | 48.0 | 22 | 6 | 14 | 6.0 | 25.0 | -30 | 80 | 33 | 22110.0130 |
8 | M16 x 1,5 | 8 | 28 | 58.0 | 26 | 8 | 17 | 8.5 | 26.0 | -30 | 80 | 65 | 22110.0132 |
8 | M16 x 1,5 | 12 | 28 | 58.0 | 26 | 8 | 17 | 8.5 | 28.0 | -30 | 80 | 68 | 22110.0133 |
10 | M16 x 1,5 | 12 | 28 | 58.0 | 26 | 8 | 17 | 9.5 | 38.0 | -30 | 80 | 69 | 22110.0135 |
12 | M20 x 1,5 | 15 | 33 | 67.0 | 33 | 10 | 22 | 11.5 | 40.0 | -30 | 80 | 125 | 22110.0136 |
16 | M24 x 2 | 20 | 33 | 78.5 | 38 | 12 | 27 | 13.0 | 54.0 | -30 | 80 | 219 | 22110.0137 |
with knob, black, stainless steel | |||||||||||||
4 | M 8 x 1 | 4 | 16 | 35.0 | 16 | 5 | 10 | 4.5 | 12.0 | -30 | 80 | 12 | 22110.0223 |
4 | M 8 x 1 | 6 | 16 | 35.0 | 16 | 5 | 10 | 4.0 | 12.5 | -30 | 80 | 12 | 22110.0224 |
5 | M10 x 1 | 5 | 19 | 40.0 | 18 | 6 | 12 | 5.0 | 15.0 | -30 | 80 | 20 | 22110.0226 |
5 | M10 x 1 | 8 | 19 | 40.0 | 18 | 6 | 12 | 5.0 | 18.0 | -30 | 80 | 20 | 22110.0227 |
6 | M12 x 1,5 | 6 | 23 | 48.0 | 22 | 6 | 14 | 6.5 | 19.0 | -30 | 80 | 31 | 22110.0229 |
6 | M12 x 1,5 | 9 | 23 | 48.0 | 22 | 6 | 14 | 6.0 | 25.0 | -30 | 80 | 33 | 22110.0230 |
8 | M16 x 1,5 | 8 | 28 | 58.0 | 26 | 8 | 17 | 8.5 | 26.0 | -30 | 80 | 65 | 22110.0232 |
8 | M16 x 1,5 | 12 | 28 | 58.0 | 26 | 8 | 17 | 8.5 | 28.0 | -30 | 80 | 68 | 22110.0233 |
10 | M16 x 1,5 | 12 | 28 | 58.0 | 26 | 8 | 17 | 9.5 | 38.0 | -30 | 80 | 69 | 22110.0235 |
12 | M20 x 1,5 | 15 | 33 | 67.0 | 33 | 10 | 22 | 11.5 | 40.0 | -30 | 80 | 125 | 22110.0236 |
16 | M24 x 2 | 20 | 33 | 78.5 | 38 | 12 | 27 | 13.0 | 54.0 | -30 | 80 | 219 | 22110.0237 |
Dimensions | Wrench size | Weight | Art. No. | |
d2 | ||||
[mm] | [mm] | [g] | ||
Lock nuts ISO 8675 (DIN 439), steel | ||||
M 8 x 1 | 13 | 2.7 | 22120.0114 | |
M10 x 1 | 16 | 5.2 | 22120.0115 | |
M12 x 1,5 | 18 | 7.5 | 22120.0116 | |
M16 x 1,5 | 24 | 15.0 | 22120.0118 | |
M20 x 1,5 | 30 | 32.0 | 22120.0120 | |
M24 x 2 | 36 | 58.0 | 22120.0122 | |
Lock nuts ISO 8675 (DIN 439), stainless steel | ||||
M 8 x 1 | 13 | 2.7 | 22120.0514 | |
M10 x 1 | 16 | 5.2 | 22120.0515 | |
M12 x 1,5 | 18 | 7.5 | 22120.0516 | |
M16 x 1,5 | 24 | 15.0 | 22120.0518 | |
M20 x 1,5 | 30 | 32.0 | 22120.0520 | |
M24 x 2 | 36 | 58.0 | 22120.0522 |
Part Number
|
---|
22110.2123 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | Mounting Method | Operation Knob | Main Body Surface Treatment | Tip O.D. d (Ø) | d2 (mm) | d3 (mm) | l1 (mm) | l2 (mm) | l2 min. (mm) | l3 (mm) | l4 (mm) | F1 (N) | F2 (N) | Stroke (mm) | WS (mm) | Body | Knob | Locking pin | Nominal diameter (mm) | Conflict Minerals free | REACH compliant | Prop65 | RoHS-compliant | Branch | Function | Preferential Origin | d1 [-0.02, -0.05] (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 9.84 € | 1 | 4 Days | - | - | - | - | - | - | M8 x 1 | 16 | 35 | - | 4 | 16 | 5 | ~ 4.5 | ~ 12 | - | 10 | Steel, blackened | Thermoplast PA 6, red, dull | Steel, hardened | d1=4 mm / l2 min.=4 mm / Steel | Free from Conflict Minerals | Does not contain SVHC substances | Does not contain Proposition 65 substances | RoHS compliant | metal construction, metal products / electrical engineering / conveying and transport technology | lock / index / position / rest / latch / readjust | D | 4 | 11 |
Loading...
Temperature min.(°C) | -30 | Temperature max.(°C) | 80 |
---|
This page is Index Bolt Compact, With Hexagon Collar And Locking, part number 22110.2123.
You can find the detail information about specifications and dimensions on part number 22110.2123.
Configure
Basic Attributes
Type
Mounting Method
Operation Knob
Main Body Surface Treatment
Tip O.D. d(Ø)
l2(mm)
Stroke(mm)
Type
d2(mm)
d3(mm)
l1(mm)
l2 min.(mm)
l3(mm)
l4(mm)
F1(N)
F2(N)
WS(mm)
Body
Knob
Locking pin
Nominal diameter(mm)
Conflict Minerals free
REACH compliant
Prop65
RoHS-compliant
Branch
Function
Preferential Origin
d1 [-0.02, -0.05](mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22110.0127 |
22110.0129 |
22110.0130 |
22110.2124 |
22110.2126 |
22110.2127 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Type | Mounting Method | Operation Knob | Main Body Surface Treatment | Tip O.D. d (Ø) | d2 (mm) | d3 (mm) | l1 (mm) | l2 (mm) | l2 min. (mm) | l3 (mm) | l4 (mm) | F1 (N) | F2 (N) | Stroke (mm) | WS (mm) | Body | Knob | Locking pin | Nominal diameter (mm) | Conflict Minerals free | REACH compliant | Prop65 | RoHS-compliant | Branch | Function | Preferential Origin | d1 [-0.02, -0.05] (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.44 € | 1 |
Same day
Stock | 10 | Standard knob | Screw-In | Presence | Black Oxide | 5 | M10 x 1 | 19 | 40 | 8 | - | 18 | 6 | ~ 5 | ~ 18 | 8 | 12 | - | Thermoplastic PA 6, black, dull | Steel, hardened | - | yes | yes | - | - | - | - | - | - | - | |||
11.72 € | 1 | 2 Days | 10 | Standard knob | Screw-In | Presence | Black Oxide | 6 | M12 x 1,5 | 23 | 48 | 6 | - | 22 | 6 | ~ 6.5 | ~ 19 | 6 | 14 | - | Thermoplastic PA 6, black, dull | Steel, hardened | - | yes | yes | - | - | - | - | - | - | - | |||
11.72 € | 1 |
Same day
Stock | 10 | Standard knob | Screw-In | Presence | Black Oxide | 6 | M12 x 1,5 | 23 | 48 | 9 | - | 22 | 6 | ~ 6 | ~ 25 | 9 | 14 | - | Thermoplastic PA 6, black, dull | Steel, hardened | - | yes | yes | - | - | - | - | - | - | - | |||
- | 9.84 € | 1 | 4 Days | - | - | - | - | - | - | M8 x 1 | 16 | 35 | - | 6 | 16 | 5 | ~ 4 | ~ 12.5 | - | 10 | Steel, blackened | Thermoplast PA 6, red, dull | Steel, hardened | d1=4 mm / l2 min.=6 mm / Steel | Free from Conflict Minerals | Does not contain SVHC substances | Does not contain Proposition 65 substances | RoHS compliant | metal construction, metal products / electrical engineering / conveying and transport technology | lock / index / position / rest / latch / readjust | D | 4 | 13 | ||
- | 10.55 € | 1 | 4 Days | - | - | - | - | - | - | M10 x 1 | 19 | 40 | - | 5 | 18 | 6 | ~ 5 | ~ 15 | - | 12 | Steel, blackened | Thermoplast PA 6, red, dull | Steel, hardened | d1=5 mm / l2 min.=5 mm / Steel | Free from Conflict Minerals | Does not contain SVHC substances | Does not contain Proposition 65 substances | RoHS compliant | metal construction, metal products / electrical engineering / conveying and transport technology | lock / index / position / rest / latch / readjust | D | 5 | 21 | ||
- | 10.55 € | 1 | 4 Days | - | - | - | - | - | - | M10 x 1 | 19 | 40 | - | 8 | 18 | 6 | ~ 5 | ~ 18 | - | 12 | Steel, blackened | Thermoplast PA 6, red, dull | Steel, hardened | d1=5 mm / l2 min.=8 mm / Steel | Free from Conflict Minerals | Does not contain SVHC substances | Does not contain Proposition 65 substances | RoHS compliant | metal construction, metal products / electrical engineering / conveying and transport technology | lock / index / position / rest / latch / readjust | D | 5 | 21 |