Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22110.0408
Part Number
|
---|
22110.0408 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Tip O.D. d (Ø) | d2 (mm) | d3 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | k (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.08 € | 1 |
Same day
Stock | 10 | M8 x 1 | 4.3 | M4 | 35 | 26 | 11.5 | 14 | 25 |
Loading...
Type | Related Components | Mounting Method | Bolt Mounting | Body Material | Zinc Die-Casting |
---|---|---|---|---|---|
Operation Knob | No | Main Body Surface Treatment | Paint | Threaded Pin | Steel, blackened, with brass bolt |
Temperature max.(°C) | 100 | Conflict Minerals free | yes | REACH compliant | yes |
This page is Mounting Blocks For Index Plungers And Bolts, Die-Cast, part number 22110.0408.
You can find the detail information about specifications and dimensions on part number 22110.0408.
Configure
Stock
Basic Attributes
Type
Tip O.D. d(Ø)
d2(mm)
d3(mm)
l1(mm)
l2(mm)
l3(mm)
l4(mm)
k(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22110.0410 |
22110.0412 |
22110.0416 |
22110.0420 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Tip O.D. d (Ø) | d2 (mm) | d3 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | k (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.08 € | 1 |
Same day
Stock | 10 | M10 x 1 | 4.3 | M4 | 35 | 26 | 11.5 | 14 | 25 | |||
5.08 € | 1 | 3 Days | 10 | M12 x 1,5 | 4.3 | M4 | 35 | 26 | 11.5 | 14 | 25 | |||
6.78 € | 1 | 4 Days | 10 | M16 x 1,5 | 5.3 | M5 | 47 | 34 | 15.5 | 18 | 35 | |||
6.78 € | 1 | 4 Days | 10 | M20 x 1,5 | 5.3 | M5 | 47 | 34 | 15.5 | 18 | 35 |