Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
![]() | Particularly suitable for screwing into thin walled pieces. Performance in the smallest space requirements. Due to a thread recess the index plungers can be completely screwed in. |
Dimensions | WS | Spring load1) | Operating temperature range | Weight | Art. No. | ||||||||
d1 | d2 | d3 | d4 | l1 | l2 | l3 | F1 | F2 | min. | max. | |||
h9 | min. | ~ | ~ | ||||||||||
[mm] | [mm] | [N] | [°C] | [g] | |||||||||
without locking – picture 1, steel | |||||||||||||
4 | M 8 | 21 | 15 | 27.5 | 5 | 6 | 10 | 4 | 12 | -30 | 80 | 14 | 22110.0602 |
4 | M 8 x 1 | 21 | 15 | 27.5 | 5 | 6 | 10 | 4 | 12 | -30 | 80 | 14 | 22110.0604 |
5 | M10 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | -30 | 80 | 25 | 22110.0606 |
5 | M10 x 1 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | -30 | 80 | 24 | 22110.0608 |
6 | M10 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | -30 | 80 | 25 | 22110.0610 |
6 | M10 x 1 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | -30 | 80 | 25 | 22110.0612 |
6 | M12 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | -30 | 80 | 40 | 22110.0614 |
6 | M12 x 1,5 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | -30 | 80 | 40 | 22110.0616 |
7 | M12 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | -30 | 80 | 41 | 22110.0618 |
7 | M12 x 1,5 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | -30 | 80 | 40 | 22110.0620 |
8 | M16 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | -30 | 80 | 66 | 22110.0622 |
8 | M16 x 1,5 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | -30 | 80 | 67 | 22110.0624 |
10 | M16 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | -30 | 80 | 68 | 22110.0626 |
10 | M16 x 1,5 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | -30 | 80 | 69 | 22110.0628 |
with locking – picture 2, steel | |||||||||||||
4 | M 8 | 21 | 15 | 27.5 | 5 | 6 | 10 | 4 | 12 | -30 | 80 | 14 | 22110.0630 |
4 | M 8 x 1 | 21 | 15 | 27.5 | 5 | 6 | 10 | 4 | 12 | -30 | 80 | 13 | 22110.0632 |
5 | M10 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | -30 | 80 | 23 | 22110.0634 |
5 | M10 x 1 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | -30 | 80 | 23 | 22110.0636 |
6 | M10 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | -30 | 80 | 24 | 22110.0638 |
6 | M10 x 1 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | -30 | 80 | 25 | 22110.0640 |
6 | M12 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | -30 | 80 | 38 | 22110.0642 |
6 | M12 x 1,5 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | -30 | 80 | 39 | 22110.0644 |
7 | M12 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | -30 | 80 | 39 | 22110.0646 |
7 | M12 x 1,5 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | -30 | 80 | 39 | 22110.0648 |
8 | M16 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | -30 | 80 | 64 | 22110.0650 |
8 | M16 x 1,5 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | -30 | 80 | 65 | 22110.0652 |
10 | M16 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | -30 | 80 | 66 | 22110.0654 |
10 | M16 x 1,5 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | -30 | 80 | 67 | 22110.0656 |
without locking – picture 1, stainless steel | |||||||||||||
4 | M 8 | 21 | 15 | 27.5 | 5 | 6 | 10 | 4 | 12 | -30 | 80 | 14 | 22110.0702 |
4 | M 8 x 1 | 21 | 15 | 27.5 | 5 | 6 | 10 | 4 | 12 | -30 | 80 | 14 | 22110.0704 |
5 | M10 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | -30 | 80 | 24 | 22110.0706 |
5 | M10 x 1 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | -30 | 80 | 25 | 22110.0708 |
6 | M10 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | -30 | 80 | 24 | 22110.0710 |
6 | M10 x 1 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | -30 | 80 | 25 | 22110.0712 |
6 | M12 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | -30 | 80 | 40 | 22110.0714 |
6 | M12 x 1,5 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | -30 | 80 | 40 | 22110.0716 |
7 | M12 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | -30 | 80 | 40 | 22110.0718 |
7 | M12 x 1,5 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | -30 | 80 | 41 | 22110.0720 |
8 | M16 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | -30 | 80 | 67 | 22110.0722 |
8 | M16 x 1,5 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | -30 | 80 | 67 | 22110.0724 |
10 | M16 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | -30 | 80 | 68 | 22110.0726 |
10 | M16 x 1,5 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | -30 | 80 | 69 | 22110.0728 |
with locking – picture 2, stainless steel | |||||||||||||
4 | M 8 | 21 | 15 | 27.5 | 5 | 6 | 10 | 4 | 12 | -30 | 80 | 13 | 22110.0730 |
4 | M 8 x 1 | 21 | 15 | 27.5 | 5 | 6 | 10 | 4 | 12 | -30 | 80 | 14 | 22110.0732 |
5 | M10 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | -30 | 80 | 23 | 22110.0734 |
5 | M10 x 1 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | -30 | 80 | 24 | 22110.0736 |
6 | M10 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | -30 | 80 | 24 | 22110.0738 |
6 | M10 x 1 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | -30 | 80 | 31 | 22110.0740 |
6 | M12 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | -30 | 80 | 38 | 22110.0742 |
6 | M12 x 1,5 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | -30 | 80 | 39 | 22110.0744 |
7 | M12 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | -30 | 80 | 39 | 22110.0746 |
7 | M12 x 1,5 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | -30 | 80 | 39 | 22110.0748 |
8 | M16 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | -30 | 80 | 64 | 22110.0750 |
8 | M16 x 1,5 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | -30 | 80 | 65 | 22110.0752 |
10 | M16 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | -30 | 80 | 66 | 22110.0754 |
10 | M16 x 1,5 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | -30 | 80 | 68 | 22110.0756 |
Part Number
|
---|
22110.0610 |
22110.0638 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Main Body Surface Treatment | Tip O.D. d (Ø) | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | F1 (N) | F2 (N) | s (mm) | Stroke (mm) | WS (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.56 € | 1 | 2 Days | 10 | Zinc Plating | 6 | M10 | 25 | 18 | 34 | 6 | 8 | ~ 6 | ~ 16 | - | 6 | 12 | |||
5.50 € | 1 | 2 Days | 10 | Zinc Plating | 6 | M10 | 25 | 18 | 34 | 6 | 8 | ~ 6 | ~ 16 | - | 6 | 12 |
Loading...
Type | Standard knob | Mounting Method | Screw-In | Overall Length | Standard |
---|---|---|---|---|---|
Operation Knob | Presence | Knob | Thermoplastic PA 6, black, dull | Locking pin | Stainless steel 1.4305 |
Temperature min.(°C) | -30 | Temperature max.(°C) | 80 | Conflict Minerals free | yes |
REACH compliant | yes |
Configure
Basic Attributes
s(mm)
Type
Main Body Surface Treatment
Tip O.D. d(Ø)
d2(mm)
d3(mm)
d4(mm)
l1(mm)
l2(mm)
l3(mm)
F1(N)
F2(N)
Stroke(mm)
WS(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes