Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22110.0726
Particularly suitable for screwing into thin walled pieces. Performance in the smallest space requirements. Due to a thread recess the index plungers can be completely screwed in. |
Dimensions | WS | Spring load1) | Operating temperature range | Weight | Art. No. | ||||||||
d1 | d2 | d3 | d4 | l1 | l2 | l3 | F1 | F2 | min. | max. | |||
h9 | min. | ~ | ~ | ||||||||||
[mm] | [mm] | [N] | [°C] | [g] | |||||||||
without locking – picture 1, steel | |||||||||||||
4 | M 8 | 21 | 15 | 27.5 | 5 | 6 | 10 | 4 | 12 | -30 | 80 | 14 | 22110.0602 |
4 | M 8 x 1 | 21 | 15 | 27.5 | 5 | 6 | 10 | 4 | 12 | -30 | 80 | 14 | 22110.0604 |
5 | M10 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | -30 | 80 | 25 | 22110.0606 |
5 | M10 x 1 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | -30 | 80 | 24 | 22110.0608 |
6 | M10 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | -30 | 80 | 25 | 22110.0610 |
6 | M10 x 1 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | -30 | 80 | 25 | 22110.0612 |
6 | M12 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | -30 | 80 | 40 | 22110.0614 |
6 | M12 x 1,5 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | -30 | 80 | 40 | 22110.0616 |
7 | M12 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | -30 | 80 | 41 | 22110.0618 |
7 | M12 x 1,5 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | -30 | 80 | 40 | 22110.0620 |
8 | M16 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | -30 | 80 | 66 | 22110.0622 |
8 | M16 x 1,5 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | -30 | 80 | 67 | 22110.0624 |
10 | M16 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | -30 | 80 | 68 | 22110.0626 |
10 | M16 x 1,5 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | -30 | 80 | 69 | 22110.0628 |
with locking – picture 2, steel | |||||||||||||
4 | M 8 | 21 | 15 | 27.5 | 5 | 6 | 10 | 4 | 12 | -30 | 80 | 14 | 22110.0630 |
4 | M 8 x 1 | 21 | 15 | 27.5 | 5 | 6 | 10 | 4 | 12 | -30 | 80 | 13 | 22110.0632 |
5 | M10 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | -30 | 80 | 23 | 22110.0634 |
5 | M10 x 1 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | -30 | 80 | 23 | 22110.0636 |
6 | M10 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | -30 | 80 | 24 | 22110.0638 |
6 | M10 x 1 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | -30 | 80 | 25 | 22110.0640 |
6 | M12 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | -30 | 80 | 38 | 22110.0642 |
6 | M12 x 1,5 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | -30 | 80 | 39 | 22110.0644 |
7 | M12 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | -30 | 80 | 39 | 22110.0646 |
7 | M12 x 1,5 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | -30 | 80 | 39 | 22110.0648 |
8 | M16 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | -30 | 80 | 64 | 22110.0650 |
8 | M16 x 1,5 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | -30 | 80 | 65 | 22110.0652 |
10 | M16 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | -30 | 80 | 66 | 22110.0654 |
10 | M16 x 1,5 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | -30 | 80 | 67 | 22110.0656 |
without locking – picture 1, stainless steel | |||||||||||||
4 | M 8 | 21 | 15 | 27.5 | 5 | 6 | 10 | 4 | 12 | -30 | 80 | 14 | 22110.0702 |
4 | M 8 x 1 | 21 | 15 | 27.5 | 5 | 6 | 10 | 4 | 12 | -30 | 80 | 14 | 22110.0704 |
5 | M10 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | -30 | 80 | 24 | 22110.0706 |
5 | M10 x 1 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | -30 | 80 | 25 | 22110.0708 |
6 | M10 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | -30 | 80 | 24 | 22110.0710 |
6 | M10 x 1 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | -30 | 80 | 25 | 22110.0712 |
6 | M12 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | -30 | 80 | 40 | 22110.0714 |
6 | M12 x 1,5 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | -30 | 80 | 40 | 22110.0716 |
7 | M12 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | -30 | 80 | 40 | 22110.0718 |
7 | M12 x 1,5 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | -30 | 80 | 41 | 22110.0720 |
8 | M16 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | -30 | 80 | 67 | 22110.0722 |
8 | M16 x 1,5 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | -30 | 80 | 67 | 22110.0724 |
10 | M16 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | -30 | 80 | 68 | 22110.0726 |
10 | M16 x 1,5 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | -30 | 80 | 69 | 22110.0728 |
with locking – picture 2, stainless steel | |||||||||||||
4 | M 8 | 21 | 15 | 27.5 | 5 | 6 | 10 | 4 | 12 | -30 | 80 | 13 | 22110.0730 |
4 | M 8 x 1 | 21 | 15 | 27.5 | 5 | 6 | 10 | 4 | 12 | -30 | 80 | 14 | 22110.0732 |
5 | M10 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | -30 | 80 | 23 | 22110.0734 |
5 | M10 x 1 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | -30 | 80 | 24 | 22110.0736 |
6 | M10 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | -30 | 80 | 24 | 22110.0738 |
6 | M10 x 1 | 25 | 18 | 34.0 | 6 | 8 | 12 | 6 | 16 | -30 | 80 | 31 | 22110.0740 |
6 | M12 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | -30 | 80 | 38 | 22110.0742 |
6 | M12 x 1,5 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | -30 | 80 | 39 | 22110.0744 |
7 | M12 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | -30 | 80 | 39 | 22110.0746 |
7 | M12 x 1,5 | 28 | 20 | 40.5 | 7 | 10 | 14 | 10 | 23 | -30 | 80 | 39 | 22110.0748 |
8 | M16 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | -30 | 80 | 64 | 22110.0750 |
8 | M16 x 1,5 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | -30 | 80 | 65 | 22110.0752 |
10 | M16 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | -30 | 80 | 66 | 22110.0754 |
10 | M16 x 1,5 | 33 | 23 | 47.5 | 10 | 12 | 17 | 11 | 35 | -30 | 80 | 68 | 22110.0756 |
Part Number
|
---|
22110.0726 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Main Body Surface Treatment | Tip O.D. d (Ø) | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | F1 (N) | F2 (N) | s (mm) | Stroke (mm) | WS (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.69 € | 1 | 2 Days | 10 | - | 10 | M16 | 33 | 23 | 47.5 | 10 | 12 | ~ 11 | ~ 35 | 1 - 5 | 10 | 17 |
Loading...
Type | Standard knob | Mounting Method | Screw-In | Overall Length | Standard |
---|---|---|---|---|---|
Operation Knob | Presence | Knob | Thermoplastic PA 6, black, dull | Locking pin | Stainless steel 1.4305 |
Temperature min.(°C) | -30 | Temperature max.(°C) | 80 | Conflict Minerals free | yes |
REACH compliant | yes |
This page is Index Plungers, Mini Indexes, Basic Type, part number 22110.0726.
You can find the detail information about specifications and dimensions on part number 22110.0726.
Configure
Basic Attributes
Main Body Surface Treatment
Type
Tip O.D. d(Ø)
d2(mm)
d3(mm)
d4(mm)
l1(mm)
l2(mm)
l3(mm)
F1(N)
F2(N)
s(mm)
Stroke(mm)
WS(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22110.0608 |
22110.0610 |
22110.0612 |
22110.0728 |
22110.0730 |
22110.0732 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Main Body Surface Treatment | Tip O.D. d (Ø) | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | F1 (N) | F2 (N) | s (mm) | Stroke (mm) | WS (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.56 € | 1 | 2 Days | 10 | Zinc Plating | 5 | M10 x 1 | 25 | 18 | 34 | 6 | 8 | ~ 6 | ~ 16 | - | 6 | 12 | |||
5.56 € | 1 | 2 Days | 10 | Zinc Plating | 6 | M10 | 25 | 18 | 34 | 6 | 8 | ~ 6 | ~ 16 | - | 6 | 12 | |||
5.56 € | 1 | 2 Days | 10 | Zinc Plating | 6 | M10 x 1 | 25 | 18 | 34 | 6 | 8 | ~ 6 | ~ 16 | - | 6 | 12 | |||
10.69 € | 1 | 2 Days | 10 | - | 10 | M16 x 1,5 | 33 | 23 | 47.5 | 10 | 12 | ~ 11 | ~ 35 | 1 - 5 | 10 | 17 | |||
5.72 € | 1 | 2 Days | 10 | - | 4 | M8 | 21 | 15 | 27.5 | 5 | 6 | ~ 4 | ~ 12 | 1 - 5 | 5 | 10 | |||
5.72 € | 1 | 2 Days | 10 | - | 4 | M8 x 1 | 21 | 15 | 27.5 | 5 | 6 | ~ 4 | ~ 12 | 1 - 5 | 5 | 10 |