Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22110.0836
![]() | Index plungers are used for indexing bores. Simple handling, e.g. when using safety gloves, with higher pull release. Types with / without lock have the same building height. Due to a thread recess the index plungers can be completely screwed in. |
Dimensions | WS | Spring load1) | Operating temperature range | Weight | Art. No. | ||||||||
d1 | l2 | d2 | l1 | l3 | l4 | l5 | F1 | F2 | min. | max. | |||
-0.02 -0.05 | ~ | ~ | |||||||||||
[mm] | [mm] | [N] | [°C] | [g] | |||||||||
steel | |||||||||||||
6 | 6 | M12 x 1,5 | 48 | 22 | 6 | 54 | 14 | 6.5 | 19 | -30 | 80 | 33 | 22110.0832 |
6 | 9 | M12 x 1,5 | 48 | 22 | 6 | 54 | 14 | 6.0 | 25 | -30 | 80 | 34 | 22110.0834 |
8 | 8 | M16 x 1,5 | 59 | 26 | 8 | 59 | 17 | 8.5 | 26 | -30 | 80 | 68 | 22110.0836 |
8 | 12 | M16 x 1,5 | 59 | 26 | 8 | 59 | 17 | 8.5 | 28 | -30 | 80 | 71 | 22110.0838 |
10 | 12 | M16 x 1,5 | 59 | 26 | 8 | 59 | 17 | 9.5 | 38 | -30 | 80 | 72 | 22110.0840 |
12 | 15 | M20 x 1,5 | 68 | 33 | 10 | 59 | 22 | 11.5 | 40 | -30 | 80 | 127 | 22110.0842 |
stainless steel | |||||||||||||
6 | 6 | M12 x 1,5 | 48 | 22 | 6 | 54 | 14 | 6.5 | 19 | -30 | 80 | 34 | 22110.0932 |
6 | 9 | M12 x 1,5 | 48 | 22 | 6 | 54 | 14 | 6.0 | 25 | -30 | 80 | 35 | 22110.0934 |
8 | 8 | M16 x 1,5 | 59 | 26 | 8 | 59 | 17 | 8.5 | 26 | -30 | 80 | 52 | 22110.0936 |
8 | 12 | M16 x 1,5 | 59 | 26 | 8 | 59 | 17 | 8.5 | 28 | -30 | 80 | 71 | 22110.0938 |
10 | 12 | M16 x 1,5 | 59 | 26 | 8 | 59 | 17 | 9.5 | 38 | -30 | 80 | 80 | 22110.0940 |
12 | 15 | M20 x 1,5 | 68 | 33 | 10 | 59 | 22 | 11.5 | 40 | -30 | 80 | 127 | 22110.0942 |
Dimensions | Wrench size | Weight | Art. No. | |
d2 | ||||
[mm] | [mm] | [g] | ||
Lock nuts ISO 8675 (DIN 439), steel | ||||
![]() | M12 x 1,5 | 18 | 7.5 | 22120.0116 |
M16 x 1,5 | 24 | 15.0 | 22120.0118 | |
M20 x 1,5 | 30 | 32.0 | 22120.0120 | |
Lock nuts ISO 8675 (DIN 439), stainless steel | ||||
![]() | M12 x 1,5 | 18 | 7.5 | 22120.0516 |
M16 x 1,5 | 24 | 15.0 | 22120.0518 | |
M20 x 1,5 | 30 | 32.0 | 22120.0520 |
Part Number
|
---|
22110.0836 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Tip O.D. d (Ø) | d2 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | F1 (N) | F2 (N) | s (mm) | Stroke (mm) | WS (mm) | Locking pin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.22 € | 1 | 3 Days | 10 | 8 | M16 x 1,5 | 59 | 8 | 26 | 8 | 59 | ~ 8.5 | ~ 26 | - | 8 | 17 | Steel, hardened |
Loading...
Type | Special Knob | Mounting Method | Screw-In | Operation Knob | Presence |
---|---|---|---|---|---|
Knob | Thermoplastic PA 6, black, dull | Temperature min.(°C) | -30 | Temperature max.(°C) | 80 |
Conflict Minerals free | yes | REACH compliant | yes |
This page is Index Bolt With Hexagon Collar, Locking, With T-Handle, part number 22110.0836.
You can find the detail information about specifications and dimensions on part number 22110.0836.
Configure
Basic Attributes
s(mm)
Type
Tip O.D. d(Ø)
d2(mm)
l1(mm)
l2(mm)
l3(mm)
l4(mm)
l5(mm)
F1(N)
F2(N)
Stroke(mm)
WS(mm)
Locking pin
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22110.0832 |
22110.0834 |
22110.0838 |
22110.0840 |
22110.0842 |
22110.0932 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Tip O.D. d (Ø) | d2 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | F1 (N) | F2 (N) | s (mm) | Stroke (mm) | WS (mm) | Locking pin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.02 € | 1 |
Same day
Stock | 10 | 6 | M12 x 1,5 | 48 | 6 | 22 | 6 | 54 | ~ 6.5 | ~ 19 | - | 6 | 14 | Steel, hardened | |||
11.02 € | 1 | 2 Days | 10 | 6 | M12 x 1,5 | 48 | 9 | 22 | 6 | 54 | ~ 6 | ~ 25 | - | 9 | 14 | Steel, hardened | |||
13.22 € | 1 | 2 Days | 10 | 8 | M16 x 1,5 | 59 | 12 | 26 | 8 | 59 | ~ 8.5 | ~ 28 | - | 12 | 17 | Steel, hardened | |||
13.22 € | 1 | 2 Days | 10 | 10 | M16 x 1,5 | 59 | 12 | 26 | 8 | 59 | ~ 9.5 | ~ 38 | - | 12 | 17 | Steel, hardened | |||
20.02 € | 1 |
Same day
Stock | 10 | 12 | M20 x 1,5 | 68 | 15 | 33 | 10 | 59 | ~ 11.5 | ~ 40 | - | 15 | 22 | Steel, hardened | |||
17.16 € | 4 | 2 Days | 10 | 6 | M12 x 1,5 | 48 | 6 | 22 | 6 | 54 | ~ 6.5 | ~ 19 | 12 | 6 | 14 | Stainless steel 1.4305, nickel-plated |