Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22120.0066
Index plungers are used for indexing bores. |
Dimensions | Spring load1) | Operating temperature range | Weight | Art. No. | |||||||||
d1 | d2 | d3 | d4 | l1 | l2 | l3 | l4 | F1 | F2 | min. | max. | ||
-0.02 -0.05 | ~ | min. | ~ | ~ | |||||||||
[mm] | [N] | [°C] | [g] | ||||||||||
with knob – picture 1, free cutting steel | |||||||||||||
5 | M10 x 1 | 21 | – | 45.0 | 5 | 22 | – | 6.0 | 14 | -30 | 80 | 17 | 22120.0045 |
6 | M12 x 1,5 | 25 | – | 54.5 | 6 | 26 | – | 6.5 | 19 | -30 | 80 | 27 | 22120.0046 |
8 | M16 x 1,5 | 31 | – | 69.0 | 8 | 34 | – | 11.5 | 28 | -30 | 80 | 63 | 22120.0048 |
10 | M20 x 1,5 | 31 | – | 80.0 | 10 | 41 | – | 23.0 | 54 | -30 | 80 | 104 | 22120.0050 |
without knob – picture 2, free cutting steel | |||||||||||||
5 | M10 x 1 | – | M5 | – | 5 | 22 | 6 | 6.0 | 14 | – | 250 | 12 | 22120.0065 |
6 | M12 x 1,5 | – | M6 | – | 6 | 26 | 10 | 6.5 | 19 | – | 250 | 19 | 22120.0066 |
8 | M16 x 1,5 | – | M8 | – | 8 | 34 | 12 | 11.5 | 28 | – | 250 | 46 | 22120.0068 |
10 | M20 x 1,5 | – | M8 | – | 10 | 43 | 12 | 23.0 | 54 | – | 250 | 87 | 22120.0070 |
with knob – picture 1, stainless steel | |||||||||||||
5 | M10 x 1 | 21 | – | 45.0 | 5 | 22 | – | 6.0 | 14 | -30 | 80 | 17 | 22120.0445 |
6 | M12 x 1,5 | 25 | – | 54.5 | 6 | 26 | – | 6.5 | 19 | -30 | 80 | 27 | 22120.0446 |
8 | M16 x 1,5 | 31 | – | 69.0 | 8 | 34 | – | 11.5 | 28 | -30 | 80 | 63 | 22120.0448 |
10 | M20 x 1,5 | 31 | – | 80.0 | 10 | 41 | – | 23.0 | 54 | -30 | 80 | 104 | 22120.0450 |
without knob – picture 2, stainless steel | |||||||||||||
5 | M10 x 1 | – | M5 | – | 5 | 22 | 6 | 6.0 | 14 | – | 250 | 12 | 22120.0465 |
6 | M12 x 1,5 | – | M6 | – | 6 | 26 | 10 | 6.5 | 19 | – | 250 | 19 | 22120.0466 |
8 | M16 x 1,5 | – | M8 | – | 8 | 34 | 12 | 11.5 | 28 | – | 250 | 45 | 22120.0468 |
10 | M20 x 1,5 | – | M8 | – | 10 | 43 | 12 | 23.0 | 54 | – | 250 | 87 | 22120.0470 |
Dimensions | Wrench size | Weight | Art. No. | |
d2 | ||||
[mm] | [mm] | [g] | ||
Lock nuts ISO 8675 (DIN 439), steel | ||||
M10 x 1 | 16 | 5.2 | 22120.0115 | |
M12 x 1,5 | 18 | 7.5 | 22120.0116 | |
M16 x 1,5 | 24 | 15.0 | 22120.0118 | |
M20 x 1,5 | 30 | 32.0 | 22120.0120 | |
Lock nuts ISO 8675 (DIN 439), stainless steel | ||||
M10 x 1 | 16 | 5.2 | 22120.0515 | |
M12 x 1,5 | 18 | 7.5 | 22120.0516 | |
M16 x 1,5 | 24 | 15.0 | 22120.0518 | |
M20 x 1,5 | 30 | 32.0 | 22120.0520 | |
Assembly Tool, steel | ||||
M10 x 1 | – | 9.3 | 22120.0955 | |
M12 x 1,5 | – | 14.0 | 22120.0956 | |
M16 x 1,5 | – | 25.0 | 22120.0958 | |
M20 x 1,5 | – | 27.0 | 22120.0960 |
Index plungers are used for indexing bores. |
Dimensions | Spring load1) | Operating temperature range | Weight | Art. No. | ||||||
d1 | d2 | d3 | l1 | l2 | l3 | F1 | F2 | max. | ||
-0.02 -0.05 | ~ | min. | ~ | ~ | ||||||
[mm] | [N] | [°C] | [g] | |||||||
stainless steel | ||||||||||
5 | M10 x 1 | 21 | 45.0 | 5 | 22 | 6.0 | 14 | 250 | 36 | 22120.0475 |
6 | M12 x 1,5 | 25 | 54.5 | 6 | 26 | 6.5 | 19 | 250 | 62 | 22120.0476 |
8 | M16 x 1,5 | 31 | 69.0 | 8 | 34 | 11.5 | 28 | 250 | 124 | 22120.0478 |
10 | M20 x 1,5 | 31 | 80.0 | 10 | 41 | 23.0 | 54 | 250 | 165 | 22120.0480 |
Dimensions | Wrench size | Weight | Art. No. | |
d2 | ||||
[mm] | [mm] | [g] | ||
Lock nuts ISO 8675 (DIN 439), stainless steel | ||||
M10 x 1 | 16 | 5.2 | 22120.0515 | |
M12 x 1,5 | 18 | 7.5 | 22120.0516 | |
M16 x 1,5 | 24 | 15.0 | 22120.0518 | |
M20 x 1,5 | 30 | 32.0 | 22120.0520 | |
Assembly Tool, steel | ||||
M10 x 1 | – | 9.3 | 22120.0955 | |
M12 x 1,5 | – | 14.0 | 22120.0956 | |
M16 x 1,5 | – | 25.0 | 22120.0958 | |
M20 x 1,5 | – | 27.0 | 22120.0960 |
Part Number
|
---|
22120.0066 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | Operation Knob | Main Body Surface Treatment | Tip O.D. d (Ø) | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | F1 (N) | F2 (N) | s (mm) | Knob | Locking pin | Temperature min. (°C) | Temperature max. (°C) | Conflict Minerals free | REACH compliant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.72 € | 1 |
Same day
Stock | 10 | Without Knob | No | Black Oxide | 6 | M12 x 1,5 | - | M6 | - | 6 | 26 | 10 | ~ 5.5 | ~ 13 | - | - | Steel, hardened | - | 250 | yes | yes |
Loading...
Mounting Method | Screw-In |
---|
This page is Index Bolt Without Hexagon Collar, part number 22120.0066.
You can find the detail information about specifications and dimensions on part number 22120.0066.
Configure
Stock
Basic Attributes
d3(mm)
l1(mm)
s(mm)
Knob
Temperature min.(°C)
Type
Type
Operation Knob
Main Body Surface Treatment
Tip O.D. d(Ø)
d2(mm)
d4(mm)
l2(mm)
l3(mm)
l4(mm)
F1(N)
F2(N)
Locking pin
Temperature max.(°C)
Conflict Minerals free
REACH compliant
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22120.0048 |
22120.0050 |
22120.0065 |
22120.0068 |
22120.0070 |
22120.0445 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Type | Operation Knob | Main Body Surface Treatment | Tip O.D. d (Ø) | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | F1 (N) | F2 (N) | s (mm) | Knob | Locking pin | Temperature min. (°C) | Temperature max. (°C) | Conflict Minerals free | REACH compliant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.58 € | 1 |
Same day
Stock | 10 | Standard knob | Presence | Black Oxide | 8 | M16 x 1,5 | 31 | - | ~ 69 | 8 | 34 | - | ~ 11.5 | ~ 28 | - | Thermoplastic PA 6, black | Steel, hardened | -30 | 80 | yes | yes | |||
12.70 € | 1 | 2 Days | 10 | Standard knob | Presence | Black Oxide | 10 | M20 x 1,5 | 31 | - | ~ 80 | 10 | 41 | - | ~ 23 | ~ 54 | - | Thermoplastic PA 6, black | Steel, hardened | -30 | 80 | yes | yes | |||
6.34 € | 1 |
Same day
Stock | 10 | Without Knob | No | Black Oxide | 5 | M10 x 1 | - | M5 | - | 5 | 22 | 6 | ~ 6 | ~ 14 | - | - | Steel, hardened | - | 250 | yes | yes | |||
7.49 € | 1 |
Same day
Stock | 10 | Without Knob | No | Black Oxide | 8 | M16 x 1,5 | - | M8 | - | 8 | 34 | 12 | ~ 11.5 | ~ 28 | - | - | Steel, hardened | - | 250 | yes | yes | |||
11.61 € | 1 |
Same day
Stock | 10 | Without Knob | No | Black Oxide | 10 | M20 x 1,5 | - | M8 | - | 10 | 43 | 12 | ~ 23 | ~ 54 | - | - | Steel, hardened | - | 250 | yes | yes | |||
10.98 € | 1 |
Same day
Stock | 10 | Standard knob | Presence | - | 5 | M10 x 1 | 21 | - | ~ 45 | 5 | 22 | - | ~ 6 | ~ 14 | - | Thermoplastic PA 6, black | Stainless steel 1.4305, nickel-plated | -30 | 80 | yes | yes |