Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22120.0783
![]() | Application is limited to cases not requiring a precise positioning. Simple finish with very small dimensions. |
Dimensions | WS | Tightening torque | Spring load1) | Operating temperature range | Weight | Art. No. | |||||||||||
d1 | d2 | d3 | e | l1 | l2 | l3 | l4 | l5 | s | max. | F1 | F2 | min. | max. | |||
-0.05 | min. | min. | ~ | ~ | |||||||||||||
[mm] | [mm] | [Nm] | [N] | [°C] | [g] | ||||||||||||
with pull-ring, without locking – picture 1, steel | |||||||||||||||||
3 | M 6 | 14 | 6.9 | 34.0 | 3.5 | 12 | 4.5 | 10.0 | 3.5 | 6 | 2 | 3 | 12 | – | 250 | 3.2 | 22120.0723 |
4 | M 6 | 14 | 6.9 | 34.5 | 4.0 | 12 | 4.5 | 10.0 | 4.0 | 6 | 2 | 3 | 12 | – | 250 | 3.6 | 22120.0724 |
5 | M 8 | 18 | 9.2 | 45.0 | 5.0 | 16 | 6.0 | 13.5 | 5.0 | 8 | 7 | 5 | 24 | – | 250 | 8.4 | 22120.0725 |
6 | M10 | 24 | 11.5 | 57.5 | 6.0 | 20 | 7.5 | 17.0 | 6.0 | 10 | 15 | 5 | 21 | – | 250 | 17.0 | 22120.0726 |
8 | M12 | 30 | 13.8 | 71.0 | 8.0 | 24 | 9.0 | 20.5 | 8.0 | 12 | 20 | 6 | 22 | – | 250 | 31.0 | 22120.0728 |
with knob, without locking – picture 2, steel | |||||||||||||||||
3 | M 6 | 12 | 6.9 | 30.0 | 3.5 | 12 | 4.5 | 10.0 | 3.5 | 6 | 2 | 3 | 12 | -30 | 80 | 3.6 | 22120.0743 |
4 | M 6 | 12 | 6.9 | 30.5 | 4.0 | 12 | 4.5 | 10.0 | 4.0 | 6 | 2 | 3 | 12 | -30 | 80 | 3.8 | 22120.0744 |
5 | M 8 | 16 | 9.2 | 40.0 | 5.0 | 16 | 6.0 | 13.5 | 5.0 | 8 | 7 | 5 | 24 | -30 | 80 | 9.2 | 22120.0745 |
6 | M10 | 18 | 11.5 | 49.0 | 6.0 | 20 | 7.5 | 17.0 | 6.0 | 10 | 15 | 5 | 21 | -30 | 80 | 18.0 | 22120.0746 |
8 | M12 | 21 | 13.8 | 59.0 | 8.0 | 24 | 9.0 | 20.5 | 8.0 | 12 | 20 | 6 | 22 | -30 | 80 | 31.0 | 22120.0748 |
with knob and locking – picture 3, steel | |||||||||||||||||
3 | M 6 | 12 | 6.9 | 32.5 | 3.5 | 12 | 7.0 | 10.0 | 3.5 | 6 | 2 | 3 | 12 | -30 | 80 | 3.8 | 22120.0763 |
4 | M 6 | 12 | 6.9 | 33.0 | 4.0 | 12 | 7.0 | 10.0 | 4.0 | 6 | 2 | 3 | 12 | -30 | 80 | 4.2 | 22120.0764 |
5 | M 8 | 16 | 9.2 | 43.5 | 5.0 | 16 | 9.5 | 13.5 | 5.0 | 8 | 7 | 5 | 24 | -30 | 80 | 9.8 | 22120.0765 |
6 | M10 | 18 | 11.5 | 52.0 | 6.0 | 20 | 10.5 | 17.0 | 6.0 | 10 | 15 | 5 | 21 | -30 | 80 | 18.0 | 22120.0766 |
8 | M12 | 21 | 13.8 | 63.5 | 8.0 | 24 | 13.5 | 20.5 | 8.0 | 12 | 20 | 6 | 22 | -30 | 80 | 33.0 | 22120.0768 |
with pull-ring, without locking – picture 1, stainless steel | |||||||||||||||||
3 | M 6 | 14 | 6.9 | 34.0 | 3.5 | 12 | 4.5 | 10.0 | 3.5 | 6 | 2 | 3 | 12 | – | 250 | 3.2 | 22120.0773 |
4 | M 6 | 14 | 6.9 | 34.5 | 4.0 | 12 | 4.5 | 10.0 | 4.0 | 6 | 2 | 3 | 12 | – | 250 | 4.0 | 22120.0774 |
5 | M 8 | 18 | 9.2 | 45.0 | 5.0 | 16 | 6.0 | 13.5 | 5.0 | 8 | 7 | 5 | 24 | – | 250 | 8.0 | 22120.0775 |
6 | M10 | 24 | 11.5 | 57.5 | 6.0 | 20 | 7.5 | 17.0 | 6.0 | 10 | 15 | 5 | 21 | – | 250 | 17.0 | 22120.0776 |
8 | M12 | 30 | 13.8 | 71.0 | 8.0 | 24 | 9.0 | 20.5 | 8.0 | 12 | 20 | 6 | 22 | – | 250 | 30.0 | 22120.0778 |
with knob, without locking – picture 2, stainless steel | |||||||||||||||||
3 | M 6 | 12 | 6.9 | 30.0 | 3.5 | 12 | 4.5 | 10.0 | 3.5 | 6 | 2 | 3 | 12 | -30 | 80 | 3.7 | 22120.0783 |
4 | M 6 | 12 | 6.9 | 30.5 | 4.0 | 12 | 4.5 | 10.0 | 4.0 | 6 | 2 | 3 | 12 | -30 | 80 | 4.0 | 22120.0784 |
5 | M 8 | 16 | 9.2 | 40.0 | 5.0 | 16 | 6.0 | 13.5 | 5.0 | 8 | 7 | 5 | 24 | -30 | 80 | 9.0 | 22120.0785 |
6 | M10 | 18 | 11.5 | 49.0 | 6.0 | 20 | 7.5 | 17.0 | 6.0 | 10 | 15 | 5 | 21 | -30 | 80 | 18.0 | 22120.0786 |
8 | M12 | 21 | 13.8 | 59.0 | 8.0 | 24 | 9.0 | 20.5 | 8.0 | 12 | 20 | 6 | 22 | -30 | 80 | 32.0 | 22120.0788 |
with knob and locking – picture 3, stainless steel | |||||||||||||||||
3 | M 6 | 12 | 6.9 | 32.5 | 3.5 | 12 | 7.0 | 10.0 | 3.5 | 6 | 2 | 3 | 12 | -30 | 80 | 3.7 | 22120.0793 |
4 | M 6 | 12 | 6.9 | 33.0 | 4.0 | 12 | 7.0 | 10.0 | 4.0 | 6 | 2 | 3 | 12 | -30 | 80 | 4.0 | 22120.0794 |
5 | M 8 | 16 | 9.2 | 43.5 | 5.0 | 16 | 9.5 | 13.5 | 5.0 | 8 | 7 | 5 | 24 | -30 | 80 | 9.0 | 22120.0795 |
6 | M10 | 18 | 11.5 | 52.0 | 6.0 | 20 | 10.5 | 17.0 | 6.0 | 10 | 15 | 5 | 21 | -30 | 80 | 18.0 | 22120.0796 |
8 | M12 | 21 | 13.8 | 63.5 | 8.0 | 24 | 13.5 | 20.5 | 8.0 | 12 | 20 | 6 | 22 | -30 | 80 | 32.0 | 22120.0798 |
Dimensions | Wrench size | Weight | Art. No. | |
d2 | ||||
[mm] | [mm] | [g] | ||
steel | ||||
![]() | M 6 | 10 | 1.3 | 22120.0704 |
M 8 | 13 | 2.8 | 22120.0705 | |
M10 | 16 | 5.3 | 22120.0706 | |
M12 | 18 | 7.6 | 22120.0708 | |
stainless steel | ||||
![]() | M 6 | 10 | 1.3 | 22120.0714 |
M 8 | 13 | 2.8 | 22120.0715 | |
M10 | 16 | 6.4 | 22120.0716 | |
M12 | 18 | 8.0 | 22120.0718 | |
lock nuts ISO 4035 for the following sizes, steel | ||||
![]() | M16 | 24 | 18.0 | 22120.0710 |
Part Number
|
---|
22120.0783 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | Mounting Method | Main Body Surface Treatment | Tip O.D. d (Ø) | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | l6 (mm) | l7 (mm) | l8 (mm) | F1 (N) | F2 (N) | s (mm) | WS (mm) | e (mm) | Knob | Locking pin | Pull-ring | Lock nut | Tightening torque max. (Nm) | Temperature min. (°C) | Temperature max. (°C) | Conflict Minerals free | REACH compliant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.66 € | 1 | 2 Days | 10 | Standard knob | Screw-In | - | 3 | M6 | - | 12 | - | 30 | - | 3.5 | 12 | 4.5 | - | 10 | ~ 3 | ~ 12 | 6 | 6 | 6.9 | Thermoplastic PA 6, black, dull | Stainless steel 1.4305 | - | Stainless steel 1.4305 | 2 | -30 | 80 | yes | yes |
Loading...
This page is Index Bolts Simple Finish, part number 22120.0783.
You can find the detail information about specifications and dimensions on part number 22120.0783.
Configure
Basic Attributes
Main Body Surface Treatment
d3(mm)
l1(mm)
l3(mm)
l7(mm)
Pull-ring
Type
Type
Mounting Method
Tip O.D. d(Ø)
d2(mm)
d4(mm)
l2(mm)
l4(mm)
l5(mm)
l6(mm)
l8(mm)
F1(N)
F2(N)
s(mm)
WS(mm)
e(mm)
Knob
Locking pin
Lock nut
Tightening torque max.(Nm)
Temperature min.(°C)
Temperature max.(°C)
Conflict Minerals free
REACH compliant
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22120.0708 |
22120.0710 |
22120.0714 |
22120.0784 |
22120.0785 |
22120.0786 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Type | Mounting Method | Main Body Surface Treatment | Tip O.D. d (Ø) | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | l6 (mm) | l7 (mm) | l8 (mm) | F1 (N) | F2 (N) | s (mm) | WS (mm) | e (mm) | Knob | Locking pin | Pull-ring | Lock nut | Tightening torque max. (Nm) | Temperature min. (°C) | Temperature max. (°C) | Conflict Minerals free | REACH compliant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 0.83 € | 1 |
Same day
Stock | 10 | - | Others | Zinc Plating | - | M12 | - | - | - | - | - | - | - | - | - | - | - | - | 4 | - | - | - | - | - | - | - | - | - | - | - | ||
- | 0.93 € | 1 |
Same day
Stock | 10 | - | Others | Zinc Plating | - | M16 | - | - | - | - | - | - | - | - | - | - | - | - | 5 | - | - | - | - | - | - | - | - | - | - | - | ||
- | 0.16 € | 1 | 2 Days | 10 | - | Others | - | - | M6 | - | - | - | - | - | - | - | - | - | - | - | - | 6 | - | - | - | - | - | - | - | - | - | - | - | ||
4.84 € | 1 | 2 Days | 10 | Standard knob | Screw-In | - | 4 | M6 | - | 12 | - | 30.5 | - | 4 | 12 | 4.5 | - | 10 | ~ 3 | ~ 12 | 6 | 6 | 6.9 | Thermoplastic PA 6, black, dull | Stainless steel 1.4305 | - | Stainless steel 1.4305 | 2 | -30 | 80 | yes | yes | |||
5.62 € | 1 |
Same day
Stock | 10 | Standard knob | Screw-In | - | 5 | M8 | - | 16 | - | 40 | - | 5 | 16 | 6 | - | 13.5 | ~ 5 | ~ 24 | 8 | 8 | 9.2 | Thermoplastic PA 6, black, dull | Stainless steel 1.4305 | - | Stainless steel 1.4305 | 7 | -30 | 80 | yes | yes | |||
6.09 € | 4 | 2 Days | 10 | Standard knob | Screw-In | - | 6 | M10 | - | 18 | - | 49 | - | 6 | 20 | 7.5 | - | 17 | ~ 5 | ~ 21 | 8 | 10 | 11.5 | Thermoplastic PA 6, black, dull | Stainless steel 1.4305 | - | Stainless steel 1.4305 | 15 | -30 | 80 | yes | yes |