Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22120.0828
Part Number
|
---|
22120.0828 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | Tip O.D. d (Ø) | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | F1 (N) | F2 (N) | Knob | Temperature min. (°C) | Temperature max. (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.86 € | 1 |
Same day
Stock | 10 | Without Knob | 8 | 18 | - | M8 | - | 8 | 34 | 12 | ~ 12 | ~ 31 | - | - | 250 |
Loading...
Mounting Method | Screw-In | Main Body Surface Treatment | Black Oxide | Locking pin | Steel, hardened |
---|---|---|---|---|---|
Conflict Minerals free | yes | REACH compliant | yes |
This page is Index Bolts Without Thread, Weldable, part number 22120.0828.
You can find the detail information about specifications and dimensions on part number 22120.0828.
Configure
Stock
Basic Attributes
d3(mm)
l1(mm)
Knob
Temperature min.(°C)
Type
Type
Tip O.D. d(Ø)
d2(mm)
d4(mm)
l2(mm)
l3(mm)
l4(mm)
F1(N)
F2(N)
Temperature max.(°C)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22120.0805 |
22120.0806 |
22120.0808 |
22120.0825 |
22120.0826 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Type | Tip O.D. d (Ø) | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | F1 (N) | F2 (N) | Knob | Temperature min. (°C) | Temperature max. (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.30 € | 1 | 3 Days | 10 | Standard knob | 5 | 12 | 21 | - | ~ 45 | 5 | 22 | - | ~ 7 | ~ 16 | Thermoplastic PA 6, black | -30 | 80 | |||
8.18 € | 1 | 3 Days | 10 | Standard knob | 6 | 14 | 25 | - | ~ 54.5 | 6 | 26 | - | ~ 6.5 | ~ 15 | Thermoplastic PA 6, black | -30 | 80 | |||
10.49 € | 1 |
Same day
Stock | 10 | Standard knob | 8 | 18 | 31 | - | ~ 69 | 8 | 34 | - | ~ 12 | ~ 31 | Thermoplastic PA 6, black | -30 | 80 | |||
7.20 € | 1 | 3 Days | 10 | Without Knob | 5 | 12 | - | M5 | - | 5 | 22 | 6 | ~ 7 | ~ 16 | - | - | 250 | |||
8.00 € | 1 |
Same day
Stock | 10 | Without Knob | 6 | 14 | - | M6 | - | 6 | 26 | 10 | ~ 6.5 | ~ 15 | - | - | 250 |