Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23410.0230
Part Number
|
---|
23410.0230 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Section Diameter d(mm) and/or Diameter | t (mm) | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | l (mm) | b1 (mm) | b2 (mm) | r1 (mm) | r2 (mm) | r3 (mm) | r4 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.41 € | 1 | 2 Days | 10 | 12 | 15 | 35 | 12 | M10 | 12 | 36 | 17 | 15 | 17.5 | 19.42 | 21.34 | 22.31 |
Loading...
Application | Clamp | Type Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | Others | Mounting Section Type | Round hole | Main Body Material | Steel |
Main Body Surface Treatment | Others | Inner Parts Material | Sintered steel, case-hardened | Conflict Minerals free | yes |
REACH compliant | yes |
This page is Cam Clamp Module Shaft Hole Type, part number 23410.0230.
You can find the detail information about specifications and dimensions on part number 23410.0230.
Configure
Basic Attributes
Type
Mounting Section Diameter d(mm) and/or Diameter
t(mm)
d1(mm)
d2(mm)
d3(mm)
d4(mm)
l(mm)
b1(mm)
b2(mm)
r1(mm)
r2(mm)
r3(mm)
r4(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23410.0210 |
23410.0220 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Section Diameter d(mm) and/or Diameter | t (mm) | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | l (mm) | b1 (mm) | b2 (mm) | r1 (mm) | r2 (mm) | r3 (mm) | r4 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.90 € | 1 | 2 Days | 10 | 8 | 9 | 24 | 8 | M6 | 8 | 28 | 13 | 11 | 12 | 13.32 | 14.64 | 15.3 | |||
14.10 € | 1 | 2 Days | 10 | 10 | 12 | 30 | 10 | M8 | 10 | 32 | 15 | 13 | 15 | 16.65 | 18.3 | 19.12 |