Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24430.0042
Part Number
|
---|
24430.0042 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Main Body Material | Main Body Surface Treatment | Knob Material | Mounting Section Diameter d(mm) and/or Diameter | t1 (mm) | t2 (mm) | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | d5 (mm) | l (mm) | h (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.25 € | 1 | 2 Days | 10 | Steel | Triiron Film | [ABS Resin] Thermosetting Resin | 12 | 18 | - | 28 | M12 | - | 12 | 30 | ~ 110 | 47 |
Loading...
Application | Related Components | Type Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | Shape with Knob | L-Shaped Clamp Lever Shape | Set Screw Type | Lever Shape with Knob | Single lever |
Mounting Section Type | Female Thread | Ball knob | Thermosetting plastic PF 31, black, DIN 319 | Conflict Minerals free | yes |
REACH compliant | yes |
This page is Clamping Lever, part number 24430.0042.
You can find the detail information about specifications and dimensions on part number 24430.0042.
Configure
Basic Attributes
Knob Material
t2(mm)
d3(mm)
Type
Main Body Material
Main Body Surface Treatment
Mounting Section Diameter d(mm) and/or Diameter
t1(mm)
d1(mm)
d2(mm)
d4(mm)
d5(mm)
l(mm)
h(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
24430.0032 |
24430.0035 |
24430.0038 |
24430.0045 |
24430.0048 |
24430.0050 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Main Body Material | Main Body Surface Treatment | Knob Material | Mounting Section Diameter d(mm) and/or Diameter | t1 (mm) | t2 (mm) | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | d5 (mm) | l (mm) | h (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.35 € | 1 | 2 Days | 10 | Steel | Triiron Film | [ABS Resin] Thermosetting Resin | 10 | 15 | - | 22 | M10 | - | 8 | 20 | ~ 82 | 37 | |||
12.59 € | 1 | 2 Days | 10 | Steel | Triiron Film | [ABS Resin] Thermosetting Resin | 12 | - | 21 | 25 | - | 12 | 10 | 25 | ~ 96 | 42 | |||
13.10 € | 1 |
Same day
Stock | 10 | Steel | Triiron Film | [ABS Resin] Thermosetting Resin | 12 | 18 | - | 25 | M12 | - | 10 | 25 | ~ 96 | 42 | |||
16.11 € | 1 | 2 Days | 10 | Steel | Triiron Film | [ABS Resin] Thermosetting Resin | 16 | - | 25 | 32 | - | 16 | 12 | 32 | ~ 124 | 52 | |||
16.11 € | 1 | 2 Days | 10 | Steel | Triiron Film | [ABS Resin] Thermosetting Resin | 16 | 23 | - | 32 | M16 | - | 12 | 32 | ~ 124 | 52 | |||
19.43 € | 1 | 2 Days | 10 | Steel | Triiron Film | [ABS Resin] Thermosetting Resin | 16 | - | 26 | 36 | - | 16 | 14 | 35 | ~ 138 | 58 |