Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
24430.0048 |
24430.0248 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Main Body Material | Main Body Surface Treatment | Knob Material | Mounting Section Diameter d(mm) and/or Diameter | t1 (mm) | t2 (mm) | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | d5 (mm) | l (mm) | h (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.11 € | 1 | 2 Days | 10 | Steel | Triiron Film | [ABS Resin] Thermosetting Resin | 16 | 23 | - | 32 | M16 | - | 12 | 32 | ~ 124 | 52 | |||
24.59 € | 1 | 2 Days | 10 | - | - | - | 16 | 23 | - | 32 | M16 | - | 12 | 32 | ~ 124 | 52 |
Loading...
Application | Related Components | Type Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | Shape with Knob | L-Shaped Clamp Lever Shape | Set Screw Type | Lever Shape with Knob | Single lever |
Mounting Section Type | Female Thread | Ball knob | Thermosetting plastic PF 31, black, DIN 319 | Conflict Minerals free | yes |
REACH compliant | yes |
Configure
Basic Attributes
Main Body Material
Main Body Surface Treatment
Knob Material
t2(mm)
d3(mm)
Type
Mounting Section Diameter d(mm) and/or Diameter
t1(mm)
d1(mm)
d2(mm)
d4(mm)
d5(mm)
l(mm)
h(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes