Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24470.0806
Part Number
|
---|
24470.0806 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Rotating Radius R (mm) | Main Body Material | Mounting Section Diameter d(mm) and/or Diameter | Inner Parts Material | d1 (mm) | d2 (mm) | d3 (mm) | l (mm) | h1 (mm) | h2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.14 € | 2 | 2 Days | 10 | 47.5 | - | 8 | Stainless steel 1.4301, dull blasted | M8 | 16 | 10 | ~ 47.5 | 12.5 | 26 |
Loading...
Application | Related Components | Type Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | Shape with Knob | L-Shaped Clamp Lever Shape | Set Screw Type | Lever Shape with Knob | Double Lever |
Mounting Section Type | Female Thread | Main Body Surface Treatment | Others |
This page is Clamp Nut Lever Weld, Double Lever, part number 24470.0806.
You can find the detail information about specifications and dimensions on part number 24470.0806.
Configure
Basic Attributes
Main Body Material
Type
Rotating Radius R(mm)
Mounting Section Diameter d(mm) and/or Diameter
Inner Parts Material
d1(mm)
d2(mm)
d3(mm)
l(mm)
h1(mm)
h2(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
24470.0710 |
24470.0712 |
24470.0716 |
24470.0808 |
24470.0810 |
24470.0812 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Rotating Radius R (mm) | Main Body Material | Mounting Section Diameter d(mm) and/or Diameter | Inner Parts Material | d1 (mm) | d2 (mm) | d3 (mm) | l (mm) | h1 (mm) | h2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.60 € | 1 | 2 Days | 10 | 75.5 | Steel | 12 | Steel, galvanized | M12 | 25 | 14 | ~ 75.5 | 19 | 40 | |||
11.55 € | 1 |
Same day
Stock | 10 | 94.5 | Steel | 16 | Steel, galvanized | M16 | 32 | 18 | ~ 94.5 | 25 | 52 | |||
16.78 € | 1 |
Same day
Stock | 10 | 118 | Steel | 20 | Steel, galvanized | M20 | 40 | 20 | ~ 118 | 31 | 62 | |||
13.45 € | 1 |
Same day
Stock | 10 | 59.5 | - | 10 | Stainless steel 1.4301, dull blasted | M10 | 20 | 12 | ~ 59.5 | 15 | 32 | |||
18.50 € | 1 |
Same day
Stock | 10 | 75.5 | - | 12 | Stainless steel 1.4301, dull blasted | M12 | 25 | 14 | ~ 75.5 | 19 | 40 | |||
28.54 € | 1 | 3 Days | 10 | 94.5 | - | 16 | Stainless steel 1.4301, dull blasted | M16 | 32 | 18 | ~ 94.5 | 25 | 52 |