Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
23210.0501 |
23210.0502 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Section Diameter d(mm) and/or Diameter | Mounting Section Length L (mm) | Max. Tightening Force (N) | d1 (mm) | d2 (mm) | l2 (mm) | System (mm) | b (mm) | h1 (mm) | h2 (mm) | h3 (mm) | s (mm) | T-slot size (kN) | Clamping force | Tightening torque max. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
142.33 € | 1 | 3 Days | 10 | 8 | 52 | 3 | M8 | 8.4 | 28 | V40 | 32 | 24 | 20 | 8 | 3 | 10 | 7 | 3 | |||
142.33 € | 1 | 4 Days | 10 | 8 | 52 | 3 | M8 | 8.4 | 28 | V40 | 32 | 24 | 20 | 8 | 3 | 10 | 7 | 3 |
Loading...
Application | Clamp | Type Clamp | Clamp Mechanism | Shape | Others |
---|---|---|---|---|---|
Mounting Section Type | Round hole | Main Body Material | Steel | Main Body Surface Treatment | Triiron Film |
Inner Parts Material | Steel, case-hardened, blackened, ground | Conflict Minerals free | yes | REACH compliant | yes |
Configure
Basic Attributes
Type
Mounting Section Diameter d(mm) and/or Diameter
Mounting Section Length L(mm)
d1(mm)
d2(mm)
l2(mm)
System(mm)
b(mm)
h1(mm)
h2(mm)
h3(mm)
s(mm)
T-slot size(kN)
Clamping force
Tightening torque max.
Filter by CAD data type
Filter by standard shipping days
Optional Attributes