Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24470.0108
Part Number
|
---|
24470.0108 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shape | Mounting Section Type | Rotating Radius R (mm) | Main Body Material | Main Body Surface Treatment | Mounting Section Diameter d(mm) and/or Diameter | Mounting Section Length L (mm) | Inner Parts Material | d1 (mm) | d2 (mm) | d3 (mm) | a (mm) | l2 (mm) | b (mm) | h (mm) | form | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.37 € | 1 |
Same day
Stock | 10 | L-Shaped | Round hole | 76 | Steel | Triiron Film | 10 | 80 | Steel, blackened | 13 | 10 | 20 | 6 | ~ 76 | ~ 14.5 | ~ 38 | L |
Loading...
Application | Related Components | Type Clamp | Clamp Mechanism | Lever Shape with Knob | Single lever |
---|
This page is Ball Lever DIN99, part number 24470.0108.
You can find the detail information about specifications and dimensions on part number 24470.0108.
Configure
Stock
Basic Attributes
Type
Shape
Mounting Section Type
Rotating Radius R(mm)
Main Body Material
Main Body Surface Treatment
Mounting Section Diameter d(mm) and/or Diameter
Mounting Section Length L(mm)
Inner Parts Material
d1(mm)
d2(mm)
d3(mm)
a(mm)
l2(mm)
b(mm)
h(mm)
form
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
24470.0105 |
24470.0106 |
24470.0110 |
24470.0112 |
24470.0116 |
24470.0120 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Shape | Mounting Section Type | Rotating Radius R (mm) | Main Body Material | Main Body Surface Treatment | Mounting Section Diameter d(mm) and/or Diameter | Mounting Section Length L (mm) | Inner Parts Material | d1 (mm) | d2 (mm) | d3 (mm) | a (mm) | l2 (mm) | b (mm) | h (mm) | form |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.10 € | 1 | 2 Days | 10 | L-Shaped | Round hole | 48 | Steel | Triiron Film | 6 | 50 | Steel, blackened | 8 | 6 | 12 | 4 | ~ 48 | ~ 9.5 | ~ 24 | L | |||
6.33 € | 1 |
Same day
Stock | 10 | L-Shaped | Round hole | 60 | Steel | Triiron Film | 8 | 63 | Steel, blackened | 10 | 8 | 16 | 5 | ~ 60 | ~ 12 | ~ 30.5 | L | |||
10.60 € | 1 | 2 Days | 10 | L-Shaped | Round hole | 95 | Steel | Triiron Film | 12 | 100 | Steel, blackened | 16 | 12 | 25 | 7.5 | ~ 95 | ~ 18.5 | ~ 47 | L | |||
18.62 € | 1 | 2 Days | 10 | L-Shaped | Round hole | 119 | Steel | Triiron Film | 16 | 125 | Steel, blackened | 20 | 16 | 32 | 10 | ~ 119 | ~ 24 | ~ 59.5 | L | |||
30.04 € | 1 | 2 Days | 10 | L-Shaped | Round hole | 152 | Steel | Triiron Film | 20 | 160 | Steel, blackened | 25 | 20 | 40 | 12.5 | ~ 152 | ~ 30 | ~ 75.7 | L | |||
57.08 € | 1 | 2 Days | 10 | L-Shaped | Round hole | 190 | Steel | Triiron Film | 24 | 200 | Steel, blackened | 32 | 24 | 50 | 18 | ~ 190 | ~ 40 | ~ 97 | L |