Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24440.0102
Part Number
|
---|
24440.0102 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Section Type | Main Body Material | Main Body Surface Treatment | Mounting Section Material | Mounting Section Diameter d(mm) and/or Diameter | Mounting Section Length L (mm) | Inner Parts Material | Screw | t (mm) | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | d5 (mm) | l (mm) | h1 (mm) | h2 (mm) | h3 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.16 € | 1 | 2 Days | 10 | Female Thread | Steel | Triiron Film | Steel | 8 | 11 | Steel, blackened, quality 5.8 | - | 11 | 21 | M8 | 13.5 | 8 | 20 | ~ 70 | 33.5 | 4 | 1 |
Loading...
Application | Related Components | Type Clamp | Clamp Mechanism | Shape | L-Shaped |
---|---|---|---|---|---|
L-Shaped Clamp Lever Shape | Set Screw Type | Lever Shape with Knob | Single lever | Knob Material | Thermosetting Resin |
Ball knob | Thermosetting plastic PF 31, black, DIN 319 |
This page is Position Adjustable Clamping Lever, part number 24440.0102.
You can find the detail information about specifications and dimensions on part number 24440.0102.
Configure
Basic Attributes
Screw
Type
Mounting Section Type
Main Body Material
Main Body Surface Treatment
Mounting Section Material
Mounting Section Diameter d(mm) and/or Diameter
Mounting Section Length L(mm)
Inner Parts Material
t(mm)
d1(mm)
d2(mm)
d3(mm)
d4(mm)
d5(mm)
l(mm)
h1(mm)
h2(mm)
h3(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
24440.0101 |
24440.0120 |
24440.0122 |
24440.0124 |
24440.0126 |
24440.0128 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Section Type | Main Body Material | Main Body Surface Treatment | Mounting Section Material | Mounting Section Diameter d(mm) and/or Diameter | Mounting Section Length L (mm) | Inner Parts Material | Screw | t (mm) | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | d5 (mm) | l (mm) | h1 (mm) | h2 (mm) | h3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.16 € | 1 | 2 Days | 10 | Female Thread | Steel | Triiron Film | Steel | 6 | 11 | Steel, blackened, quality 5.8 | - | 11 | 21 | M6 | 13.5 | 8 | 20 | ~ 70 | 33.5 | 4 | 1 | |||
18.02 € | 1 | 3 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
18.81 € | 1 | 2 Days | 10 | Male thread | Steel | Triiron Film | Steel | 8 | 16 | Steel, blackened, quality 5.8 | Steel, blackened, quality 5.8 | - | 21 | M8 | 13.5 | 8 | 20 | ~ 70 | 33.5 | 4 | 1 | |||
18.81 € | 1 | 2 Days | 10 | Male thread | Steel | Triiron Film | Steel | 8 | 20 | Steel, blackened, quality 5.8 | Steel, blackened, quality 5.8 | - | 21 | M8 | 13.5 | 8 | 20 | ~ 70 | 33.5 | 4 | 1 | |||
18.96 € | 1 |
Same day
Stock | 10 | Male thread | Steel | Triiron Film | Steel | 8 | 25 | Steel, blackened, quality 5.8 | Steel, blackened, quality 5.8 | - | 21 | M8 | 13.5 | 8 | 20 | ~ 70 | 33.5 | 4 | 1 | |||
19.02 € | 1 | 2 Days | 10 | Male thread | Steel | Triiron Film | Steel | 8 | 32 | Steel, blackened, quality 5.8 | Steel, blackened, quality 5.8 | - | 21 | M8 | 13.5 | 8 | 20 | ~ 70 | 33.5 | 4 | 1 |