Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24400.0121
Part Number
|
---|
24400.0121 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Rotating Radius R (mm) | Mounting Section Diameter d(mm) and/or Diameter | Mounting Section Length L (mm) | t (mm) | d1 (mm) | d2 (mm) | d3 (mm) | l2 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | h4 | Colour | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.78 € | 1 | 2 Days | 10 | 45 | 6 | 8 | ? 8 | 14 | M6 | 10 | 45 | 24.5 | 4 | 3 | 35 | orange |
Loading...
Application | Related Components | Type Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | Shape with Knob | Lever Shape with Knob | Single lever | Mounting Section Type | Female Thread |
Main Body Material | Zinc Alloy | Mounting Section Material | Steel | Mounting Section Surface Treatment | Triiron Film |
Inner Parts Material | Steel, blackened, quality 5.8 | Threaded part | Steel, blackened, quality 5 | Version | with female thread |
Conflict Minerals free | yes | REACH compliant | yes |
This page is Position Adjustable Clamping Lever Nut Included, part number 24400.0121.
You can find the detail information about specifications and dimensions on part number 24400.0121.
Configure
Basic Attributes
Type
Rotating Radius R(mm)
Mounting Section Diameter d(mm) and/or Diameter
Mounting Section Length L(mm)
t(mm)
d1(mm)
d2(mm)
d3(mm)
l2(mm)
h1(mm)
h2(mm)
h3(mm)
h4
Colour
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
24400.0038 |
24400.0111 |
24400.0113 |
24400.0123 |
24400.0124 |
24400.0311 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Rotating Radius R (mm) | Mounting Section Diameter d(mm) and/or Diameter | Mounting Section Length L (mm) | t (mm) | d1 (mm) | d2 (mm) | d3 (mm) | l2 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | h4 | Colour |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.61 € | 1 | 2 Days | 10 | 30 | 4 | 9 | ? 9 | 13 | M4 | 10 | 30 | 24.5 | 4 | 3.5 | 30.5 | black | |||
6.78 € | 1 | 3 Days | 10 | 45 | 5 | 8 | ? 8 | 14 | M5 | 10 | 45 | 24.5 | 4 | 3 | 35 | orange | |||
6.78 € | 1 | 2 Days | 10 | 45 | 5 | 8 | ? 8 | 14 | M5 | 10 | 45 | 24.5 | 4 | 3 | 35 | silver | |||
6.78 € | 1 | 2 Days | 10 | 45 | 6 | 8 | ? 8 | 14 | M6 | 10 | 45 | 24.5 | 4 | 3 | 35 | silver | |||
6.78 € | 1 |
Same day
Stock | 10 | 45 | 6 | 8 | ? 8 | 14 | M6 | 10 | 45 | 24.5 | 4 | 3 | 35 | black | |||
8.12 € | 1 | 2 Days | 10 | 62 | 6 | 10 | ? 10 | 18 | M6 | 13.5 | 62 | 31 | 6.5 | 3 | 45 | orange |