Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24420.1110
Part Number
|
---|
24420.1110 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Rotating Radius R (mm) | Mounting Section Material | Mounting Section Surface Treatment | Mounting Section Diameter d(mm) and/or Diameter | Mounting Section Length L (mm) | Inner Parts Material | t1 (mm) | t2 (mm) | d1 (mm) | d2 (mm) | d3 (mm) | l2 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | Threaded part | Colour | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.21 € | 1 |
Same day
Stock | 10 | 74 | Stainless Steel | - | 8 | 14 | Stainless steel | 14 | 4.2 | 22 | M8 | 25 | 74 | 39.5 | 56 | 3.5 | Stainless steel | orange |
Loading...
Application | Related Components | Type Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | Shape with Knob | Lever Shape with Knob | Single lever | Mounting Section Type | Female Thread |
Main Body Material | Zinc Alloy | Version | with axial bearing and female thread | Conflict Minerals free | yes |
REACH compliant | yes |
This page is Position Adjustable Clamping Lever Nut Included Thrust Bearing Included, part number 24420.1110.
You can find the detail information about specifications and dimensions on part number 24420.1110.
Configure
Stock
Basic Attributes
Mounting Section Surface Treatment
Type
Rotating Radius R(mm)
Mounting Section Material
Mounting Section Diameter d(mm) and/or Diameter
Mounting Section Length L(mm)
Inner Parts Material
t1(mm)
t2(mm)
d1(mm)
d2(mm)
d3(mm)
l2(mm)
h1(mm)
h2(mm)
h3(mm)
Threaded part
Colour
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
24420.0112 |
24420.0210 |
24420.0212 |
24420.1112 |
24420.1210 |
24420.1212 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Rotating Radius R (mm) | Mounting Section Material | Mounting Section Surface Treatment | Mounting Section Diameter d(mm) and/or Diameter | Mounting Section Length L (mm) | Inner Parts Material | t1 (mm) | t2 (mm) | d1 (mm) | d2 (mm) | d3 (mm) | l2 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | Threaded part | Colour |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.42 € | 2 | 2 Days | 10 | 74 | Steel | Triiron Film | 8 | 14 | Steel, nitrided, blackened | 14 | 4.2 | 22 | M8 | 25 | 74 | 39.5 | 56 | 3.5 | Steel, nitrided, blackened | black | |||
21.88 € | 1 |
Same day
Stock | 10 | 89 | Steel | Triiron Film | 10 | 18 | Steel, nitrided, blackened | 18 | 5.4 | 25 | M10 | 30 | 89 | 46.5 | 66 | 4 | Steel, nitrided, blackened | orange | |||
21.88 € | 1 |
Same day
Stock | 10 | 89 | Steel | Triiron Film | 10 | 18 | Steel, nitrided, blackened | 18 | 5.4 | 25 | M10 | 30 | 89 | 46.5 | 66 | 4 | Steel, nitrided, blackened | black | |||
34.21 € | 1 | 2 Days | 10 | 74 | Stainless Steel | - | 8 | 14 | Stainless steel | 14 | 4.2 | 22 | M8 | 25 | 74 | 39.5 | 56 | 3.5 | Stainless steel | black | |||
40.02 € | 1 | 2 Days | 10 | 89 | Stainless Steel | - | 10 | 18 | Stainless steel | 18 | 5.4 | 25 | M10 | 30 | 89 | 46.5 | 66 | 4 | Stainless steel | orange | |||
40.02 € | 1 | 3 Days | 10 | 89 | Stainless Steel | - | 10 | 18 | Stainless steel | 18 | 5.4 | 25 | M10 | 30 | 89 | 46.5 | 66 | 4 | Stainless steel | black |