Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24390.0521
Part Number
|
---|
24390.0521 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Rotating Radius R (mm) | Mounting Section Diameter d(mm) and/or Diameter | t (mm) | d1 (mm) | d2 (mm) | d3 (mm) | l2 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | h4 | Colour | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.65 € | 1 |
Same day
Stock | 10 | 89 | 12 | ? 17 | 25 | M12 | 19 | 89 | 43 | 11 | 4 | 63 | orange |
Loading...
Application | Related Components | Type Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | Shape with Knob | Mounting Section Type | Female Thread | Main Body Material | Zinc Alloy |
Mounting Section Material | Stainless Steel | Inner Parts Material | Stainless steel 1.4305 | Threaded part | Stainless steel 1.4305 |
Version | with female thread | Conflict Minerals free | yes | REACH compliant | yes |
This page is Position Adjustable Clamping Lever Nut Included, Internal Parts, Made Of Stainless Steel, part number 24390.0521.
You can find the detail information about specifications and dimensions on part number 24390.0521.
Configure
Stock
Basic Attributes
Type
Rotating Radius R(mm)
Mounting Section Diameter d(mm) and/or Diameter
t(mm)
d1(mm)
d2(mm)
d3(mm)
l2(mm)
h1(mm)
h2(mm)
h3(mm)
h4
Colour
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
24390.0038 |
24390.0111 |
24390.0114 |
24390.0524 |
24390.0611 |
24390.0614 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Rotating Radius R (mm) | Mounting Section Diameter d(mm) and/or Diameter | t (mm) | d1 (mm) | d2 (mm) | d3 (mm) | l2 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | h4 | Colour |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.57 € | 1 |
Same day
Stock | 10 | 30 | 4 | ? 9 | 13 | M4 | 10 | 30 | 24.5 | 4 | 3.5 | 30.5 | black | |||
8.93 € | 1 |
Same day
Stock | 10 | 45 | 5 | ? 8 | 14 | M5 | 10 | 45 | 24.5 | 4 | 3 | 35 | orange | |||
8.93 € | 1 |
Same day
Stock | 10 | 45 | 5 | ? 8 | 14 | M5 | 10 | 45 | 24.5 | 4 | 3 | 35 | black | |||
16.65 € | 1 |
Same day
Stock | 10 | 89 | 12 | ? 17 | 25 | M12 | 19 | 89 | 43 | 11 | 4 | 63 | black | |||
21.97 € | 1 |
Same day
Stock | 10 | 108 | 12 | ? 22 | 30 | M12 | 23 | 108 | 50.5 | 12 | 5 | 76 | orange | |||
21.97 € | 1 |
Same day
Stock | 10 | 108 | 12 | ? 22 | 30 | M12 | 23 | 108 | 50.5 | 12 | 5 | 76 | black |