Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23390.0102
Part Number
|
---|
23390.0102 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Rotating Radius R (mm) | Mounting Section Diameter d(mm) and/or Diameter | Mounting Section Length L (mm) | t1 (mm) | t2 (mm) | d1 (mm) | d3 (mm) | d4 (mm) | d5 (mm) | l (mm) | b (mm) | h2 (mm) | h3 (mm) | s (mm) | Support washer | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.13 € | 1 | 2 Days | 10 | 82 | 8 | 15 | 15 | 3.7 | M8 | 20 | 25 | - | 82 | 20 | 19.5 | 2.5 | 1 | Thermoplastic POM, glass-fiber reinforced |
Loading...
Application | Related Components | Type Clamp | Clamp Mechanism | Shape | Shape with Knob |
---|---|---|---|---|---|
Mounting Section Type | Male thread | Main Body Material | Zinc Alloy | Inner Parts Material | Steel, galvanised |
Temperature max. | 80 | Threaded part | Steel, galvanised | Adjusting nut | Steel, galvanised |
Conflict Minerals free | yes | REACH compliant | yes |
This page is Eccentric Quick Clamp Lever Nut Included, part number 23390.0102.
You can find the detail information about specifications and dimensions on part number 23390.0102.
Configure
Basic Attributes
d5(mm)
Type
Rotating Radius R(mm)
Mounting Section Diameter d(mm) and/or Diameter
Mounting Section Length L(mm)
t1(mm)
t2(mm)
d1(mm)
d3(mm)
d4(mm)
l(mm)
b(mm)
h2(mm)
h3(mm)
s(mm)
Support washer
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23390.0002 |
23390.0003 |
23390.0101 |
23390.0103 |
23390.0201 |
23390.0202 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Rotating Radius R (mm) | Mounting Section Diameter d(mm) and/or Diameter | Mounting Section Length L (mm) | t1 (mm) | t2 (mm) | d1 (mm) | d3 (mm) | d4 (mm) | d5 (mm) | l (mm) | b (mm) | h2 (mm) | h3 (mm) | s (mm) | Support washer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.69 € | 1 | 2 Days | 10 | 82 | 8 | 15 | 15 | 3.7 | M8 | 20 | - | 22.5 | 82 | 20 | 19.5 | - | 1 | Thermoplastic PA, glass-fiber reinforced | |||
8.35 € | 1 | 3 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
12.70 € | 1 |
Same day
Stock | 10 | 63 | 6 | 13 | 13 | 3 | M6 | 16 | 19 | - | 63 | 16 | 16.4 | 1.5 | 0.75 | Thermoplastic POM, glass-fiber reinforced | |||
12.70 € | 1 | 3 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
8.94 € | 1 | 3 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
10.33 € | 1 | 3 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |