Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23390.0412
Part Number
|
---|
23390.0412 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Rotating Radius R (mm) | Main Body Material | Mounting Section Diameter d(mm) and/or Diameter | d (mm) | l (mm) | b1 (mm) | b2 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | s (mm) | Eccentric stroke s (mm) | r1 (mm) | r2 (mm) | Eccentric part (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.20 € | 1 | 3 Days | 10 | 157 | Steel | 12 | 12 | ~ 157 | 20 | 14 | 31.81 | 21 | ~ 18 | 16.29 | 6.29 | 28 | 34.29 | Steel St. 52-3, zinc phosphated |
Loading...
Application | Related Components | Type Clamp | Clamp Mechanism | Shape | Shape with Knob |
---|---|---|---|---|---|
Mounting Section Type | Round hole | Mounting Section Material | Stainless Steel | Fulcrum Pins | Stainless steel 1.4021, heat-treated |
Safety ring(Nm) | Stainless steel 1.4310 | Temperature max. | 60 | Plastic cap | PVC, red |
Conflict Minerals free | yes | REACH compliant | yes |
This page is Eccentric Lever Shaft Pin Included, part number 23390.0412.
You can find the detail information about specifications and dimensions on part number 23390.0412.
Configure
Basic Attributes
Type
Rotating Radius R(mm)
Main Body Material
Mounting Section Diameter d(mm) and/or Diameter
d(mm)
l(mm)
b1(mm)
b2(mm)
h1(mm)
h2(mm)
h3(mm)
s(mm)
Eccentric stroke s(mm)
r1(mm)
r2(mm)
Eccentric part(°C)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23390.0408 |
23390.0410 |
23390.0508 |
23390.0510 |
23390.0512 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Rotating Radius R (mm) | Main Body Material | Mounting Section Diameter d(mm) and/or Diameter | d (mm) | l (mm) | b1 (mm) | b2 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | s (mm) | Eccentric stroke s (mm) | r1 (mm) | r2 (mm) | Eccentric part (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.96 € | 1 | 2 Days | 10 | 114 | Steel | 8 | 8 | ~ 114 | 13 | 9 | 19.54 | 14 | ~ 12 | 9.07 | 3.87 | 17.2 | 21.07 | Steel St. 52-3, zinc phosphated | |||
34.21 € | 1 | 2 Days | 10 | 138 | Steel | 10 | 10 | ~ 138 | 17 | 12 | 24.54 | 17 | ~ 15 | 11.45 | 4.85 | 21.6 | 26.45 | Steel St. 52-3, zinc phosphated | |||
41.23 € | 1 | 2 Days | 10 | 114 | Zinc Alloy | 8 | 8 | ~ 114 | 13 | 9 | 19.54 | 14 | ~ 12 | 9.07 | 3.87 | 17.2 | 21.07 | Stainless steel 1.4301 | |||
49.48 € | 1 | 3 Days | 10 | 138 | Zinc Alloy | 10 | 10 | ~ 138 | 17 | 12 | 24.54 | 17 | ~ 15 | 11.45 | 4.85 | 21.6 | 26.45 | Stainless steel 1.4301 | |||
58.05 € | 1 | 2 Days | 10 | 157 | Zinc Alloy | 12 | 12 | ~ 157 | 20 | 14 | 31.81 | 21 | ~ 18 | 16.29 | 6.29 | 28 | 34.29 | Stainless steel 1.4301 |