• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Rubber-metal buffers / cylindrical / NR / A55 / 25150.00, 25150.01, 25150.02, / HALDER (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

25150.0128

Rubber Metal Buffers, EH 25150.

Product Description

To be used for elastic bearing of motors, compressors, pumps etc.
The hardness is 55 ±5° shore A. Further shore hardnesses (40 ±5° shore A and 70 ±5° shore A) on request.

Material

Support washer
• Steel, zinc-plated, blue chromated
Threaded bushing
• Steel, zinc-plated, blue chromated
Body
• Rubber natural caoutchouc (NR), black
Screw
• Steel, zinc-plated, blue chromated

Drawing

picture 1 picture 2 picture 3

Order Information

DimensionsSpring rate R
~
Load capacity
max.
Spring range
~
Operating temperature rangeWeightArt. No.
d1l1d2l2stmin.max.  
±1.5±1.5   min.       
[mm][N/mm][N][mm][°C][g] 
with female thread, on both sides – picture 1
88M 31.03.038752.00-30801.025150.0003
1010M 41.24.036902.50-30802.525150.0006
1015M 41.24.017653.75-30802.925150.0007
1510M 41.44.0802002.50-30805.225150.0008
1515M 41.44.0361353.75-30806.225150.0009
1520M 41.44.0301525.00-30807.425150.0010
2015M 62.05.0953553.75-308013.025150.0021
2020M 62.05.0532675.00-308014.025150.0022
2025M 62.05.0503156.25-308016.025150.0023
2520M 62.05.01216055.00-308022.025150.0026
2525M 62.05.0855306.25-308030.025150.0027
2530M 62.05.0775757.50-308030.025150.0028
3030M 82.06.51148557.50-308050.025150.0031
3040M 82.06.57675710.00-308050.025150.0032
4030M 82.06.520515357.50-308080.025150.0041
4040M 82.06.5164163510.00-3080100.025150.0042
5030M102.07.034325707.50-3080130.025150.0051
5040M102.07.0245244510.00-3080150.025150.0052
5050M102.07.0178222512.50-3080166.025150.0053
6030M102.07.045334007.50-3080190.025150.0061
6040M102.07.0330330010.00-3080220.025150.0062
7045M103.07.0356400011.25-3080340.025150.0071
7540M123.09.0465465010.00-3080360.025150.0076
7555M123.09.0327450013.75-3080450.025150.0077
with female thread and screw – picture 2
88M 361.03.038752.00-30801.225150.0103
1010M 4101.24.036902.50-30802.425150.0106
1015M 4101.24.017653.75-30802.825150.0107
1510M 4101.44.0802002.50-30805.725150.0108
1515M 4101.44.0351303.75-30806.625150.0109
1520M 4101.44.0301505.00-30807.625150.0110
2015M 6182.05.0953553.75-308015.025150.0121
2020M 6182.05.0532655.00-308017.025150.0122
2025M 6182.05.0503156.25-308018.025150.0123
2515M 6182.05.01846903.75-308026.025150.0126
2520M 6182.05.01216055.00-308026.025150.0127
2530M 6182.05.0765707.50-308036.025150.0128
3015M 8202.06.51435353.75-308041.025150.0131
3030M 8202.06.51138507.50-308050.025150.0132
4020M 8232.06.530215105.00-308072.025150.0141
4030M 8232.06.520415307.50-308085.025150.0142
4040M 8232.06.5163163010.00-308098.025150.0143
5020M10282.07.072036005.00-3080115.025150.0151
5030M10282.07.034325757.50-3080135.025150.0152
5040M10282.07.0244244010.00-3080160.025150.0153
5050M10282.07.0176220012.50-3080185.025150.0154
6030M10282.07.045334007.50-3080200.025150.0161
6040M10282.07.0333333010.00-3080220.025150.0162
7045M10273.07.0356400011.25-3080372.025150.0171
7540M12373.09.0460460010.00-3080385.025150.0176
7555M12373.09.0328451013.75-3080453.025150.0177
with screw, on both sides – picture 3
88M 361.035702.00-30801.425150.0203
1010M 4101.236892.50-30803.025150.0206
1015M 4101.216603.75-30803.525150.0207
1510M 4101.4791982.50-30806.125150.0208
1515M 4101.4331253.75-30807.125150.0209
1520M 4101.4291455.00-30808.125150.0210
2015M 6182.0943523.75-308018.025150.0221
2020M 6182.0522605.00-308019.025150.0222
2025M 6182.0503106.25-308020.025150.0223
2515M 6182.01836873.75-308028.025150.0226
2520M 6182.01206025.00-308032.025150.0227
2530M 6182.0755627.50-308039.025150.0228
3015M 8202.01425343.75-308045.025150.0231
3030M 8202.01128437.50-308058.025150.0232
4020M 8232.030015005.00-308080.025150.0241
4030M 8232.020415277.50-308095.025150.0242
4040M 8232.0162162010.00-3080100.025150.0243
5020M10282.071835895.00-3080130.025150.0251
5030M10282.034325707.50-3080150.025150.0252
5040M10282.0244243610.00-3080170.025150.0253
5050M10282.0176219812.50-3080187.025150.0254
6030M10282.045334007.50-3080210.025150.0261
6040M10282.0330330010.00-3080236.025150.0262
7045M10273.0356400011.25-3080380.025150.0271
7540M12373.0450450010.00-3080410.025150.0276
7555M12373.0320440013.75-3080515.025150.0277

Application Example

Part Number
25150.0128
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLoad capacity max.
(N)
Connection Type d2 Thickness l1
(mm)
Spring Rate
(N/mm)
d1
(mm)
s
(mm)
t
(mm)
Spring range
(mm)
l2
(mm)

1.32 €

1 2 Days 10570Female Screw, Male ScrewM630~ 762525~ 7.518

Loading...

  1. 1

Basic information

Type Anti-vibration Rubber Application Buffer Hardness(Shore A) 55±5°
Antivibration Rubber Type Square type Vibration Absorber Material Natural Rubber Operating Temperature Range(°C) -30::80
Color Black Support washer Steel, galvanized Threaded bushing Steel, galvanized
Body Natural rubber (caoutchouc NR) Screw Steel, galvanized Conflict Minerals free yes
REACH compliant yes

This page is Rubber-metal buffers / cylindrical / NR / A55 / 25150.00, 25150.01, 25150.02, / HALDER, part number 25150.0128.
You can find the detail information about specifications and dimensions on part number 25150.0128.

Variation of this product

Part Number
25150.0008
25150.0009
25150.0010
25150.0131
25150.0132
25150.0141
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSLoad capacity max.
(N)
Connection Type d2 Thickness l1
(mm)
Spring Rate
(N/mm)
d1
(mm)
s
(mm)
t
(mm)
Spring range
(mm)
l2
(mm)

0.83 €

1 2 Days 10200Both ends tappedM410~ 80151.44~ 2.5-

0.89 €

4 2 Days 10135Both ends tappedM415~ 36151.44~ 3.75-

0.96 €

1 2 Days 10152Both ends tappedM420~ 30151.44~ 5-

1.49 €

1 2 Days 10535Female Screw, Male ScrewM815~ 1433026.5~ 3.7520

1.87 €

1 Same day

Stock

10850Female Screw, Male ScrewM830~ 1133026.5~ 7.520

2.29 €

1 Same day

Stock

101510Female Screw, Male ScrewM820~ 3024026.5~ 523

Tech Support