Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
25150.0161
To be used for elastic bearing of motors, compressors, pumps etc. The hardness is 55 ±5° shore A. Further shore hardnesses (40 ±5° shore A and 70 ±5° shore A) on request. |
Dimensions | Spring rate R ~ | Load capacity max. | Spring range ~ | Operating temperature range | Weight | Art. No. | ||||||
d1 | l1 | d2 | l2 | s | t | min. | max. | |||||
±1.5 | ±1.5 | min. | ||||||||||
[mm] | [N/mm] | [N] | [mm] | [°C] | [g] | |||||||
with female thread, on both sides – picture 1 | ||||||||||||
8 | 8 | M 3 | – | 1.0 | 3.0 | 38 | 75 | 2.00 | -30 | 80 | 1.0 | 25150.0003 |
10 | 10 | M 4 | – | 1.2 | 4.0 | 36 | 90 | 2.50 | -30 | 80 | 2.5 | 25150.0006 |
10 | 15 | M 4 | – | 1.2 | 4.0 | 17 | 65 | 3.75 | -30 | 80 | 2.9 | 25150.0007 |
15 | 10 | M 4 | – | 1.4 | 4.0 | 80 | 200 | 2.50 | -30 | 80 | 5.2 | 25150.0008 |
15 | 15 | M 4 | – | 1.4 | 4.0 | 36 | 135 | 3.75 | -30 | 80 | 6.2 | 25150.0009 |
15 | 20 | M 4 | – | 1.4 | 4.0 | 30 | 152 | 5.00 | -30 | 80 | 7.4 | 25150.0010 |
20 | 15 | M 6 | – | 2.0 | 5.0 | 95 | 355 | 3.75 | -30 | 80 | 13.0 | 25150.0021 |
20 | 20 | M 6 | – | 2.0 | 5.0 | 53 | 267 | 5.00 | -30 | 80 | 14.0 | 25150.0022 |
20 | 25 | M 6 | – | 2.0 | 5.0 | 50 | 315 | 6.25 | -30 | 80 | 16.0 | 25150.0023 |
25 | 20 | M 6 | – | 2.0 | 5.0 | 121 | 605 | 5.00 | -30 | 80 | 22.0 | 25150.0026 |
25 | 25 | M 6 | – | 2.0 | 5.0 | 85 | 530 | 6.25 | -30 | 80 | 30.0 | 25150.0027 |
25 | 30 | M 6 | – | 2.0 | 5.0 | 77 | 575 | 7.50 | -30 | 80 | 30.0 | 25150.0028 |
30 | 30 | M 8 | – | 2.0 | 6.5 | 114 | 855 | 7.50 | -30 | 80 | 50.0 | 25150.0031 |
30 | 40 | M 8 | – | 2.0 | 6.5 | 76 | 757 | 10.00 | -30 | 80 | 50.0 | 25150.0032 |
40 | 30 | M 8 | – | 2.0 | 6.5 | 205 | 1535 | 7.50 | -30 | 80 | 80.0 | 25150.0041 |
40 | 40 | M 8 | – | 2.0 | 6.5 | 164 | 1635 | 10.00 | -30 | 80 | 100.0 | 25150.0042 |
50 | 30 | M10 | – | 2.0 | 7.0 | 343 | 2570 | 7.50 | -30 | 80 | 130.0 | 25150.0051 |
50 | 40 | M10 | – | 2.0 | 7.0 | 245 | 2445 | 10.00 | -30 | 80 | 150.0 | 25150.0052 |
50 | 50 | M10 | – | 2.0 | 7.0 | 178 | 2225 | 12.50 | -30 | 80 | 166.0 | 25150.0053 |
60 | 30 | M10 | – | 2.0 | 7.0 | 453 | 3400 | 7.50 | -30 | 80 | 190.0 | 25150.0061 |
60 | 40 | M10 | – | 2.0 | 7.0 | 330 | 3300 | 10.00 | -30 | 80 | 220.0 | 25150.0062 |
70 | 45 | M10 | – | 3.0 | 7.0 | 356 | 4000 | 11.25 | -30 | 80 | 340.0 | 25150.0071 |
75 | 40 | M12 | – | 3.0 | 9.0 | 465 | 4650 | 10.00 | -30 | 80 | 360.0 | 25150.0076 |
75 | 55 | M12 | – | 3.0 | 9.0 | 327 | 4500 | 13.75 | -30 | 80 | 450.0 | 25150.0077 |
with female thread and screw – picture 2 | ||||||||||||
8 | 8 | M 3 | 6 | 1.0 | 3.0 | 38 | 75 | 2.00 | -30 | 80 | 1.2 | 25150.0103 |
10 | 10 | M 4 | 10 | 1.2 | 4.0 | 36 | 90 | 2.50 | -30 | 80 | 2.4 | 25150.0106 |
10 | 15 | M 4 | 10 | 1.2 | 4.0 | 17 | 65 | 3.75 | -30 | 80 | 2.8 | 25150.0107 |
15 | 10 | M 4 | 10 | 1.4 | 4.0 | 80 | 200 | 2.50 | -30 | 80 | 5.7 | 25150.0108 |
15 | 15 | M 4 | 10 | 1.4 | 4.0 | 35 | 130 | 3.75 | -30 | 80 | 6.6 | 25150.0109 |
15 | 20 | M 4 | 10 | 1.4 | 4.0 | 30 | 150 | 5.00 | -30 | 80 | 7.6 | 25150.0110 |
20 | 15 | M 6 | 18 | 2.0 | 5.0 | 95 | 355 | 3.75 | -30 | 80 | 15.0 | 25150.0121 |
20 | 20 | M 6 | 18 | 2.0 | 5.0 | 53 | 265 | 5.00 | -30 | 80 | 17.0 | 25150.0122 |
20 | 25 | M 6 | 18 | 2.0 | 5.0 | 50 | 315 | 6.25 | -30 | 80 | 18.0 | 25150.0123 |
25 | 15 | M 6 | 18 | 2.0 | 5.0 | 184 | 690 | 3.75 | -30 | 80 | 26.0 | 25150.0126 |
25 | 20 | M 6 | 18 | 2.0 | 5.0 | 121 | 605 | 5.00 | -30 | 80 | 26.0 | 25150.0127 |
25 | 30 | M 6 | 18 | 2.0 | 5.0 | 76 | 570 | 7.50 | -30 | 80 | 36.0 | 25150.0128 |
30 | 15 | M 8 | 20 | 2.0 | 6.5 | 143 | 535 | 3.75 | -30 | 80 | 41.0 | 25150.0131 |
30 | 30 | M 8 | 20 | 2.0 | 6.5 | 113 | 850 | 7.50 | -30 | 80 | 50.0 | 25150.0132 |
40 | 20 | M 8 | 23 | 2.0 | 6.5 | 302 | 1510 | 5.00 | -30 | 80 | 72.0 | 25150.0141 |
40 | 30 | M 8 | 23 | 2.0 | 6.5 | 204 | 1530 | 7.50 | -30 | 80 | 85.0 | 25150.0142 |
40 | 40 | M 8 | 23 | 2.0 | 6.5 | 163 | 1630 | 10.00 | -30 | 80 | 98.0 | 25150.0143 |
50 | 20 | M10 | 28 | 2.0 | 7.0 | 720 | 3600 | 5.00 | -30 | 80 | 115.0 | 25150.0151 |
50 | 30 | M10 | 28 | 2.0 | 7.0 | 343 | 2575 | 7.50 | -30 | 80 | 135.0 | 25150.0152 |
50 | 40 | M10 | 28 | 2.0 | 7.0 | 244 | 2440 | 10.00 | -30 | 80 | 160.0 | 25150.0153 |
50 | 50 | M10 | 28 | 2.0 | 7.0 | 176 | 2200 | 12.50 | -30 | 80 | 185.0 | 25150.0154 |
60 | 30 | M10 | 28 | 2.0 | 7.0 | 453 | 3400 | 7.50 | -30 | 80 | 200.0 | 25150.0161 |
60 | 40 | M10 | 28 | 2.0 | 7.0 | 333 | 3330 | 10.00 | -30 | 80 | 220.0 | 25150.0162 |
70 | 45 | M10 | 27 | 3.0 | 7.0 | 356 | 4000 | 11.25 | -30 | 80 | 372.0 | 25150.0171 |
75 | 40 | M12 | 37 | 3.0 | 9.0 | 460 | 4600 | 10.00 | -30 | 80 | 385.0 | 25150.0176 |
75 | 55 | M12 | 37 | 3.0 | 9.0 | 328 | 4510 | 13.75 | -30 | 80 | 453.0 | 25150.0177 |
with screw, on both sides – picture 3 | ||||||||||||
8 | 8 | M 3 | 6 | 1.0 | – | 35 | 70 | 2.00 | -30 | 80 | 1.4 | 25150.0203 |
10 | 10 | M 4 | 10 | 1.2 | – | 36 | 89 | 2.50 | -30 | 80 | 3.0 | 25150.0206 |
10 | 15 | M 4 | 10 | 1.2 | – | 16 | 60 | 3.75 | -30 | 80 | 3.5 | 25150.0207 |
15 | 10 | M 4 | 10 | 1.4 | – | 79 | 198 | 2.50 | -30 | 80 | 6.1 | 25150.0208 |
15 | 15 | M 4 | 10 | 1.4 | – | 33 | 125 | 3.75 | -30 | 80 | 7.1 | 25150.0209 |
15 | 20 | M 4 | 10 | 1.4 | – | 29 | 145 | 5.00 | -30 | 80 | 8.1 | 25150.0210 |
20 | 15 | M 6 | 18 | 2.0 | – | 94 | 352 | 3.75 | -30 | 80 | 18.0 | 25150.0221 |
20 | 20 | M 6 | 18 | 2.0 | – | 52 | 260 | 5.00 | -30 | 80 | 19.0 | 25150.0222 |
20 | 25 | M 6 | 18 | 2.0 | – | 50 | 310 | 6.25 | -30 | 80 | 20.0 | 25150.0223 |
25 | 15 | M 6 | 18 | 2.0 | – | 183 | 687 | 3.75 | -30 | 80 | 28.0 | 25150.0226 |
25 | 20 | M 6 | 18 | 2.0 | – | 120 | 602 | 5.00 | -30 | 80 | 32.0 | 25150.0227 |
25 | 30 | M 6 | 18 | 2.0 | – | 75 | 562 | 7.50 | -30 | 80 | 39.0 | 25150.0228 |
30 | 15 | M 8 | 20 | 2.0 | – | 142 | 534 | 3.75 | -30 | 80 | 45.0 | 25150.0231 |
30 | 30 | M 8 | 20 | 2.0 | – | 112 | 843 | 7.50 | -30 | 80 | 58.0 | 25150.0232 |
40 | 20 | M 8 | 23 | 2.0 | – | 300 | 1500 | 5.00 | -30 | 80 | 80.0 | 25150.0241 |
40 | 30 | M 8 | 23 | 2.0 | – | 204 | 1527 | 7.50 | -30 | 80 | 95.0 | 25150.0242 |
40 | 40 | M 8 | 23 | 2.0 | – | 162 | 1620 | 10.00 | -30 | 80 | 100.0 | 25150.0243 |
50 | 20 | M10 | 28 | 2.0 | – | 718 | 3589 | 5.00 | -30 | 80 | 130.0 | 25150.0251 |
50 | 30 | M10 | 28 | 2.0 | – | 343 | 2570 | 7.50 | -30 | 80 | 150.0 | 25150.0252 |
50 | 40 | M10 | 28 | 2.0 | – | 244 | 2436 | 10.00 | -30 | 80 | 170.0 | 25150.0253 |
50 | 50 | M10 | 28 | 2.0 | – | 176 | 2198 | 12.50 | -30 | 80 | 187.0 | 25150.0254 |
60 | 30 | M10 | 28 | 2.0 | – | 453 | 3400 | 7.50 | -30 | 80 | 210.0 | 25150.0261 |
60 | 40 | M10 | 28 | 2.0 | – | 330 | 3300 | 10.00 | -30 | 80 | 236.0 | 25150.0262 |
70 | 45 | M10 | 27 | 3.0 | – | 356 | 4000 | 11.25 | -30 | 80 | 380.0 | 25150.0271 |
75 | 40 | M12 | 37 | 3.0 | – | 450 | 4500 | 10.00 | -30 | 80 | 410.0 | 25150.0276 |
75 | 55 | M12 | 37 | 3.0 | – | 320 | 4400 | 13.75 | -30 | 80 | 515.0 | 25150.0277 |
Part Number
|
---|
25150.0161 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Load capacity max. (N) | Connection Type | d2 | Thickness l1 (mm) | Spring Rate (N/mm) | d1 (mm) | s (mm) | t (mm) | Spring range (mm) | l2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.43 € | 1 |
Same day
Stock | 10 | 3400 | Female Screw, Male Screw | M10 | 30 | ~ 453 | 60 | 2 | 7 | ~ 7.5 | 28 |
Loading...
Type | Anti-vibration Rubber | Application | Buffer | Hardness(Shore A) | 55±5° |
---|---|---|---|---|---|
Antivibration Rubber Type | Square type | Vibration Absorber Material | Natural Rubber | Operating Temperature Range(°C) | -30::80 |
Color | Black | Support washer | Steel, galvanized | Threaded bushing | Steel, galvanized |
Body | Natural rubber (caoutchouc NR) | Screw | Steel, galvanized | Conflict Minerals free | yes |
REACH compliant | yes |
This page is Rubber-metal buffers / cylindrical / NR / A55 / 25150.00, 25150.01, 25150.02, / HALDER, part number 25150.0161.
You can find the detail information about specifications and dimensions on part number 25150.0161.
Configure
Stock
Basic Attributes
Type
Load capacity max.(N)
Connection Type
d2
Thickness l1(mm)
Spring Rate(N/mm)
d1(mm)
s(mm)
t(mm)
Spring range(mm)
l2(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
25150.0008 |
25150.0009 |
25150.0010 |
25150.0162 |
25150.0171 |
25150.0176 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Load capacity max. (N) | Connection Type | d2 | Thickness l1 (mm) | Spring Rate (N/mm) | d1 (mm) | s (mm) | t (mm) | Spring range (mm) | l2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.83 € | 1 | 2 Days | 10 | 200 | Both ends tapped | M4 | 10 | ~ 80 | 15 | 1.4 | 4 | ~ 2.5 | - | |||
0.89 € | 4 | 2 Days | 10 | 135 | Both ends tapped | M4 | 15 | ~ 36 | 15 | 1.4 | 4 | ~ 3.75 | - | |||
0.96 € | 1 | 2 Days | 10 | 152 | Both ends tapped | M4 | 20 | ~ 30 | 15 | 1.4 | 4 | ~ 5 | - | |||
7.01 € | 1 |
Same day
Stock | 10 | 3330 | Female Screw, Male Screw | M10 | 40 | ~ 333 | 60 | 2 | 7 | ~ 10 | 28 | |||
8.98 € | 1 | 3 Days | 10 | 4000 | Female Screw, Male Screw | M10 | 45 | ~ 356 | 70 | 3 | 7 | ~ 11.25 | 27 | |||
8.98 € | 1 |
Same day
Stock | 10 | 4600 | Female Screw, Male Screw | M12 | 40 | ~ 460 | 75 | 3 | 9 | ~ 10 | 37 |