Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23010.0101
These nuts for T-slots (slot nuts) are manufactured according to DIN 508. The range is extended by other dimensions that are not included in DIN. |
T-slot size | Dimensions | for T-slots DIN 650 | Testing force to DIN 508 | Weight | Art. No. | ||||
d | a | e | h | k | F | ||||
min. | |||||||||
[mm] | [mm] | [mm] | [kN] | ||||||
Heat-treated steel, quality 8, bright | |||||||||
5 | M 4 | 4.6 | 9 | 6.5 | 3 | 5 | 7.0 | 2.4 g | 23010.0051 |
6 | M 5 | 5.6 | 10 | 8.0 | 4 | 6 | 11.4 | 3.4 g | 23010.0061 |
8 | M 6 | 7.6 | 13 | 10.0 | 6 | 8 | 16.0 | 8.3 g | 23010.0081 |
10 | M 6 | 9.6 | 15 | 12.0 | 6 | 10 | 16.0 | 14.0 g | 23010.01031) |
10 | M 8 | 9.6 | 15 | 12.0 | 6 | 10 | 29.0 | 12.0 g | 23010.0101 |
12 | M 8 | 11.6 | 18 | 14.0 | 7 | 12 | 29.0 | 23.0 g | 23010.01231) |
12 | M10 | 11.6 | 18 | 14.0 | 7 | 12 | 46.0 | 20.0 g | 23010.0121 |
14 | M10 | 13.6 | 22 | 16.0 | 8 | 14 | 46.0 | 38.0 g | 23010.01431) |
14 | M12 | 13.6 | 22 | 16.0 | 8 | 14 | 67.0 | 34.0 g | 23010.0141 |
16 | M12 | 15.6 | 25 | 18.0 | 9 | 16 | 67.0 | 55.0 g | 23010.01631) |
16 | M14 | 15.6 | 25 | 18.0 | 9 | 16 | – | 49.0 g | 23010.01611) |
18 | M14 | 17.6 | 28 | 20.0 | 10 | 18 | – | 74.0 g | 23010.01831) |
18 | M16 | 17.6 | 28 | 20.0 | 10 | 18 | 128.0 | 68.0 g | 23010.0181 |
20 | M16 | 19.6 | 32 | 24.0 | 12 | 20 | 128.0 | 116.0 g | 23010.02031) |
20 | M18 | 19.6 | 32 | 24.0 | 12 | 20 | – | 107.0 g | 23010.02011) |
22 | M18 | 21.6 | 35 | 28.0 | 14 | 22 | – | 162.0 g | 23010.02231) |
22 | M20 | 21.6 | 35 | 28.0 | 14 | 22 | 196.0 | 149.0 g | 23010.0221 |
24 | M20 | 23.6 | 40 | 32.0 | 16 | 24 | 196.0 | 236.0 g | 23010.02431) |
24 | M22 | 23.6 | 40 | 32.0 | 16 | 24 | – | 221.0 g | 23010.02411) |
28 | M24 | 27.6 | 44 | 36.0 | 18 | 28 | 282.0 | 317.0 g | 23010.0281 |
36 | M30 | 35.5 | 54 | 44.0 | 22 | 36 | 448.0 | 585.0 g | 23010.0361 |
42 | M36 | 41.5 | 65 | 52.0 | 26 | 42 | 653.0 | 1000.0 g | 23010.0421 |
48 | M42 | 47.5 | 75 | 60.0 | 30 | 48 | 653.0 | 1500.0 g | 23010.0481 |
54 | M48 | 53.4 | 85 | 70.0 | 34 | 54 | 653.0 | 2.0 kg | 23010.0541 |
Heat-treated steel, tempered, quality 10, blackened | |||||||||
5 | M 4 | 4.6 | 9 | 6.5 | 3 | 5 | 7.0 | 2.3 g | 23010.0052 |
6 | M 5 | 5.6 | 10 | 8.0 | 4 | 6 | 11.4 | 3.3 g | 23010.0062 |
8 | M 6 | 7.6 | 13 | 10.0 | 6 | 8 | 16.0 | 8.3 g | 23010.0082 |
10 | M 6 | 9.6 | 15 | 12.0 | 6 | 10 | 16.0 | 14.0 g | 23010.01041) |
10 | M 8 | 9.6 | 15 | 12.0 | 6 | 10 | 29.0 | 13.0 g | 23010.0102 |
12 | M 8 | 11.6 | 18 | 14.0 | 7 | 12 | 29.0 | 23.0 g | 23010.01241) |
12 | M10 | 11.6 | 18 | 14.0 | 7 | 12 | 46.0 | 20.0 g | 23010.0122 |
14 | M 6 | 13.6 | 22 | 16.0 | 8 | 14 | 16.0 | 43.0 g | 23010.01461) |
14 | M 8 | 13.6 | 22 | 16.0 | 8 | 14 | 29.0 | 41.0 g | 23010.01451) |
14 | M10 | 13.6 | 22 | 16.0 | 8 | 14 | 46.0 | 37.0 g | 23010.01441) |
14 | M12 | 13.6 | 22 | 16.0 | 8 | 14 | 67.0 | 34.0 g | 23010.0142 |
16 | M 8 | 15.6 | 25 | 18.0 | 9 | 16 | 29.0 | 62.0 g | 23010.01661) |
16 | M10 | 15.6 | 25 | 18.0 | 9 | 16 | 46.0 | 58.0 g | 23010.01651) |
16 | M12 | 15.6 | 25 | 18.0 | 9 | 16 | 67.0 | 54.0 g | 23010.01641) |
16 | M14 | 15.6 | 25 | 18.0 | 9 | 16 | – | 49.0 g | 23010.01621) |
18 | M 8 | 17.6 | 28 | 20.0 | 10 | 18 | 29.0 | 89.0 g | 23010.01871) |
18 | M10 | 17.6 | 28 | 20.0 | 10 | 18 | 46.0 | 85.0 g | 23010.01861) |
18 | M12 | 17.6 | 28 | 20.0 | 10 | 18 | 67.0 | 98.0 g | 23010.01851) |
18 | M14 | 17.6 | 28 | 20.0 | 10 | 18 | – | 75.0 g | 23010.01841) |
18 | M16 | 17.6 | 28 | 20.0 | 10 | 18 | 128.0 | 68.0 g | 23010.0182 |
20 | M12 | 19.6 | 32 | 24.0 | 12 | 20 | 67.0 | 131.0 g | 23010.02051) |
20 | M16 | 19.6 | 32 | 24.0 | 12 | 20 | 128.0 | 119.0 g | 23010.02041) |
20 | M18 | 19.6 | 32 | 24.0 | 12 | 20 | – | 108.0 g | 23010.02021) |
22 | M12 | 21.6 | 35 | 28.0 | 14 | 22 | 67.0 | 189.0 g | 23010.02251) |
22 | M16 | 21.6 | 35 | 28.0 | 14 | 22 | 128.0 | 172.0 g | 23010.02261) |
22 | M18 | 21.6 | 35 | 28.0 | 14 | 22 | – | 161.0 g | 23010.02241) |
22 | M20 | 21.6 | 35 | 28.0 | 14 | 22 | 196.0 | 151.0 g | 23010.0222 |
24 | M16 | 23.6 | 40 | 32.0 | 16 | 24 | 128.0 | 262.0 g | 23010.02461) |
24 | M20 | 23.6 | 40 | 32.0 | 16 | 24 | 196.0 | 237.0 g | 23010.02441) |
24 | M22 | 23.6 | 40 | 32.0 | 16 | 24 | – | 221.0 g | 23010.02421) |
28 | M16 | 27.6 | 44 | 36.0 | 18 | 28 | 128.0 | 375.0 g | 23010.02861) |
28 | M20 | 27.6 | 44 | 36.0 | 18 | 28 | 196.0 | 349.0 g | 23010.02841) |
28 | M22 | 27.6 | 44 | 36.0 | 18 | 28 | – | 332.0 g | 23010.02831) |
28 | M24 | 27.6 | 44 | 36.0 | 18 | 28 | 282.0 | 316.0 g | 23010.0282 |
32 | M27 | 31.5 | 50 | 40.0 | 20 | 32 | – | 460.0 g | 23010.03221) |
36 | M24 | 35.5 | 54 | 44.0 | 22 | 36 | 282.0 | 663.0 g | 23010.03641) |
36 | M30 | 35.5 | 54 | 44.0 | 22 | 36 | 448.0 | 582.0 g | 23010.0362 |
42 | M36 | 41.5 | 65 | 52.0 | 26 | 42 | 653.0 | 996.0 g | 23010.0422 |
48 | M42 | 47.5 | 75 | 60.0 | 30 | 48 | 653.0 | 1500.0 g | 23010.0482 |
54 | M48 | 53.4 | 85 | 70.0 | 34 | 54 | 653.0 | 2.0 kg | 23010.0542 |
Stainless steel 1.4301 | |||||||||
8 | M 6 | 7.6 | 13 | 10.0 | 6 | 8 | 16.0 | 8.5 g | 23010.0721 |
10 | M 8 | 9.6 | 15 | 12.0 | 6 | 10 | 29.0 | 13.0 g | 23010.0731 |
12 | M10 | 11.6 | 18 | 14.0 | 7 | 12 | 46.0 | 20.0 g | 23010.0741 |
14 | M12 | 13.6 | 22 | 16.0 | 8 | 14 | 67.0 | 34.0 g | 23010.0751 |
16 | M14 | 15.6 | 25 | 18.0 | 9 | 16 | – | 51.0 g | 23010.07611) |
18 | M16 | 17.6 | 28 | 20.0 | 10 | 18 | 128.0 | 70.0 g | 23010.0781 |
Part Number
|
---|
23010.0101 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | d(M) | Material | Surface Treatment (Details) | a (mm) | e (mm) | h (mm) | k (mm) | T-slot size (mm) | Testing force to DIN 508 F min. (kN) | For T-slots DIN 650 (mm) | Dev. from DIN | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.48 € | 1 |
Same day
Stock | 10 | 8 | Steel | No | 9.6 | 15 | 12 | 6 | 10 | 29 | 10 | - |
Loading...
Locking Details | Other Special Shapes | Conflict Minerals free | yes | REACH compliant | yes |
---|
This page is Nuts for T-slots, part number 23010.0101.
You can find the detail information about specifications and dimensions on part number 23010.0101.
Configure
Stock
Basic Attributes
Dev. from DIN
Type
d(M)
Material
Surface Treatment (Details)
a(mm)
e(mm)
h(mm)
k(mm)
T-slot size(mm)
Testing force to DIN 508 F min.(kN)
For T-slots DIN 650(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23010.0062 |
23010.0081 |
23010.0082 |
23010.0102 |
23010.0103 |
23010.0104 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | d(M) | Material | Surface Treatment (Details) | a (mm) | e (mm) | h (mm) | k (mm) | T-slot size (mm) | Testing force to DIN 508 F min. (kN) | For T-slots DIN 650 (mm) | Dev. from DIN |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.43 € | 1 |
Same day
Stock | 10 | 5 | Steel | Triiron Film | 5.6 | 10 | 8 | 4 | 6 | 11.4 | 6 | - | |||
1.42 € | 1 |
Same day
Stock | 10 | 6 | Steel | No | 7.6 | 13 | 10 | 6 | 8 | 16 | 8 | - | |||
1.48 € | 1 |
Same day
Stock | 10 | 6 | Steel | Triiron Film | 7.6 | 13 | 10 | 6 | 8 | 16 | 8 | - | |||
1.53 € | 1 |
Same day
Stock | 10 | 8 | Steel | Triiron Film | 9.6 | 15 | 12 | 6 | 10 | 29 | 10 | - | |||
1.65 € | 1 |
Same day
Stock | 10 | 6 | Steel | No | 9.6 | 15 | 12 | 6 | 10 | 16 | 10 | DIN standards do not include these dimensions. | |||
1.85 € | 1 |
Same day
Stock | 10 | 6 | Steel | Triiron Film | 9.6 | 15 | 12 | 6 | 10 | 16 | 10 | DIN standards do not include these dimensions. |