Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23010.0203
![]() | These nuts for T-slots (slot nuts) are manufactured according to DIN 508. The range is extended by other dimensions that are not included in DIN. |
T-slot size | Dimensions | for T-slots DIN 650 | Testing force to DIN 508 | Weight | Art. No. | ||||
d | a | e | h | k | F | ||||
min. | |||||||||
[mm] | [mm] | [mm] | [kN] | ||||||
Heat-treated steel, quality 8, bright | |||||||||
5 | M 4 | 4.6 | 9 | 6.5 | 3 | 5 | 7.0 | 2.4 g | 23010.0051 |
6 | M 5 | 5.6 | 10 | 8.0 | 4 | 6 | 11.4 | 3.4 g | 23010.0061 |
8 | M 6 | 7.6 | 13 | 10.0 | 6 | 8 | 16.0 | 8.3 g | 23010.0081 |
10 | M 6 | 9.6 | 15 | 12.0 | 6 | 10 | 16.0 | 14.0 g | 23010.01031) |
10 | M 8 | 9.6 | 15 | 12.0 | 6 | 10 | 29.0 | 12.0 g | 23010.0101 |
12 | M 8 | 11.6 | 18 | 14.0 | 7 | 12 | 29.0 | 23.0 g | 23010.01231) |
12 | M10 | 11.6 | 18 | 14.0 | 7 | 12 | 46.0 | 20.0 g | 23010.0121 |
14 | M10 | 13.6 | 22 | 16.0 | 8 | 14 | 46.0 | 38.0 g | 23010.01431) |
14 | M12 | 13.6 | 22 | 16.0 | 8 | 14 | 67.0 | 34.0 g | 23010.0141 |
16 | M12 | 15.6 | 25 | 18.0 | 9 | 16 | 67.0 | 55.0 g | 23010.01631) |
16 | M14 | 15.6 | 25 | 18.0 | 9 | 16 | – | 49.0 g | 23010.01611) |
18 | M14 | 17.6 | 28 | 20.0 | 10 | 18 | – | 74.0 g | 23010.01831) |
18 | M16 | 17.6 | 28 | 20.0 | 10 | 18 | 128.0 | 68.0 g | 23010.0181 |
20 | M16 | 19.6 | 32 | 24.0 | 12 | 20 | 128.0 | 116.0 g | 23010.02031) |
20 | M18 | 19.6 | 32 | 24.0 | 12 | 20 | – | 107.0 g | 23010.02011) |
22 | M18 | 21.6 | 35 | 28.0 | 14 | 22 | – | 162.0 g | 23010.02231) |
22 | M20 | 21.6 | 35 | 28.0 | 14 | 22 | 196.0 | 149.0 g | 23010.0221 |
24 | M20 | 23.6 | 40 | 32.0 | 16 | 24 | 196.0 | 236.0 g | 23010.02431) |
24 | M22 | 23.6 | 40 | 32.0 | 16 | 24 | – | 221.0 g | 23010.02411) |
28 | M24 | 27.6 | 44 | 36.0 | 18 | 28 | 282.0 | 317.0 g | 23010.0281 |
36 | M30 | 35.5 | 54 | 44.0 | 22 | 36 | 448.0 | 585.0 g | 23010.0361 |
42 | M36 | 41.5 | 65 | 52.0 | 26 | 42 | 653.0 | 1000.0 g | 23010.0421 |
48 | M42 | 47.5 | 75 | 60.0 | 30 | 48 | 653.0 | 1500.0 g | 23010.0481 |
54 | M48 | 53.4 | 85 | 70.0 | 34 | 54 | 653.0 | 2.0 kg | 23010.0541 |
Heat-treated steel, tempered, quality 10, blackened | |||||||||
5 | M 4 | 4.6 | 9 | 6.5 | 3 | 5 | 7.0 | 2.3 g | 23010.0052 |
6 | M 5 | 5.6 | 10 | 8.0 | 4 | 6 | 11.4 | 3.3 g | 23010.0062 |
8 | M 6 | 7.6 | 13 | 10.0 | 6 | 8 | 16.0 | 8.3 g | 23010.0082 |
10 | M 6 | 9.6 | 15 | 12.0 | 6 | 10 | 16.0 | 14.0 g | 23010.01041) |
10 | M 8 | 9.6 | 15 | 12.0 | 6 | 10 | 29.0 | 13.0 g | 23010.0102 |
12 | M 8 | 11.6 | 18 | 14.0 | 7 | 12 | 29.0 | 23.0 g | 23010.01241) |
12 | M10 | 11.6 | 18 | 14.0 | 7 | 12 | 46.0 | 20.0 g | 23010.0122 |
14 | M 6 | 13.6 | 22 | 16.0 | 8 | 14 | 16.0 | 43.0 g | 23010.01461) |
14 | M 8 | 13.6 | 22 | 16.0 | 8 | 14 | 29.0 | 41.0 g | 23010.01451) |
14 | M10 | 13.6 | 22 | 16.0 | 8 | 14 | 46.0 | 37.0 g | 23010.01441) |
14 | M12 | 13.6 | 22 | 16.0 | 8 | 14 | 67.0 | 34.0 g | 23010.0142 |
16 | M 8 | 15.6 | 25 | 18.0 | 9 | 16 | 29.0 | 62.0 g | 23010.01661) |
16 | M10 | 15.6 | 25 | 18.0 | 9 | 16 | 46.0 | 58.0 g | 23010.01651) |
16 | M12 | 15.6 | 25 | 18.0 | 9 | 16 | 67.0 | 54.0 g | 23010.01641) |
16 | M14 | 15.6 | 25 | 18.0 | 9 | 16 | – | 49.0 g | 23010.01621) |
18 | M 8 | 17.6 | 28 | 20.0 | 10 | 18 | 29.0 | 89.0 g | 23010.01871) |
18 | M10 | 17.6 | 28 | 20.0 | 10 | 18 | 46.0 | 85.0 g | 23010.01861) |
18 | M12 | 17.6 | 28 | 20.0 | 10 | 18 | 67.0 | 98.0 g | 23010.01851) |
18 | M14 | 17.6 | 28 | 20.0 | 10 | 18 | – | 75.0 g | 23010.01841) |
18 | M16 | 17.6 | 28 | 20.0 | 10 | 18 | 128.0 | 68.0 g | 23010.0182 |
20 | M12 | 19.6 | 32 | 24.0 | 12 | 20 | 67.0 | 131.0 g | 23010.02051) |
20 | M16 | 19.6 | 32 | 24.0 | 12 | 20 | 128.0 | 119.0 g | 23010.02041) |
20 | M18 | 19.6 | 32 | 24.0 | 12 | 20 | – | 108.0 g | 23010.02021) |
22 | M12 | 21.6 | 35 | 28.0 | 14 | 22 | 67.0 | 189.0 g | 23010.02251) |
22 | M16 | 21.6 | 35 | 28.0 | 14 | 22 | 128.0 | 172.0 g | 23010.02261) |
22 | M18 | 21.6 | 35 | 28.0 | 14 | 22 | – | 161.0 g | 23010.02241) |
22 | M20 | 21.6 | 35 | 28.0 | 14 | 22 | 196.0 | 151.0 g | 23010.0222 |
24 | M16 | 23.6 | 40 | 32.0 | 16 | 24 | 128.0 | 262.0 g | 23010.02461) |
24 | M20 | 23.6 | 40 | 32.0 | 16 | 24 | 196.0 | 237.0 g | 23010.02441) |
24 | M22 | 23.6 | 40 | 32.0 | 16 | 24 | – | 221.0 g | 23010.02421) |
28 | M16 | 27.6 | 44 | 36.0 | 18 | 28 | 128.0 | 375.0 g | 23010.02861) |
28 | M20 | 27.6 | 44 | 36.0 | 18 | 28 | 196.0 | 349.0 g | 23010.02841) |
28 | M22 | 27.6 | 44 | 36.0 | 18 | 28 | – | 332.0 g | 23010.02831) |
28 | M24 | 27.6 | 44 | 36.0 | 18 | 28 | 282.0 | 316.0 g | 23010.0282 |
32 | M27 | 31.5 | 50 | 40.0 | 20 | 32 | – | 460.0 g | 23010.03221) |
36 | M24 | 35.5 | 54 | 44.0 | 22 | 36 | 282.0 | 663.0 g | 23010.03641) |
36 | M30 | 35.5 | 54 | 44.0 | 22 | 36 | 448.0 | 582.0 g | 23010.0362 |
42 | M36 | 41.5 | 65 | 52.0 | 26 | 42 | 653.0 | 996.0 g | 23010.0422 |
48 | M42 | 47.5 | 75 | 60.0 | 30 | 48 | 653.0 | 1500.0 g | 23010.0482 |
54 | M48 | 53.4 | 85 | 70.0 | 34 | 54 | 653.0 | 2.0 kg | 23010.0542 |
Stainless steel 1.4301 | |||||||||
8 | M 6 | 7.6 | 13 | 10.0 | 6 | 8 | 16.0 | 8.5 g | 23010.0721 |
10 | M 8 | 9.6 | 15 | 12.0 | 6 | 10 | 29.0 | 13.0 g | 23010.0731 |
12 | M10 | 11.6 | 18 | 14.0 | 7 | 12 | 46.0 | 20.0 g | 23010.0741 |
14 | M12 | 13.6 | 22 | 16.0 | 8 | 14 | 67.0 | 34.0 g | 23010.0751 |
16 | M14 | 15.6 | 25 | 18.0 | 9 | 16 | – | 51.0 g | 23010.07611) |
18 | M16 | 17.6 | 28 | 20.0 | 10 | 18 | 128.0 | 70.0 g | 23010.0781 |
Part Number
|
---|
23010.0203 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | d(M) | Material | Surface Treatment (Details) | a (mm) | e (mm) | h (mm) | k (mm) | T-slot size (mm) | Testing force to DIN 508 F min. (kN) | For T-slots DIN 650 (mm) | Dev. from DIN | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.29 € | 10 | 2 Days | 10 | 16 | Steel | No | 19.6 | 32 | 24 | 12 | 20 | 128 | 20 | DIN standards do not include these dimensions. |
Loading...
Locking Details | Other Special Shapes | Conflict Minerals free | yes | REACH compliant | yes |
---|
This page is Nuts for T-slots, part number 23010.0203.
You can find the detail information about specifications and dimensions on part number 23010.0203.
Configure
Basic Attributes
Type
d(M)
Material
Surface Treatment (Details)
a(mm)
e(mm)
h(mm)
k(mm)
T-slot size(mm)
Testing force to DIN 508 F min.(kN)
For T-slots DIN 650(mm)
Dev. from DIN
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23010.0062 |
23010.0081 |
23010.0082 |
23010.0204 |
23010.0205 |
23010.0221 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | d(M) | Material | Surface Treatment (Details) | a (mm) | e (mm) | h (mm) | k (mm) | T-slot size (mm) | Testing force to DIN 508 F min. (kN) | For T-slots DIN 650 (mm) | Dev. from DIN |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.43 € | 1 |
Same day
Stock | 10 | 5 | Steel | Triiron Film | 5.6 | 10 | 8 | 4 | 6 | 11.4 | 6 | - | |||
1.42 € | 1 |
Same day
Stock | 10 | 6 | Steel | No | 7.6 | 13 | 10 | 6 | 8 | 16 | 8 | - | |||
1.48 € | 1 |
Same day
Stock | 10 | 6 | Steel | Triiron Film | 7.6 | 13 | 10 | 6 | 8 | 16 | 8 | - | |||
4.92 € | 1 |
Same day
Stock | 10 | 16 | Steel | Triiron Film | 19.6 | 32 | 24 | 12 | 20 | 128 | 20 | DIN standards do not include these dimensions. | |||
5.55 € | 1 | 2 Days | 10 | 12 | Steel | Triiron Film | 19.6 | 32 | 24 | 12 | 20 | 67 | 20 | DIN standards do not include these dimensions. | |||
4.86 € | 1 |
Same day
Stock | 10 | 20 | Steel | No | 21.6 | 35 | 28 | 14 | 22 | 196 | 22 | - |