Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22590.0120
![]() | Mounting pads can be used as foot or thrust pad. Not parallel bearing surfaces up to 15° degrees can be compensated. |
Dimensions | WS | Load capacity for static load max. | Operating temperature range | Weight | Art. No. | |||||||
d1 | l1 | d2 | l2 | h1 | h2 | t | min. | max. | ||||
~ | ||||||||||||
[mm] | [mm] | [kN] | [°C] | [g] | ||||||||
pad and ball element – picture 1, heat-treated steel | ||||||||||||
M 6 | – | 20 | – | 14 | 2.5 | 5.0 | 10 | 10 | – | 250 | 15.0 | 22590.0006 |
M 8 | – | 25 | – | 18 | 4.0 | 7.0 | 13 | 18 | – | 250 | 33.0 | 22590.0008 |
M10 | – | 32 | – | 22 | 5.0 | 9.0 | 17 | 20 | – | 250 | 67.0 | 22590.0010 |
M12 | – | 40 | – | 26 | 6.0 | 11.0 | 19 | 35 | – | 250 | 112.0 | 22590.0012 |
M16 | – | 50 | – | 32 | 7.0 | 13.5 | 24 | 45 | – | 250 | 254.0 | 22590.0016 |
M20 | – | 60 | – | 42 | 8.0 | 17.0 | 30 | 55 | – | 250 | 451.0 | 22590.0020 |
M24 | – | 60 | – | 45 | 9.5 | 19.0 | 36 | 65 | – | 250 | 498.0 | 22590.0024 |
pad and ball element – picture 1, stainless steel | ||||||||||||
M 6 | – | 20 | – | 14 | 2.5 | 5.0 | 10 | 8 | – | 250 | 15.0 | 22590.0206 |
M 8 | – | 25 | – | 18 | 4.0 | 7.0 | 13 | 14 | – | 250 | 33.0 | 22590.0208 |
M10 | – | 32 | – | 22 | 5.0 | 9.0 | 17 | 16 | – | 250 | 67.0 | 22590.0210 |
M12 | – | 40 | – | 26 | 6.0 | 11.0 | 19 | 28 | – | 250 | 113.0 | 22590.0212 |
M16 | – | 50 | – | 32 | 7.0 | 13.5 | 24 | 36 | – | 250 | 256.0 | 22590.0216 |
M20 | – | 60 | – | 42 | 8.0 | 17.0 | 30 | 44 | – | 250 | 452.0 | 22590.0220 |
M24 | – | 60 | – | 45 | 9.5 | 19.0 | 36 | 52 | – | 250 | 504.0 | 22590.0224 |
pad from thermoplastic, ball element from stainless steel – picture 1, thermoplastic | ||||||||||||
M 6 | – | 20 | – | 14 | 2.5 | 5.0 | 10 | 4 | -30 | 80 | 6.1 | 22590.0106 |
M 8 | – | 25 | – | 18 | 4.0 | 7.0 | 13 | 7 | -30 | 80 | 13.0 | 22590.0108 |
M10 | – | 32 | – | 22 | 5.0 | 9.0 | 17 | 10 | -30 | 80 | 26.0 | 22590.0110 |
M12 | – | 40 | – | 26 | 6.0 | 11.0 | 19 | 18 | -30 | 80 | 40.0 | 22590.0112 |
M16 | – | 50 | – | 32 | 7.0 | 13.5 | 24 | 20 | -30 | 80 | 75.0 | 22590.0116 |
M20 | – | 60 | – | 42 | 8.0 | 17.0 | 30 | 22 | -30 | 80 | 150.0 | 22590.0120 |
M24 | – | 60 | – | 45 | 9.5 | 19.0 | 36 | 25 | -30 | 80 | 184.0 | 22590.0124 |
pad and ball element with bolt from steel – picture 2, heat-treated steel | ||||||||||||
M 6 | 60 | 20 | 57.0 | 14 | 2.5 | – | 10 | 10 | – | 250 | 29.0 | 22590.0410 |
M 8 | 80 | 25 | 76.0 | 18 | 4.0 | – | 13 | 18 | – | 250 | 66.0 | 22590.0422 |
M10 | 100 | 32 | 95.5 | 22 | 5.0 | – | 17 | 20 | – | 250 | 133.0 | 22590.0438 |
M10 | 150 | 32 | 145.5 | 22 | 5.0 | – | 17 | 20 | – | 250 | 156.0 | 22590.0442 |
M12 | 100 | 40 | 94.5 | 26 | 6.0 | – | 19 | 35 | – | 250 | 237.0 | 22590.0452 |
M12 | 150 | 40 | 144.5 | 26 | 6.0 | – | 19 | 35 | – | 250 | 283.0 | 22590.0456 |
M16 | 100 | 50 | 94.0 | 32 | 7.0 | – | 24 | 45 | – | 250 | 460.0 | 22590.0468 |
M16 | 200 | 50 | 194.0 | 32 | 7.0 | – | 24 | 45 | – | 250 | 608.0 | 22590.0472 |
M20 | 100 | 60 | 92.5 | 42 | 8.0 | – | 30 | 55 | – | 250 | 781.0 | 22590.0482 |
M20 | 200 | 60 | 192.5 | 42 | 8.0 | – | 30 | 55 | – | 250 | 1015.0 | 22590.0488 |
M24 | 100 | 60 | 91.0 | 45 | 9.5 | – | 36 | 65 | – | 250 | 994.0 | 22590.0495 |
M24 | 200 | 60 | 191.0 | 45 | 9.5 | – | 36 | 65 | – | 250 | 1320.0 | 22590.0498 |
pad and ball element with bolt from steel – picture 2, stainless steel | ||||||||||||
M 6 | 60 | 20 | 57.0 | 14 | 2.5 | – | 10 | 8 | – | 250 | 29.0 | 22590.0610 |
M 8 | 80 | 25 | 76.0 | 18 | 4.0 | – | 13 | 14 | – | 250 | 66.0 | 22590.0622 |
M10 | 100 | 32 | 95.5 | 22 | 5.0 | – | 17 | 16 | – | 250 | 134.0 | 22590.0638 |
M10 | 150 | 32 | 145.5 | 22 | 5.0 | – | 17 | 16 | – | 250 | 158.0 | 22590.0642 |
M12 | 100 | 40 | 94.5 | 26 | 6.0 | – | 19 | 28 | – | 250 | 212.0 | 22590.0652 |
M12 | 150 | 40 | 144.5 | 26 | 6.0 | – | 19 | 28 | – | 250 | 248.0 | 22590.0656 |
M16 | 100 | 50 | 94.0 | 32 | 7.0 | – | 24 | 36 | – | 250 | 412.0 | 22590.0668 |
M16 | 200 | 50 | 194.0 | 32 | 7.0 | – | 24 | 36 | – | 250 | 624.0 | 22590.0672 |
M20 | 100 | 60 | 92.5 | 42 | 8.0 | – | 30 | 44 | – | 250 | 790.0 | 22590.0682 |
M20 | 200 | 60 | 192.5 | 42 | 8.0 | – | 30 | 44 | – | 250 | 1031.0 | 22590.0688 |
M24 | 100 | 60 | 91.0 | 45 | 9.5 | – | 36 | 52 | – | 250 | 1001.0 | 22590.0695 |
M24 | 200 | 60 | 191.0 | 45 | 9.5 | – | 36 | 52 | – | 250 | 1323.0 | 22590.0698 |
pad from thermoplastic, ball element with bolt from stainless steel – picture 2, thermoplastic | ||||||||||||
M 6 | 60 | 20 | 57.0 | 14 | 2.5 | – | 10 | 4 | -30 | 80 | 20.0 | 22590.0510 |
M 8 | 80 | 25 | 76.0 | 18 | 4.0 | – | 13 | 7 | -30 | 80 | 46.0 | 22590.0522 |
M10 | 100 | 32 | 95.5 | 22 | 5.0 | – | 17 | 10 | -30 | 80 | 93.0 | 22590.0538 |
M10 | 150 | 32 | 145.5 | 22 | 5.0 | – | 17 | 10 | -30 | 80 | 117.0 | 22590.0542 |
M12 | 100 | 40 | 94.5 | 26 | 6.0 | – | 19 | 18 | -30 | 80 | 139.0 | 22590.0552 |
M12 | 150 | 40 | 144.5 | 26 | 6.0 | – | 19 | 18 | -30 | 80 | 175.0 | 22590.0556 |
M16 | 100 | 50 | 94.0 | 32 | 7.0 | – | 24 | 20 | -30 | 80 | 300.0 | 22590.0568 |
M16 | 200 | 50 | 194.0 | 32 | 7.0 | – | 24 | 20 | -30 | 80 | 399.0 | 22590.0572 |
M20 | 100 | 60 | 92.5 | 42 | 8.0 | – | 30 | 22 | -30 | 80 | 523.0 | 22590.0582 |
M20 | 200 | 60 | 192.5 | 42 | 8.0 | – | 30 | 22 | -30 | 80 | 759.0 | 22590.0588 |
M24 | 100 | 60 | 91.0 | 45 | 9.5 | – | 36 | 25 | -30 | 80 | 735.0 | 22590.0595 |
M24 | 200 | 60 | 191.0 | 45 | 9.5 | – | 36 | 25 | -30 | 80 | 1041.0 | 22590.0598 |
Part Number
|
---|
22590.0120 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Adjusting Bolt Shape Type | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Bottom Rubber Material | Width W (mm) | Allowable Load (kN) | Thread Length L1 (mm) | Height Adjustment Value L2 (mm) | Main Body Height h (mm) | Thread Nominal M (mm) | d1 | d2 (mm) | h1 | h2 (mm) | l1 (mm) | l2 (mm) | t (mm) | WS (mm) | Temperature min. (°C) | Temperature max. (°C) | Load capacity for static load max. (kN) | Ball element | Ball element with bolt | Pad | Lock nut | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.51 € | 1 |
Same day
Stock | 10 | Tapped Socket Type | Stainless Steel | - | Stainless Steel | - | Polyacetal | 60 | 22 | 17 | - | 42 | 20 | M20 | 60 | ~ 42 | 8 | - | - | 17 | 30 | -30 | 80 | 22 | Stainless steel 1.4305 | - | Thermoplastic POM | - |
Loading...
Type | Adjusting Bolt Type | Conflict Minerals free | yes | REACH compliant | yes |
---|
This page is Mounting Pad, part number 22590.0120.
You can find the detail information about specifications and dimensions on part number 22590.0120.
Configure
Stock
Basic Attributes
Thread Surface Treatment
Main Body Surface Treatment
Height Adjustment Value L2(mm)
l1(mm)
l2(mm)
Ball element with bolt
Lock nut
Type
Adjusting Bolt Shape Type
Thread Material
Body Material
Bottom Rubber Material
Width W(mm)
Allowable Load(kN)
Thread Length L1(mm)
Main Body Height h(mm)
Thread Nominal M(mm)
d1
d2(mm)
h1
h2(mm)
t(mm)
WS(mm)
Temperature min.(°C)
Temperature max.(°C)
Load capacity for static load max.(kN)
Ball element
Pad
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22590.0012 |
22590.0016 |
22590.0020 |
22590.0124 |
22590.0206 |
22590.0208 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Adjusting Bolt Shape Type | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Bottom Rubber Material | Width W (mm) | Allowable Load (kN) | Thread Length L1 (mm) | Height Adjustment Value L2 (mm) | Main Body Height h (mm) | Thread Nominal M (mm) | d1 | d2 (mm) | h1 | h2 (mm) | l1 (mm) | l2 (mm) | t (mm) | WS (mm) | Temperature min. (°C) | Temperature max. (°C) | Load capacity for static load max. (kN) | Ball element | Ball element with bolt | Pad | Lock nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.39 € | 1 |
Same day
Stock | 10 | Tapped Socket Type | Steel | Black Oxide | Steel | Black Oxide | - | 40 | 35 | 11 | - | 26 | 12 | M12 | 40 | ~ 26 | 6 | - | - | 11 | 19 | - | 250 | 35 | Free cutting steel, induction-hardened. | - | Heat-treated steel, tempered | - | |||
23.02 € | 1 | 3 Days | 10 | Tapped Socket Type | Steel | Black Oxide | Steel | Black Oxide | - | 50 | 45 | 13.5 | - | 32 | 16 | M16 | 50 | ~ 32 | 7 | - | - | 13.5 | 24 | - | 250 | 45 | Free cutting steel, induction-hardened. | - | Heat-treated steel, tempered | - | |||
30.69 € | 1 | 2 Days | 10 | Tapped Socket Type | Steel | Black Oxide | Steel | Black Oxide | - | 60 | 55 | 17 | - | 42 | 20 | M20 | 60 | ~ 42 | 8 | - | - | 17 | 30 | - | 250 | 55 | Free cutting steel, induction-hardened. | - | Heat-treated steel, tempered | - | |||
40.88 € | 1 |
Same day
Stock | 10 | Tapped Socket Type | Stainless Steel | - | Stainless Steel | - | Polyacetal | 60 | 25 | 19 | - | 45 | 24 | M24 | 60 | ~ 45 | 9.5 | - | - | 19 | 36 | -30 | 80 | 25 | Stainless steel 1.4305 | - | Thermoplastic POM | - | |||
9.23 € | 4 | 2 Days | 10 | With Rubber Foot | Resin | - | Stainless Steel | - | - | 20 | 8 | 5 | - | 14 | 6 | M6 | 20 | ~ 14 | 2.5 | - | - | 5 | 10 | - | 250 | 8 | Stainless steel 1.4305 | - | Stainless steel 1.4305 | - | |||
10.67 € | 1 | 2 Days | 10 | With Rubber Foot | Resin | - | Stainless Steel | - | - | 25 | 14 | 7 | - | 18 | 8 | M8 | 25 | ~ 18 | 4 | - | - | 7 | 13 | - | 250 | 14 | Stainless steel 1.4305 | - | Stainless steel 1.4305 | - |