Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22590.0852
Mounting pads can be used as foot or thrust pad. Not parallel bearing surfaces up to 15° degrees can be compensated. Including two fastening holes in pad. |
Dimensions | WS | Load capacity for static load max. | Weight | Art. No. | ||||||||
d1 | l1 | d2 | d3 | l2 | l3 | h1 | h2 | t | ||||
-0.5 | ~ | |||||||||||
[mm] | [mm] | [kN] | ||||||||||
pad and ball element from stainless steel – picture 1 | ||||||||||||
M 6 | – | 45 | 6.6 | – | 32 | 14 | 6.5 | 5.0 | 10 | 8 | 79 g | 22590.0706 |
M 8 | – | 50 | 6.6 | – | 38 | 18 | 8.5 | 7.0 | 13 | 14 | 131 g | 22590.0708 |
M10 | – | 60 | 9.0 | – | 44 | 22 | 11.5 | 9.0 | 17 | 16 | 251 g | 22590.0710 |
M12 | – | 65 | 9.0 | – | 48 | 26 | 12.5 | 11.0 | 19 | 28 | 324 g | 22590.0712 |
M16 | – | 70 | 9.0 | – | 54 | 32 | 13.5 | 13.5 | 24 | 36 | 492 g | 22590.0716 |
M20 | – | 80 | 9.0 | – | 64 | 42 | 16.5 | 17.0 | 30 | 44 | 784 g | 22590.0720 |
M24 | – | 100 | 11.0 | – | 78 | 45 | 20.5 | 19.0 | 36 | 52 | 1392 g | 22590.0724 |
pad and ball element with bolt from stainless steel – picture 2 | ||||||||||||
M 6 | 60 | 45 | 6.6 | 57.0 | 32 | 14 | 6.5 | – | 10 | 8 | 93 g | 22590.0810 |
M 8 | 80 | 50 | 6.6 | 76.0 | 38 | 18 | 8.5 | – | 13 | 14 | 163 g | 22590.0822 |
M10 | 100 | 60 | 9.0 | 95.5 | 44 | 22 | 11.5 | – | 17 | 16 | 316 g | 22590.0838 |
M10 | 150 | 60 | 9.0 | 145.5 | 44 | 22 | 11.5 | – | 17 | 16 | 340 g | 22590.0842 |
M12 | 100 | 65 | 9.0 | 94.5 | 48 | 26 | 12.5 | – | 19 | 28 | 481 g | 22590.0852 |
M12 | 150 | 65 | 9.0 | 144.5 | 48 | 26 | 12.5 | – | 19 | 28 | 510 g | 22590.0856 |
M16 | 100 | 70 | 9.0 | 94.0 | 54 | 32 | 13.5 | – | 24 | 36 | 617 g | 22590.0868 |
M16 | 200 | 70 | 9.0 | 194.0 | 54 | 32 | 13.5 | – | 24 | 36 | 905 g | 22590.0872 |
M20 | 100 | 80 | 9.0 | 92.5 | 64 | 42 | 16.5 | – | 30 | 44 | 1125 g | 22590.0882 |
M20 | 200 | 80 | 9.0 | 192.5 | 64 | 42 | 16.5 | – | 30 | 44 | 1408 g | 22590.0888 |
M24 | 100 | 100 | 11.0 | 91.0 | 78 | 45 | 20.5 | – | 36 | 52 | 1906 g | 22590.0895 |
M24 | 200 | 100 | 11.0 | 191.0 | 78 | 45 | 20.5 | – | 36 | 52 | 2 kg | 22590.0898 |
Part Number
|
---|
22590.0852 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread Material | d1 | d2 (mm) | d3 (mm) | h1 | h2 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | t (mm) | WS (mm) | Load capacity for static load max. (kN) | Ball element | Ball element with bolt | Lock nut | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52.08 € | 1 | 2 Days | 10 | Stainless Steel | M12 | 65 | 9 | ~ 26 | 12.5 | 100 | 94.5 | 48 | - | 19 | 28 | - | Stainless steel 1.4305 | Stainless Steel A2, DIN 934 |
Loading...
Type | Adjusting Bolt Type | Body Material | Stainless Steel | Pad | Stainless steel 1.4305 |
---|---|---|---|---|---|
Conflict Minerals free | yes | REACH compliant | yes |
This page is Mounting Pad With Fastening Holes, part number 22590.0852.
You can find the detail information about specifications and dimensions on part number 22590.0852.
Configure
Basic Attributes
t(mm)
Ball element
Type
Thread Material
d1
d2(mm)
d3(mm)
h1
h2(mm)
l1(mm)
l2(mm)
l3(mm)
WS(mm)
Load capacity for static load max.(kN)
Ball element with bolt
Lock nut
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22590.0712 |
22590.0716 |
22590.0720 |
22590.0856 |
22590.0868 |
22590.0872 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread Material | d1 | d2 (mm) | d3 (mm) | h1 | h2 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | t (mm) | WS (mm) | Load capacity for static load max. (kN) | Ball element | Ball element with bolt | Lock nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.97 € | 1 |
Same day
Stock | 10 | - | M12 | 65 | 9 | ~ 26 | 12.5 | - | - | 48 | 11 | 19 | 28 | Stainless steel 1.4305 | - | - | |||
45.24 € | 1 |
Same day
Stock | 10 | - | M16 | 70 | 9 | ~ 32 | 13.5 | - | - | 54 | 13.5 | 24 | 36 | Stainless steel 1.4305 | - | - | |||
72.75 € | 1 |
Same day
Stock | 10 | - | M20 | 80 | 9 | ~ 42 | 16.5 | - | - | 64 | 17 | 30 | 44 | Stainless steel 1.4305 | - | - | |||
55.03 € | 1 |
Same day
Stock | 10 | Stainless Steel | M12 | 65 | 9 | ~ 26 | 12.5 | 150 | 144.5 | 48 | - | 19 | 28 | - | Stainless steel 1.4305 | Stainless Steel A2, DIN 934 | |||
61.64 € | 1 |
Same day
Stock | 10 | Stainless Steel | M16 | 70 | 9 | ~ 32 | 13.5 | 100 | 94 | 54 | - | 24 | 36 | - | Stainless steel 1.4305 | Stainless Steel A2, ISO 4032 | |||
69.19 € | 1 |
Same day
Stock | 10 | Stainless Steel | M16 | 70 | 9 | ~ 32 | 13.5 | 200 | 194 | 54 | - | 24 | 36 | - | Stainless steel 1.4305 | Stainless Steel A2, ISO 4032 |