Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
25120.0034
For levelling of machines and installations. For vertical adjustment, the self-locking height-adjusting elements are fitted with a fine-pitch thread. All elements have a throughgoing bore for fastening purposes. A turn-out lock serves as height limit for the maximum adjustment height. |
Dimensions | Stroke | For screw | Load capacity for static load max. | Load capacity max. | Weight | Art. No. | ||||
d1 | d2 | d3 | l1 | l2 | l3 | |||||
~ | ~ | ~ | ||||||||
[mm] | [mm] | [mm] | [kN] | [kN] | [g] | |||||
6.6 | 25 | M15 x 1 | 15 | 19 | 4 | M 6 | 40 | 30.7 | 42 | 25120.0006 |
6.6 | 32 | M20 x 1 | 18 | 23 | 5 | M 6 | 65 | 55.7 | 95 | 25120.0012 |
9.0 | 32 | M20 x 1 | 18 | 23 | 5 | M 8 | 65 | 48.0 | 86 | 25120.0014 |
11.0 | 32 | M20 x 1 | 18 | 23 | 5 | M10 | 65 | 37.9 | 79 | 25120.0016 |
11.0 | 45 | M30 x 1,5 | 22 | 29 | 7 | M10 | 120 | 92.9 | 210 | 25120.0022 |
13.5 | 45 | M30 x 1,5 | 22 | 29 | 7 | M12 | 120 | 80.4 | 202 | 25120.0024 |
17.5 | 45 | M30 x 1,5 | 22 | 29 | 7 | M16 | 120 | 45.5 | 219 | 25120.0026 |
17.5 | 58 | M40 x 1,5 | 28 | 37 | 9 | M16 | 210 | 136.0 | 450 | 25120.0032 |
22.0 | 58 | M40 x 1,5 | 28 | 37 | 9 | M20 | 210 | 90.0 | 392 | 25120.0034 |
26.0 | 58 | M40 x 1,5 | 28 | 37 | 9 | M24 | 210 | 37.0 | 364 | 25120.0036 |
22.0 | 70 | M50 x 1,5 | 33 | 43 | 10 | M20 | 330 | 210.0 | 773 | 25120.0042 |
26.0 | 70 | M50 x 1,5 | 33 | 43 | 10 | M24 | 330 | 157.0 | 748 | 25120.0044 |
33.0 | 70 | M50 x 1,5 | 33 | 43 | 10 | M30 | 330 | 53.0 | 640 | 25120.0046 |
For height adjusting element size | Dimensions of sickle spanner DIN 1810, form A | Weight | Art. No. | |
d2 | ||||
[mm] | [mm] | [g] | ||
sickle spanner for vertical adjustment | ||||
25 | 25 – 28 | 45 | 25120.0981 | |
32 | 30 – 32 | 46 | 25120.0982 | |
45 | 45 – 50 | 156 | 25120.0983 | |
58 | 58 – 62 | 250 | 25120.0984 | |
70 | 68 – 75 | 253 | 25120.0985 |
Part Number
|
---|
25120.0034 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | d1 | d2 (mm) | d3 (mm) | l1 (mm) | l2 (mm) | Stroke l3 (mm) | Load capacity for static load max. (kN) | Load capacity for static load (kN) | For screw | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.01 € | 1 | 2 Days | 10 | 22 | 58 | M40 x 1,5 | ~ 28 | ~ 37 | ~ 9 | 210 | 90 | M20 |
Loading...
Type | With Automatic Height Adjusting Function | Thread Material | Steel | Thread Surface Treatment | Zinc Plating |
---|---|---|---|---|---|
Body Material | Steel | Main Body Surface Treatment | Zinc Plating | Conflict Minerals free | yes |
REACH compliant | yes |
This page is Height Adjusting Elements, part number 25120.0034.
You can find the detail information about specifications and dimensions on part number 25120.0034.
Configure
Basic Attributes
Type
d1
d2(mm)
d3(mm)
l1(mm)
l2(mm)
Stroke l3(mm)
Load capacity for static load max.(kN)
Load capacity for static load(kN)
For screw
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
25120.0016 |
25120.0022 |
25120.0024 |
25120.0036 |
25120.0042 |
25120.0044 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | d1 | d2 (mm) | d3 (mm) | l1 (mm) | l2 (mm) | Stroke l3 (mm) | Load capacity for static load max. (kN) | Load capacity for static load (kN) | For screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.36 € | 1 | 2 Days | 10 | 11 | 32 | M20 x 1 | ~ 18 | ~ 23 | ~ 5 | 65 | 37.9 | M10 | |||
45.59 € | 1 |
Same day
Stock | 10 | 11 | 45 | M30 x 1,5 | ~ 22 | ~ 29 | ~ 7 | 120 | 92.9 | M10 | |||
45.59 € | 1 | 2 Days | 10 | 13.5 | 45 | M30 x 1,5 | ~ 22 | ~ 29 | ~ 7 | 120 | 80.4 | M12 | |||
53.01 € | 1 | 3 Days | 10 | 26 | 58 | M40 x 1,5 | ~ 28 | ~ 37 | ~ 9 | 210 | 37 | M24 | |||
85.10 € | 1 | 2 Days | 10 | 22 | 70 | M50 x 1,5 | ~ 33 | ~ 43 | ~ 10 | 330 | 210 | M20 | |||
85.10 € | 1 |
Same day
Stock | 10 | 26 | 70 | M50 x 1,5 | ~ 33 | ~ 43 | ~ 10 | 330 | 157 | M24 |