Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22760.0303
Thrust screws can be used for a gentle clamping or pressing of thread spindles, axes, shafts and surface treated parts. |
Dimensions | WS | Operating temperature range | Weight | Art. No. | ||||
d1 | l1 | l2 | d2 | min. | max. | |||
~ | ~ | |||||||
[mm] | [mm] | [°C] | [g] | |||||
Stainless steel | ||||||||
M 3 | 3.8 | 0.8 | 1.5 | 1.5 | -30 | 80 | 0.1 | 22760.0632 |
M 3 | 5.8 | 0.8 | 1.5 | 1.5 | -30 | 80 | 0.3 | 22760.0634 |
M 3 | 8.8 | 0.8 | 1.5 | 1.5 | -30 | 80 | 0.4 | 22760.0636 |
M 3 | 10.8 | 0.8 | 1.5 | 1.5 | -30 | 80 | 0.4 | 22760.0638 |
M 4 | 7.0 | 1.0 | 2.0 | 1.5 | -30 | 80 | 0.3 | 22760.0642 |
M 4 | 9.0 | 1.0 | 2.0 | 2.0 | -30 | 80 | 0.5 | 22760.0643 |
M 4 | 11.0 | 1.0 | 2.0 | 2.0 | -30 | 80 | 0.7 | 22760.0644 |
M 4 | 13.0 | 1.0 | 2.0 | 2.0 | -30 | 80 | 0.7 | 22760.0645 |
M 4 | 17.0 | 1.0 | 2.0 | 2.0 | -30 | 80 | 1.1 | 22760.0646 |
M 5 | 9.0 | 1.0 | 3.0 | 2.5 | -30 | 80 | 0.7 | 22760.0652 |
M 5 | 11.0 | 1.0 | 3.0 | 2.5 | -30 | 80 | 0.9 | 22760.0653 |
M 5 | 13.0 | 1.0 | 3.0 | 2.5 | -30 | 80 | 1.2 | 22760.0654 |
M 5 | 17.0 | 1.0 | 3.0 | 2.5 | -30 | 80 | 1.6 | 22760.0655 |
M 5 | 21.0 | 1.0 | 3.0 | 2.5 | -30 | 80 | 2.2 | 22760.0656 |
M 6 | 11.3 | 1.3 | 3.5 | 3.0 | -30 | 80 | 1.3 | 22760.0662 |
M 6 | 13.3 | 1.3 | 3.5 | 3.0 | -30 | 80 | 1.7 | 22760.0663 |
M 6 | 17.3 | 1.3 | 3.5 | 3.0 | -30 | 80 | 2.2 | 22760.0664 |
M 6 | 21.3 | 1.3 | 3.5 | 3.0 | -30 | 80 | 3.0 | 22760.0665 |
M 6 | 26.3 | 1.3 | 3.5 | 3.0 | -30 | 80 | 3.8 | 22760.0666 |
M 6 | 33.3 | 1.3 | 3.5 | 3.0 | -30 | 80 | 5.1 | 22760.0667 |
M 8 | 13.6 | 1.6 | 5.0 | 4.0 | -30 | 80 | 2.5 | 22760.0682 |
M 8 | 17.6 | 1.6 | 5.0 | 4.0 | -30 | 80 | 3.7 | 22760.0683 |
M 8 | 21.6 | 1.6 | 5.0 | 4.0 | -30 | 80 | 5.0 | 22760.0684 |
M 8 | 26.6 | 1.6 | 5.0 | 4.0 | -30 | 80 | 6.5 | 22760.0685 |
M 8 | 33.6 | 1.6 | 5.0 | 4.0 | -30 | 80 | 8.8 | 22760.0686 |
M 8 | 41.6 | 1.6 | 5.0 | 4.0 | -30 | 80 | 11.0 | 22760.0687 |
M10 | 17.9 | 1.9 | 6.5 | 5.0 | -30 | 80 | 5.4 | 22760.0702 |
M10 | 21.9 | 1.9 | 6.5 | 5.0 | -30 | 80 | 7.2 | 22760.0703 |
M10 | 26.9 | 1.9 | 6.5 | 5.0 | -30 | 80 | 9.9 | 22760.0704 |
M10 | 33.9 | 1.9 | 6.5 | 5.0 | -30 | 80 | 13.0 | 22760.0705 |
M10 | 41.9 | 1.9 | 6.5 | 5.0 | -30 | 80 | 17.0 | 22760.0706 |
M10 | 51.9 | 1.9 | 6.5 | 5.0 | -30 | 80 | 22.0 | 22760.0707 |
M12 | 22.1 | 2.1 | 8.0 | 6.0 | -30 | 80 | 9.1 | 22760.0722 |
M12 | 27.1 | 2.1 | 8.0 | 6.0 | -30 | 80 | 13.0 | 22760.0723 |
M12 | 34.1 | 2.1 | 8.0 | 6.0 | -30 | 80 | 18.0 | 22760.0724 |
M12 | 42.1 | 2.1 | 8.0 | 6.0 | -30 | 80 | 23.0 | 22760.0725 |
M12 | 52.1 | 2.1 | 8.0 | 6.0 | -30 | 80 | 30.0 | 22760.0726 |
M12 | 65.1 | 2.1 | 8.0 | 6.0 | -30 | 80 | 40.0 | 22760.0727 |
Steel | ||||||||
M 4 | 7.0 | 1.0 | 2.0 | 1.5 | -30 | 80 | 0.3 | 22760.0242 |
M 4 | 9.0 | 1.0 | 2.0 | 1.5 | -30 | 80 | 0.4 | 22760.0243 |
M 4 | 11.0 | 1.0 | 2.0 | 1.5 | -30 | 80 | 0.6 | 22760.0244 |
M 4 | 13.0 | 1.0 | 2.0 | 1.5 | -30 | 80 | 0.7 | 22760.0245 |
M 4 | 17.0 | 1.0 | 2.0 | 1.5 | -30 | 80 | 1.0 | 22760.0246 |
M 4 | 21.0 | 1.0 | 2.0 | 1.5 | -30 | 80 | 1.3 | 22760.0247 |
M 5 | 9.0 | 1.0 | 3.0 | 2.5 | -30 | 80 | 0.7 | 22760.0252 |
M 5 | 11.0 | 1.0 | 3.0 | 2.5 | -30 | 80 | 0.9 | 22760.0253 |
M 5 | 13.0 | 1.0 | 3.0 | 2.5 | -30 | 80 | 1.2 | 22760.0254 |
M 5 | 17.0 | 1.0 | 3.0 | 2.5 | -30 | 80 | 1.6 | 22760.0255 |
M 5 | 21.0 | 1.0 | 3.0 | 2.5 | -30 | 80 | 2.2 | 22760.0256 |
M 5 | 26.0 | 1.0 | 3.0 | 2.5 | -30 | 80 | 2.6 | 22760.0257 |
M 6 | 11.3 | 1.3 | 3.5 | 3.0 | -30 | 80 | 1.3 | 22760.0262 |
M 6 | 13.3 | 1.3 | 3.5 | 3.0 | -30 | 80 | 1.7 | 22760.0263 |
M 6 | 17.3 | 1.3 | 3.5 | 3.0 | -30 | 80 | 2.2 | 22760.0264 |
M 6 | 21.3 | 1.3 | 3.5 | 3.0 | -30 | 80 | 3.0 | 22760.0265 |
M 6 | 26.3 | 1.3 | 3.5 | 3.0 | -30 | 80 | 3.8 | 22760.0266 |
M 6 | 33.3 | 1.3 | 3.5 | 3.0 | -30 | 80 | 5.1 | 22760.0267 |
M 6 | 41.3 | 1.3 | 3.5 | 3.0 | -30 | 80 | 6.3 | 22760.0268 |
M 6 | 51.3 | 1.3 | 3.5 | 3.0 | -30 | 80 | 7.9 | 22760.0270 |
M 8 | 13.6 | 1.6 | 5.0 | 4.0 | -30 | 80 | 2.5 | 22760.0282 |
M 8 | 17.6 | 1.6 | 5.0 | 4.0 | -30 | 80 | 3.7 | 22760.0283 |
M 8 | 21.6 | 1.6 | 5.0 | 4.0 | -30 | 80 | 5.0 | 22760.0284 |
M 8 | 26.6 | 1.6 | 5.0 | 4.0 | -30 | 80 | 6.5 | 22760.0285 |
M 8 | 33.6 | 1.6 | 5.0 | 4.0 | -30 | 80 | 8.8 | 22760.0286 |
M 8 | 41.6 | 1.6 | 5.0 | 4.0 | -30 | 80 | 11.0 | 22760.0287 |
M 8 | 51.6 | 1.6 | 5.0 | 4.0 | -30 | 80 | 14.0 | 22760.0288 |
M 8 | 64.6 | 1.6 | 5.0 | 4.0 | -30 | 80 | 18.0 | 22760.0290 |
M10 | 17.9 | 1.9 | 6.5 | 5.0 | -30 | 80 | 5.4 | 22760.0302 |
M10 | 21.9 | 1.9 | 6.5 | 5.0 | -30 | 80 | 7.2 | 22760.0303 |
M10 | 26.9 | 1.9 | 6.5 | 5.0 | -30 | 80 | 9.9 | 22760.0304 |
M10 | 33.9 | 1.9 | 6.5 | 5.0 | -30 | 80 | 13.0 | 22760.0305 |
M10 | 41.9 | 1.9 | 6.5 | 5.0 | -30 | 80 | 17.0 | 22760.0306 |
M10 | 51.9 | 1.9 | 6.5 | 5.0 | -30 | 80 | 22.0 | 22760.0307 |
M10 | 64.9 | 1.9 | 6.5 | 5.0 | -30 | 80 | 28.0 | 22760.0308 |
M10 | 81.9 | 1.9 | 6.5 | 5.0 | -30 | 80 | 36.0 | 22760.0310 |
M12 | 22.1 | 2.1 | 8.0 | 6.0 | -30 | 80 | 9.1 | 22760.0322 |
M12 | 27.1 | 2.1 | 8.0 | 6.0 | -30 | 80 | 13.0 | 22760.0323 |
M12 | 34.1 | 2.1 | 8.0 | 6.0 | -30 | 80 | 18.0 | 22760.0324 |
M12 | 42.1 | 2.1 | 8.0 | 6.0 | -30 | 80 | 23.0 | 22760.0325 |
M12 | 52.1 | 2.1 | 8.0 | 6.0 | -30 | 80 | 30.0 | 22760.0326 |
M12 | 65.1 | 2.1 | 8.0 | 6.0 | -30 | 80 | 40.0 | 22760.0327 |
M12 | 82.1 | 2.1 | 8.0 | 6.0 | -30 | 80 | 53.0 | 22760.0330 |
M12 | 102.1 | 2.1 | 8.0 | 6.0 | -30 | 80 | 66.0 | 22760.0332 |
Part Number
|
---|
22760.0303 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | d1(M) | l1 (mm) | Material | Surface Treatment | Mounting Hole Shape | Tip Shape | Basic Shape | Application | d2 (mm) | l2 (mm) | WS (mm) | Pin | Screw | Conflict Minerals free | REACH compliant | Nominal dimension | Prop65 | RoHS-compliant | d1 | Pad | Screw | Branch | Function | Preferential Origin | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.72 € | 1 |
Same day
Stock | 10 | 10 | ~ 21.9 | Steel | Triiron Film | Hex Socket | Flat End | Standard (Round) | Standard | 6.5 | ~ 1.9 | 5 | Thermoplastic POM | Steel, blackened | yes | yes | - | - | - | - | - | - | - | - | - | - |
Loading...
Temperature max.(°C) | 80 | Temperature min.(°C) | -30 |
---|
This page is Thrust Screws, with plastic pin / with thermoplastic bolt, part number 22760.0303.
You can find the detail information about specifications and dimensions on part number 22760.0303.
Configure
Stock
Basic Attributes
Nominal dimension
Prop65
RoHS-compliant
d1
Pad
Screw
Branch
Function
Preferential Origin
Weight(g)
Type
d1(M)
l1(mm)
Material
Surface Treatment
Mounting Hole Shape
Tip Shape
Basic Shape
Application
d2(mm)
l2(mm)
WS(mm)
Pin
Screw
Conflict Minerals free
REACH compliant
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22760.0245 |
22760.0246 |
22760.0247 |
22760.0304 |
22760.0305 |
22760.0306 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | d1(M) | l1 (mm) | Material | Surface Treatment | Mounting Hole Shape | Tip Shape | Basic Shape | Application | d2 (mm) | l2 (mm) | WS (mm) | Pin | Screw | Conflict Minerals free | REACH compliant | Nominal dimension | Prop65 | RoHS-compliant | d1 | Pad | Screw | Branch | Function | Preferential Origin | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.22 € | 1 | 2 Days | 10 | 4 | ~ 13 | Steel | Triiron Film | Hex Socket | Flat End | Standard (Round) | Standard | 2 | ~ 1 | 2 | Thermoplastic POM | Steel, blackened | yes | yes | - | - | - | - | - | - | - | - | - | - | |||
1.21 € | 1 |
Same day
Stock | 10 | 4 | ~ 17 | Steel | Triiron Film | Hex Socket | Flat End | Standard (Round) | Standard | 2 | ~ 1 | 2 | Thermoplastic POM | Steel, blackened | yes | yes | - | - | - | - | - | - | - | - | - | - | |||
1.21 € | 1 | 2 Days | 10 | 4 | ~ 21 | Steel | Triiron Film | Hex Socket | Flat End | Standard (Round) | Standard | 2 | ~ 1 | 2 | Thermoplastic POM | Steel, blackened | yes | yes | - | - | - | - | - | - | - | - | - | - | |||
1.84 € | 1 |
Same day
Stock | 10 | 10 | ~ 26.9 | Steel | Triiron Film | Hex Socket | Flat End | Standard (Round) | Standard | 6.5 | ~ 1.9 | 5 | Thermoplastic POM | Steel, blackened | yes | yes | - | - | - | - | - | - | - | - | - | - | |||
1.86 € | 1 |
Same day
Stock | 10 | 10 | ~ 33.9 | Steel | Triiron Film | Hex Socket | Flat End | Standard (Round) | Standard | 6.5 | ~ 1.9 | 5 | Thermoplastic POM | Steel, blackened | yes | yes | - | - | - | - | - | - | - | - | - | - | |||
2.15 € | 10 | 2 Days | 10 | 10 | ~ 41.9 | Steel | Triiron Film | Hex Socket | Flat End | Standard (Round) | Standard | 6.5 | ~ 1.9 | 5 | Thermoplastic POM | Steel, blackened | yes | yes | - | - | - | - | - | - | - | - | - | - |