Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22280.0024
Nominal size | Dimensions | Suitable screw | Weight | Art. No. | |||||||
d3 | b | d1 | d2 | l1 | l2 | l3 | l4 | s | |||
-0.2 | |||||||||||
[mm] | [mm] | [mm] | [g] | ||||||||
6 | 7.5 | 38 | 9 | 19.6 | 11 | 29.0 | 19 | 9.8 | M6 x 10 | 66 | 22280.0006 |
8 | 9.5 | 43 | 9 | 21.6 | 14 | 32.5 | 21 | 9.8 | M6 x 10 | 81 | 22280.0008 |
10 | 11.5 | 48 | 9 | 23.6 | 17 | 36.5 | 23 | 9.8 | M6 x 10 | 99 | 22280.0010 |
12 | 13.5 | 61 | 11 | 29.6 | 22 | 45.0 | 29 | 11.8 | M8 x 12 | 192 | 22280.0012 |
16 | 17.5 | 68 | 11 | 33.6 | 25 | 50.0 | 33 | 11.8 | M8 x 12 | 229 | 22280.0016 |
20 | 21.5 | 74 | 11 | 36.6 | 28 | 55.0 | 36 | 11.8 | M8 x 12 | 265 | 22280.0020 |
24 | 25.5 | 82 | 11 | 40.6 | 32 | 62.0 | 40 | 15.8 | M8 x 16 | 430 | 22280.0024 |
30 | 32.0 | 97 | 11 | 49.0 | 39 | 73.0 | 48 | 15.8 | M8 x 16 | 584 | 22280.0030 |
Part Number
|
---|
22280.0024 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | I.D. d (mm) | Thickness T (mm) | O.D. D (mm) | d2 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | b (mm) | s (mm) | For screw | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.22 € | 1 | 2 Days | 10 | 24 | 15.8 | 82 | 11 | 40.6 | 32 | 62 | 40 | 25.5 | 15.8 | M8 x 16 |
Loading...
Type (Application) | Special Configurations | Type | Hook-type Washer for Jigs | Material | Steel |
---|---|---|---|---|---|
Surface Treatment (Detailed) | Triiron Film | Norm | DIN 6371 | Captive C-Washer | Heat-treated steel, tempered, blackened |
Countersunk screw | Steel, blackened, quality 5.8 | Conflict Minerals free | yes | REACH compliant | yes |
This page is Captive C-Washers, DIN 6371 with countersunk screw DIN 923, part number 22280.0024.
You can find the detail information about specifications and dimensions on part number 22280.0024.
Configure
Basic Attributes
Type
I.D. d(mm)
Thickness T(mm)
O.D. D(mm)
d2(mm)
l1(mm)
l2(mm)
l3(mm)
l4(mm)
b(mm)
s(mm)
For screw
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22280.0008 |
22280.0010 |
22280.0012 |
22280.0016 |
22280.0020 |
22280.0030 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | I.D. d (mm) | Thickness T (mm) | O.D. D (mm) | d2 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | b (mm) | s (mm) | For screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.03 € | 1 |
Same day
Stock | 10 | 8 | 9.8 | 43 | 9 | 21.6 | 14 | 32.5 | 21 | 9.5 | 9.8 | M6 x 10 | |||
25.56 € | 1 |
Same day
Stock | 10 | 10 | 9.8 | 48 | 9 | 23.6 | 17 | 36.5 | 23 | 11.5 | 9.8 | M6 x 10 | |||
32.14 € | 1 |
Same day
Stock | 10 | 12 | 11.8 | 61 | 11 | 29.6 | 22 | 45 | 29 | 13.5 | 11.8 | M8 x 12 | |||
35.67 € | 1 |
Same day
Stock | 10 | 16 | 11.8 | 68 | 11 | 33.6 | 25 | 50 | 33 | 17.5 | 11.8 | M8 x 12 | |||
42.92 € | 2 | 2 Days | 10 | 20 | 11.8 | 74 | 11 | 36.6 | 28 | 55 | 36 | 21.5 | 11.8 | M8 x 12 | |||
56.38 € | 1 |
Same day
Stock | 10 | 30 | 15.8 | 97 | 11 | 49 | 39 | 73 | 48 | 32 | 15.8 | M8 x 16 |