Manufacturer part number: MB-12
Brand: FUJIWARA
Price: 34.57 €
Delivery time: Same day
Screw Diameter: M-12
Dimension D: 12 mm
Dimension L: 60 mm
Dimension H: 120 mm
Working Load: 110kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MB-12
Type | Eye bolt | Material | Stainless Steel (EN 1.4301 Equiv.) |
---|
This page is Round Ring Bolt, part number MB-12.
You can find the detail information about specifications and dimensions on part number MB-12.
Configure
Part Number |
---|
MB-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Diameter | Dimension D (mm) | Dimension L (mm) | Dimension H (mm) | Working Load |
---|---|---|---|---|---|---|---|---|---|
21.90 € | 1 | Available |
Same day
Stock | M-6 | 5 | 30 | 50 | 50kg |