Chair Cap (Round) PVC【4 Pieces Per Package】

Chair Cap (Round) PVC

Click on this image to zoom in.

Click on this image to zoom in.

  • Chair Cap (Round) PVC
  • Chair Cap (Round) PVC
  • Chair Cap (Round) PVC
  • Chair Cap (Round) PVC
Chair cap for round legs. Iron sheet is inserted inside, for boosted strength.
On PVC-made floor materials or varnish-coated plywood floors, rubber color pigments may adhere to some degree.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GK-011

Part Number
GK-011
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.26 €

4 Pieces Per Package

1 pack Same day

Stock

Loading...

  1. 1

Basic information

Types of safety and protection goods Non-Slip Color Black Shape Round
Size(mm) 19 Material PVC Number Contained In A Packet 4
JAN Code 4903757300088 Wakisangyo Co.,Ltd number 83090000

This page is Chair Cap (Round) PVC, part number GK-011.
You can find the detail information about specifications and dimensions on part number GK-011.

Tech Support