Slope Adjustment Vibration-Proof Rubber【2 Pieces Per Package】

Slope Adjustment Vibration-Proof Rubber

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing ends 30/11/2024
· Vibration-proof material eco pad with free height adjustment, and no need for cutting or hole opening, eliminates time required and claims incurred to date on mounting of vibration-proof materials.
· Exhibits stable vibration-proof performance, and finishing is also uniform.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SKT-003

Part Number
SKT-003
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.89 €

2.88 €

2 Pieces Per Package

1 pack Same day

Stock

Loading...

  1. 1

Basic information

Types of safety and protection goods Anti-vibration/Anti-noise Supplies Size(mm) 100×50×10 Number Contained In A Packet 2
JAN Code 4903757290372 Wakisangyo Co.,Ltd number 7656400

This page is Slope Adjustment Vibration-Proof Rubber, part number SKT-003.
You can find the detail information about specifications and dimensions on part number SKT-003.

Tech Support