Notice Board (White Board) Wall Hanging Type (SMS-1035-1037) (SMS-1036)

Notice Board (White Board) Wall Hanging Type (SMS-1035-1037) SMS-1036
  • Volume Discount

Product Details:

Manufacturer part number: SMS-1036

Brand: SHINKYOWA

Price: 508.51

Delivery time: 19 Days


Technical Data:

Height (H): 900 mm

Width (W): 1200 mm

JAN Code: 4549396424664

Accessory: Marker Red and Black 2 Color, Marker Erasing, 4 Magnet


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SMS-1036

Part Number
SMS-1036
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height (H)
(mm)
Width (W)
(mm)
JAN Code Accessory

508.51 €

1 Available 19 Days 90012004549396424664Marker Red and Black 2 Color, Marker Erasing, 4 Magnet

Loading...

  1. 1

Basic information

Type Bulletin board / signboard / direction board Bulletin Board/Signboard/Direction Board Type A bulletin board Main Body Material Aluminum
Bulletin Board Material White Porcelain Plate

Tech Support