Large Type Notice Board (White Board) (SMS-W) (SMS-2012W)

Large Type Notice Board (White Board) (SMS-W) SMS-2012W
  • Volume Discount

Product Details:

Manufacturer part number: SMS-2012W

Brand: SHINKYOWA

Price: 2,934.02

Delivery time: 19 Days


Technical Data:

Width (W): 3600 mm

JAN Code: 4549396424701


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SMS-2012W

Part Number
SMS-2012W
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width (W)
(mm)
JAN Code

2,934.02 €

1 Available 19 Days 36004549396424701

Loading...

  1. 1

Basic information

Type Bulletin board / signboard / direction board Bulletin Board/Signboard/Direction Board Type A bulletin board Main Body Material Aluminum
Height (H)(mm) 1200 Bulletin Board Material White Porcelain Plate Accessory Marker Red and Black 2 Color, Marker Erasing, 3 Magnet

Tech Support