Events Notice Board (White Board )Hanging Type(SMS-924, 925T) (SMS-925-T)

Events Notice Board (White Board )Hanging Type(SMS-924, 925T) SMS-925-T
  • Volume Discount

Product Details:

Manufacturer part number: SMS-925-T

Brand: SHINKYOWA

Price: 238.05

Delivery time: 19 Days


Technical Data:

Height (H): 900 mm

Width (W): 600 mm

JAN Code: 4549396424831


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SMS-925-T

Part Number
SMS-925-T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height (H)
(mm)
Width (W)
(mm)
JAN Code

238.05 €

1 Available 19 Days 9006004549396424831

Loading...

  1. 1

Basic information

Type Bulletin board / signboard / direction board Bulletin Board/Signboard/Direction Board Type A bulletin board Specifications Sliding Bracket Type Vertical
Main Body Material Aluminum Bulletin Board Material White Porcelain Plate Accessory Marker Red and Black 2 Color, Marker Erasing, 3 Magnet

Tech Support