Events Notice Board (White Board )Hanging Type(SMS-924, 925Y) (SMS-924-Y)

Events Notice Board (White Board )Hanging Type(SMS-924, 925Y) SMS-924-Y
  • Volume Discount

Product Details:

Manufacturer part number: SMS-924-Y

Brand: SHINKYOWA

Price: 158.96

Delivery time: 19 Days


Technical Data:

Height (H): 450 mm

Width (W): 600 mm

JAN Code: 4549396424824


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SMS-924-Y

Part Number
SMS-924-Y
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height (H)
(mm)
Width (W)
(mm)
JAN Code

158.96 €

1 Available 19 Days 4506004549396424824

Loading...

  1. 1

Basic information

Type Bulletin board / signboard / direction board Bulletin Board/Signboard/Direction Board Type A bulletin board Specifications Sliding Bracket Type Horizontal
Main Body Material Aluminum Bulletin Board Material White Porcelain Plate Accessory Marker Red and Black 2 Color, Marker Erasing, 3 Magnet

Tech Support