Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
IN51.00832.120
Part Number
|
---|
IN51.00832.120 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length L (inch) | Thread Type | Screw Nominal (inch) | Thread Length E (inch) | Number of Thread ridge | Nominal | Shoulder outer diameter (inch) | Head Outer Diameter A (inch) | Head Height H (inch) | Socket Size J (inch) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.11 € | 1 | Available | 7 Days | 10 | 1 1/4 | Unified coarse UNC | NO.8 | 0.189 | 32 | 3/16-(8-32) | 0.1863 | 0.311 | 0.157 | 3/32 |
Loading...
Detailed Shape | Standard | Material | Stainless A2 | Surface Treatment | Passivate |
---|---|---|---|---|---|
Mounting Hole Shape | Hex Socket | Strength Class (Stainless Steel) | A2-50 | Basic Shape | Shoulder-Stepped |
Application | Standard | Note | Standard:ASME B18.3 |
This page is Reamer bolts / hexagon socket / A2-50 / inch thread UNF, UNC / IN51, part number IN51.00832.120.
You can find the detail information about specifications and dimensions on part number IN51.00832.120.
Configure
Basic Attributes
Type
Length L(inch)
Thread Type
Screw Nominal (inch)
Thread Length E(inch)
Number of Thread ridge
Nominal
Shoulder outer diameter(inch)
Head Outer Diameter A(inch)
Head Height H(inch)
Socket Size J(inch)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
IN51.00440.050 |
IN51.00440.060 |
IN51.00440.100 |
IN51.01024.040 |
IN51.01024.050 |
IN51.01024.140 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Length L (inch) | Thread Type | Screw Nominal (inch) | Thread Length E (inch) | Number of Thread ridge | Nominal | Shoulder outer diameter (inch) | Head Outer Diameter A (inch) | Head Height H (inch) | Socket Size J (inch) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.42 € | 1 | Available | 7 Days | 10 | 5/8 | Unified coarse UNC | No. 4 | 0.157 | 40 | 1/8-(4-40) | 0.1244 | 0.250 | 0.125 | 5/64 | |
33.50 € | 1 | Available | 7 Days | 10 | 3/4 | Unified coarse UNC | No. 4 | 0.157 | 40 | 1/8-(4-40) | 0.1244 | 0.250 | 0.125 | 5/64 | |
34.81 € | 1 | Available | 7 Days | 10 | 1 | Unified coarse UNC | No. 4 | 0.157 | 40 | 1/8-(4-40) | 0.1244 | 0.250 | 0.125 | 5/64 | |
18.83 € | 1 | Available | 7 Days | 10 | 1/2 | Unified coarse UNC | NO.10 | 0.375 | 24 | 1/4-(10-24) | 0.2480 | 0.375 | 0.188 | 1/8 | |
32.70 € | 1 | Available | 7 Days | 10 | 5/8 | Unified coarse UNC | NO.10 | 0.375 | 24 | 1/4-(10-24) | 0.2480 | 0.375 | 0.188 | 1/8 | |
52.10 € | 1 | Available | 7 Days | 10 | 1 1/2 | Unified coarse UNC | NO.10 | 0.375 | 24 | 1/4-(10-24) | 0.2480 | 0.375 | 0.188 | 1/8 |