Horizontal Push-Type Clamp, No. FM250

Horizontal Push-Type Clamp, No. FM250

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Optimal for inspection, welding, assembly, and machining jigs.
[Features]
· All pressing forces are maximum values.
· Regular bolts are used to measure the pressing force.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NO.FM250

Part Number
NO.FM250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

44.29 €

1 Available 5 Days

Loading...

  1. 1

Basic information

Shape Side Push Tightening Force(N) 3200 Attaching Method Straight base
Body Material Steel Clamp Screw Fixed Clamp Screw Size M4
Clamp Screw Material Steel Arm Height(mm) 19 Arm Length(mm) 88.9
Handle Length Standard Tightening Force (Range Selectable)(N) 3100~ Tip accessories Steel Bolt
Stroke(mm) 66.7

This page is Horizontal Push-Type Clamp, No. FM250, part number NO.FM250.
You can find the detail information about specifications and dimensions on part number NO.FM250.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360