Horizontal Push-Type Clamp, No. SL350

Horizontal Push-Type Clamp, No. SL350

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Optimal for inspection, welding, assembly, and machining jigs.
[Features]
· All pressing forces are maximum values.
· Regular bolts are used to measure the pressing force.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NO.SL350

Part Number
NO.SL350
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

48.16 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

Shape Side Push Tightening Force(N) 10000 Attaching Method Flange Base
Body Material Steel Clamp Screw Fixed Clamp Screw Size M10
Arm Height(mm) 21 Arm Length(mm) 52 Handle Length Standard
Tightening Force (Range Selectable)(N) 3100~ Tip accessories NA Stroke(mm) 50

This page is Horizontal Push-Type Clamp, No. SL350, part number NO.SL350.
You can find the detail information about specifications and dimensions on part number NO.SL350.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360